SPEC 48305

Rope-Lay Stranded Bare Copper

Flexible Bare Copper for Transit Systems

...

Construction:

Soft-Drawn (Annealed), Class G or H Rope-Lay-Stranded Bare Copper

Applications and Features:

Flexible stranded bare copper conductors suitable for non-tensioned full feeding jumpers, potential equalizing jumpers, continuity jumpers, structure and pole grounds, hangers and/or droppers and track bonding.

Specifications:

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B173 Rope-Lay-Stranded Copper Conductors Having Concentric-Stranded Members
  • Table 1 – Weights and Measurements
    Stock NumberCond. SizeStrand CountStrand ClassCond. CmilDiameter Over ConductorApprox. WeightDC Resistance @ 25°C
    AWG/kcmilNo. of Strandscmilinchlb/1000ftΩ/1000ft
    6652674/0259H2116000.5906990.0533
    TBA250259G2500000.6537950.0451
    137891*350259G3500000.77111440.0322
    665296500427H5000000.90916100.0226
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    *Tinned Copper per ASTM B33

    Revision: 1.000.004

    Updated On: Aug. 23, 2023, 10:52 p.m. UTC