SPEC 25080
CU 2000V NLEPR/CPE RW90 Traction Cable
2000 Volt Single Conductor Copper, No Lead Ethylene Propylene Rubber(NL-EPR) insulation RW90 Chlorinated Polyethylene (CPE) Jacket
Construction:
- Conductor:Compressed stranded bare or tinned copper per ASTM B3 or B33 and B8. Center strand embossed with “Southwire, Year, Plant” when required
- Binder Tape:Mylar Tape
- Insulation:No Lead Ethylene Propylene Rubber (EPR) Type RW90
- Overall Jacket:Thermoset Chlorinated Polyethylene (CPE) Jacket
Applications and Features:
Southwire 2000V EPR/CPE Cable is suited for use in mass transit and general industry applications where flexibility, fire resistance, and low smoke generation are a concern. May be installed in wet or dry locations in cable trays or raceways. These cables are capable of operating continuously at a conductor temperature not in excess of 90°C for normal operation, 130°C for emergency overload conditions, and 250°C for short circuit conditions. Resistance to moisture and most oils, acids, and alkalis with an overall durable thermoset CPE jacket. Alternate constructions available upon request.
Specifications:
Sample Print Legend:
{SQMTR} SOUTHWIRE® LL90458 {CSA} XXX KCMIL CU TYPE RW90 -40°C XX MILS EPR XX MILS CPE FT4 PR I PR II SUN RES OIL RES TC-ER 2000V YEAR OF MANUFACTURE
Table 1 – Weights and Measurements
Cond. Size | Strand | Insul. Thickness | Overall Jacket Thickness | Approx. OD | Approx. Weight | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity In Raceway 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mil | mil | inch | lb/1000ft | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp |
3/0 | 19 | 65 | 45 | 0.636 | 598 | 2.5 | 1342 | 0.064 | 0.078 | 0.042 | 225 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
¹Thicknesses reported as minimum average
* Bare copper
* Bare copper
Table 2 – Weights and Measurements (Metric)
Cond. Size | Strand | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity In Raceway 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | mm | kg/km | mm | newton | Ω/km | Ω/km | Ω/km | Amp |
3/0 | 19 | 1.65 | 1.14 | 16.15 | 890 | 63.50 | 5972 | 0.21 | 0.26 | 0.1378 | 225 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
¹Thicknesses reported as minimum average
* Bare copper
* Bare copper
Revision: 1.000.000
Updated On: Dec. 11, 2023, 9:29 p.m. UTC