SPEC 48003
CU 600V or 1000V LSZH XHHW-2 SOLONONplus® Living Building Challenge™ (LBC) Red List Free
SOLONONplus® 600Volt or 1000V Single Conductor Copper Cross Linked Polyolefin Low Smoke Zero Halogen (XLPO LSZH) Insulation Type XHHW-2
![...](https://d3sx0rvep9h73z.cloudfront.net/cable_image/SPEC48003.png)
Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Insulation:SOLONONplus® Cross Linked Polyolefin Low Smoke Zero Halogen (XLPO LSZH) Type XHHW-2
Applications and Features:
Southwire’s 600 Volt or 1000 Volt SOLONONplus® Type XHHW-2 cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, and aerially when supported by a messenger. These cables are ideal for use in establishments where low smoke and low acid emissions are desired for public safety and health and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions.
a. The conductors are available in tinned and flexible copper stranding upon request.
b. NEC compliant
c. The halogen content is less than 0.2% and Acid gas less than 2.0%
d. Passes UL VW-1
e. 70,000 BTU/Hr. Vertical Flame Test
f. UL listed for CT use on 1/0 and Larger
g. UL listed FT4/IEEE 1202 and ST-1 (#2 and larger)
h. -40°C Cold impact and cold bend
i. Oil Resistant I and II
j. UV/Sunlight resistant
k. Color Available upon request
l.PRI oil resistance at 60°C
m.PRII oil resistance at 75°C
n.GRI gasoline and oil resistance
o.GRII gasoline and oil resistance
p. REACH & RoHS compliant
q. Listed and marked HAL-FREE (Halogen Free) per CSA 2556-15
r. Living Building Challenge™ (LBC) Red List Free
a. The conductors are available in tinned and flexible copper stranding upon request.
b. NEC compliant
c. The halogen content is less than 0.2% and Acid gas less than 2.0%
d. Passes UL VW-1
e. 70,000 BTU/Hr. Vertical Flame Test
f. UL listed for CT use on 1/0 and Larger
g. UL listed FT4/IEEE 1202 and ST-1 (#2 and larger)
h. -40°C Cold impact and cold bend
i. Oil Resistant I and II
j. UV/Sunlight resistant
k. Color Available upon request
l.PRI oil resistance at 60°C
m.PRII oil resistance at 75°C
n.GRI gasoline and oil resistance
o.GRII gasoline and oil resistance
p. REACH & RoHS compliant
q. Listed and marked HAL-FREE (Halogen Free) per CSA 2556-15
r. Living Building Challenge™ (LBC) Red List Free
Specifications:
Sample Print Legend:
Table 1 – Weights and Measurements
Cond. Size | Strand Class | Strand Count | Cond. Cmil | Insul. Thickness | Approx. OD | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 75°C | Max Pull Tension |
---|---|---|---|---|---|---|---|---|---|
AWG/kcmil | No. of Strands | cmil | mil | inch | lb/1000ft | Ω/1000ft | Ω/1000ft | lb | |
750 | B | 61 | 750000 | 80 | 1.128 | 2453 | 0.014 | 0.022 | 6000 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Tinned Copper Conductor
Size and Color
Size | Color | Stock Code |
---|---|---|
2/0 | Green | 673896 |
Revision: 1.000.002
Updated On: July 3, 2024, 10:13 p.m. UTC