SPEC 60370
Armorlite® Type MC XHHW-2 PVC Jacketed Aluminum Conductor Feeder Cable 277/480V Colors
Aluminum XHHW-2 Insulated Singles with 8000 series Triple E™ Aluminum Alloy. Bare AlumaFlex™ Aluminum Alloy Grounding Conductor. UL Listed. 600 Volts. Rated VW-1. Lightweight Aluminum Interlocked Armor. Overall PVC Jacket. Sunlight Resistant.

Construction:
- Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B801
- Insulation:All phases are insulated with Cross Linked Polyethylene XLPE Type XHHW-2
- Ground:Bare aluminum ground
- Filler:Fillers as needed
- Binder:Mylar tape
- Armor:Aluminum Interlocked Armor
- Jacket:Polyvinyl Chloride (PVC) sunlight resistant, and corrosion resistant
Applications and Features:
Southwire Armorlite® Type MC Feeder cable is suitable for use as follows:
- Feeder and service power distribution in commercial, industrial, institutional, and multi- residential buildings.
- Where exposed to cinder fills, strong chlorides, caustic alkalis, or vapors of chlorine or of hydrochloric acids.
- Fished or embedded in plaster.
- Concealed or exposed installations.
- Suitable for Wet Location per NEC 330.10(A)(11)
- Places of Assembly per NEC 518.4 and theaters per NEC 520.5.
- Installation in cable tray and approved raceways, or as aerial cable on a messenger.
- Under raised floors for information technology equipment conductors and cables per NEC 645.5(D) & 645.5(E)
- Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations.
- Type XHHW-2 rated 90ºC Dry/Wet
Southwire Armorlite® Type MC Feeder Cable - meets or exceeds the following requirements:
- UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
- Federal Specification A-A59544 (formerly J-C-30B)
- NFPA 70 (National Electrical Code), Article 330
- Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems
Color Code - 3/C: Brown, Orange, Yellow
- 4/C: Brown, Orange, Yellow, Gray
- Feeder and service power distribution in commercial, industrial, institutional, and multi- residential buildings.
- Where exposed to cinder fills, strong chlorides, caustic alkalis, or vapors of chlorine or of hydrochloric acids.
- Fished or embedded in plaster.
- Concealed or exposed installations.
- Suitable for Wet Location per NEC 330.10(A)(11)
- Places of Assembly per NEC 518.4 and theaters per NEC 520.5.
- Installation in cable tray and approved raceways, or as aerial cable on a messenger.
- Under raised floors for information technology equipment conductors and cables per NEC 645.5(D) & 645.5(E)
- Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations.
- Type XHHW-2 rated 90ºC Dry/Wet
Southwire Armorlite® Type MC Feeder Cable - meets or exceeds the following requirements:
- UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
- Federal Specification A-A59544 (formerly J-C-30B)
- NFPA 70 (National Electrical Code), Article 330
- Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems
Color Code - 3/C: Brown, Orange, Yellow
- 4/C: Brown, Orange, Yellow, Gray
Specifications:
Sample Print Legend:
{SQFTG} SOUTHWIRE {UL} 4/C XX AWG COMPACT AL. --- {ALUMAFLEX}® AA8176 XHHW-2 CDRS GW 1 X X AWG AL TYPE MC FOR USE IN CABLE TRAYS 600V/1000V
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Conductor Number | Color | Diameter Over Conductor | Conductor Stranding | Insulation Thickness | Ground Size | Diameter Over Armor | Jacket Thickness | Approx. OD | Overall Weight |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | mils | No. x AWG | inch | mil | inch | lbs/1000ft | ||||
678188◊ | 1 | 4 | BN,OE,YW,GY | 0.298 | 8 | 55 | 1x4 | 1.338 | 50 | 1.438 | 785 |
678191◊ | 1/0 | 4 | BN,OE,YW,GY | 0.336 | 10 | 55 | 1x4 | 1.309 | 50 | 1.409 | 871 |
678178◊ | 3/0 | 4 | BN,OE,YW,GY | 0.422 | 16 | 55 | 1x4 | 1.619 | 65 | 1.751 | 1310 |
678195◊ | 250 | 4 | BN,OE,YW,GY | 0.520 | 22 | 65 | 1x1 | 1.887 | 65 | 2.019 | 1791 |
678198◊ | 300 | 4 | BN,OE,YW,GY | 0.569 | 35 | 65 | 1x1 | 2.007 | 65 | 2.139 | 2048 |
674654◊ | 350 | 3 | BN,OE,YW | 0.615 | 35 | 65 | 1x2/0 | 1.938 | 65 | 2.070 | 1884 |
678202◊ | 350 | 4 | BN,OE,YW,GY | 0.615 | 35 | 65 | 1x1/0 | 2.118 | 65 | 2.250 | 2312 |
677672◊ | 500 | 3 | BN,OE,YW,GN | 0.735 | 35 | 65 | 1x3/0 GG C | 2.480 | 80 | 2.646 | 3078 |
672827◊ | 600 | 3 | BN,OE,YW,GN | 0.812 | 41 | 80 | 1x1/0 GG | 2.108 | 75 | 2.576 | 2916 |
665704◊ | 600 | 3 | BN,OE,YW,GN | 0.812 | 41 | 80 | 1x350 GG | 2.616 | 75 | 2.773 | 3359 |
677676◊ | 600 | 4 | BN,OE,YW,GY,GN | 0.812 | 41 | 80 | 1x600 GG | 3.088 | 85 | 3.266 | 5717 |
677483◊ | 750 | 4 | BN,OE,YW,GY | 0.908 | 58 | 80 | 1x300 | 2.978 | 80 | 3.144 | 4730 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
Note:
1) GG = Green insulated ground
2) GG Cu = Green insulated ground copper
Note:
1) GG = Green insulated ground
2) GG Cu = Green insulated ground copper
Table 2 – Electrical and Engineering Data
Cond. Size | Conductor Number | Min. Bend Radius | Max Pull Tension | DC Resistance at 25°C | AC Resistance at 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity Raceway 75°C | Allowable Ampacity Raceway 90°C |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | Inches | Lbs | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | |
1 | 4 | 10.1 | 1606 | 0.211 | 0.254 | 0.046 | 80 | 92 |
1/0 | 4 | 9.9 | 2027 | 0.168 | 0.201 | 0.044 | 96 | 108 |
3/0 | 4 | 12.3 | 3221 | 0.105 | 0.126 | 0.042 | 124 | 140 |
250 | 4 | 14.1 | 4800 | 0.071 | 0.086 | 0.041 | 164 | 184 |
300 | 4 | 15.0 | 5760 | 0.059 | 0.071 | 0.041 | 184 | 208 |
350 | 3 | 14.5 | 6300 | 0.050 | 0.062 | 0.040 | 250 | 280 |
350 | 4 | 15.8 | 6720 | 0.050 | 0.062 | 0.040 | 200 | 224 |
500 | 3 | 18.5 | 9000 | 0.035 | 0.044 | 0.039 | 310 | 350 |
600 | 3 | 18.0 | 10800 | 0.029 | 0.037 | 0.039 | 340 | 385 |
600 | 3 | 19.4 | 10800 | 0.029 | 0.037 | 0.039 | 340 | 385 |
600 | 4 | 22.9 | 11520 | 0.029 | 0.037 | 0.039 | 272 | 308 |
750 | 4 | 22.0 | 14400 | 0.024 | 0.031 | 0.038 | 308 | 348 |
* Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.
Revision: 1.000.018
Updated On: June 20, 2025, 10:36 p.m. UTC