SPEC 60208
Armorlite® Type MC THHN/THWN Circuit Size Copper Conductor Neutral Per Phase
Copper THHN/THWN Insulated Singles. Dedicated Neutral Conductor for Each Phase Conductor. Green Insulated Copper Grounding Conductor. UL Listed 600 Volts. Rated VW-1. Lightweight Aluminum Interlocked Armor.
Construction:
- Conductor:Solid or 19 strands class C compressed copper per ASTM B3 and ASTM B8
- Insulation:All phases are insulated with Polyvinyl Chloride with Nylon Sheath Type THHN/THWN
- Ground:Green insulated ground. Polyvinyl Chloride with Nylon Sheath Type THHN/THWN
- Binder:Mylar tape
- Armor:Aluminum Interlocked Armor
Contact Southwire SPEED™ Services to request a quote.
Applications and Features:
Southwire Armorlite® Type MC Cable Neutral-per-phase products comply with NEC 200.4 requirements (added in the 2011 NEC) for the installation and marking of neutral conductors. Neutrals are not to be used for more than one circuit (branch, multiwire branch, or ungrounded feeder). See NEC 200.4 for complete requirements.
Southwire Armorlite® Type MC Cable - Neutral per phase is suitable for use as follow:
Applications affected by harmonics generated from non-linear switching loads, such as computers, variable frequency drives, electrical test equipment, and office equipment. Multiple circuits for branch, feeder and service power distribution in commercial, industrial, institutional, and multi-residential buildings. Fished or embedded in plaster. Concealed or exposed installations. Environmental air-handling spaces per NEC 300.22 (C). Places of Assembly per NEC 518.4 and theaters per NEC 520.5. Installation in cable tray and approved raceways. Under raised floors for information technology equipment conductors and cables per NEC 645.5(D) & 645.5(D)(2) Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations. Binder tape with print legend wrapped around assembly. Type THHN/THWN rated 90ºC Dry.
Southwire Armorlite® Type MC Cable -Neutral per phase meets or exceeds the following requirements:
UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com ) Federal Specification A-A59544 (formerly J-C-30B) NFPA 70 (National Electrical Code), Article 330 Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems
Southwire Armorlite® Type MC Cable - Neutral per phase is suitable for use as follow:
Southwire Armorlite® Type MC Cable -Neutral per phase meets or exceeds the following requirements:
Specifications:
Sample Print Legend:
E96627 {UL} TYPE MC XX AWG THHN OR THWN CDRS FOR USE IN CABLE TRAYS 600 VOLTS
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Conductor Number | Diameter Over Conductor | Conductor Stranding | Insulation Thickness | Ground Size | Num x Neutral Size | Diameter Over Armor | Copper Weight | Overall Weight |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | mils | No. x AWG | No. x AWG | inch | lbs/1000ft | lbs/1000ft | |||
587625◊ | 10 | 3 | 0.117 | 19 | 25 | 1x10 | 3x10 | 0.779 | 226 | 368 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Note: Conductor number = number of phase conductors. Does not include neutrals and green ground.
Table 2 – Electrical and Engineering Data
Cond. Size | Conductor Number | Min. Bend Radius | DC Resistance at 25°C | AC Resistance at 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity Raceway 60°C | Allowable Ampacity Raceway 75°C | Allowable Ampacity Raceway 90°C |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | Inches | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp | |
10 | 3 | 5.5 | 1.040 | 1.253 | 0.050 | 24 | 28 | 32 |
* Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.
Color Table
Stock Num. | Cond. Size | Cond. Num. | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 | 16 | 17 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
674349 | 14 | 2 | |||||||||||||||||
554994 | 12 | 2 | |||||||||||||||||
551322 | 12 | 2 | |||||||||||||||||
552795 | 12 | 4 | |||||||||||||||||
554991 | 12 | 2 | |||||||||||||||||
566801 | 12 | 2 | |||||||||||||||||
610666 | 12 | 2 | |||||||||||||||||
551324 | 12 | 3 | |||||||||||||||||
551353 | 12 | 4 | |||||||||||||||||
554990 | 12 | 3 | |||||||||||||||||
562687 | 12 | 3 | |||||||||||||||||
610669 | 12 | 3 | |||||||||||||||||
566811 | 12 | 4 | |||||||||||||||||
643570 | 12 | 4 | |||||||||||||||||
589122 | 12 | 6 | |||||||||||||||||
580850 | 12 | 6 | 2X | 2X | |||||||||||||||
643654 | 12 | 6 | |||||||||||||||||
674313 | 12 | 7 | 2X | 2X | 2X | ||||||||||||||
679370 | 12 | 10 | 3X | 3X | |||||||||||||||
641211 | 12 | 9 | 3X | 3X | 3X | 9X | |||||||||||||
552996 | 10 | 2 | |||||||||||||||||
563822 | 10 | 2 | |||||||||||||||||
567063 | 10 | 2 | |||||||||||||||||
586636 | 10 | 2 | |||||||||||||||||
641220 | 10 | 2 | |||||||||||||||||
551336 | 10 | 3 | |||||||||||||||||
553238 | 10 | 3 | |||||||||||||||||
556259 | 10 | 3 | |||||||||||||||||
562456 | 10 | 3 | |||||||||||||||||
592678 | 10 | 3 | |||||||||||||||||
610673 | 10 | 3 | |||||||||||||||||
674737 | 10 | 4 | |||||||||||||||||
551356 | 10 | 8 | |||||||||||||||||
554852 | 10 | 4 | |||||||||||||||||
566698 | 10 | 4 | |||||||||||||||||
640523 | 10 | 5 | |||||||||||||||||
585848 | 10 | 5 | |||||||||||||||||
590115 | 10 | 5 | 2X | 2X | 2X | 2X | |||||||||||||
598031 | 10 | 6 | |||||||||||||||||
677655 | 10 | 5 | |||||||||||||||||
647488 | 10 | 6 | 6X | 6X | |||||||||||||||
679158 | 10 | 7 | |||||||||||||||||
647335 | 10 | 8 | 8X | 8X | |||||||||||||||
679161 | 10 | 16 |
Revision: 1.000.009
Updated On: Feb. 9, 2024, 2:33 p.m. UTC