SPEC 60421
EZ-IN™ Mini-Split Cable
Copper Insulated Singles. Green Insulated Copper Grounding Conductor. UL Listed. 600 Volts. Lightweight Aluminum Interlocked Armor. PVC Jacketed, Sunlight Resistant.
Construction:
- Conductor: Stranded class B compressed copper per ASTM B3 and ASTM B8
- Insulation:All phases are insulated with Polyvinyl Chloride with Nylon Sheath
- Ground:Green insulated ground. Polyvinyl Chloride with Nylon Sheath
- Armor:Aluminum Interlocked Armor
- Jacket:Polyvinyl Chloride (PVC) sunlight resistant and corrosion resistant
Applications and Features:
Southwire EZ-IN™ Mini-Split Jacketed Type MC Cable is suitable for use as follows:
Where exposed to cinder fills, strong chlorides, caustic alkalis, or vapors of chlorine or of hydrochloric acids. Fished or embedded in plaster. Installed without the use of conduit. Concealed or exposed installations. Suitable for Wet Location per NEC 330.10(A)(11) Installation in cable tray and approved raceways, or as aerial cable on a messenger. Type THHN/THWN/TFN rated 90ºC Dry/ 75ºC Wet Anti-Short bushing not required
Southwire EZ-IN™ Mini-Split Cable - meets or exceeds the following requirements:
UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com ) Federal Specification A-A59544 (formerly J-C-30B) NFPA 70 (National Electrical Code), Article 330
Southwire EZ-IN™ Mini-Split Cable - meets or exceeds the following requirements:
Specifications:
Sample Print Legend:
SOUTHWIRE EZ-IN MINI SPLIT CABLE {UL} X/C XX AWG CU THHN OR THWN CDRS 600 VOLTS TYPE MC FOR CT USE SUN RES 90°C
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Conductor Number | Diameter Over Conductor | Conductor Stranding | Insulation Thickness | Diameter Over Armor | Jacket Thickness | Approx. OD | Copper Weight | Overall Weight |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | mils | inch | mil | inch | lbs/1000ft | lbs/1000ft | |||
583408◊ | 14 | 4 | 0.070 | 7 | 20 | 0.479 | 50 | 0.585 | 51 | 166 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Electrical and Engineering Data
Cond. Size | Conductor Number | Min. Bend Radius | DC Resistance at 25°C | AC Resistance at 75°C | Allowable Ampacity Raceway 60°C | Allowable Ampacity Raceway 75°C | Allowable Ampacity Raceway 90°C |
---|---|---|---|---|---|---|---|
AWG/Kcmil | Inches | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp | |
14 | 4 | 4.0 | 2.631 | 3.170 | 15 | 20 | 25 |
* Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.
Colors:
Stock Number | Size AWG | Conductor Number | Black | Red | Blue | Brown | Orange | Yellow | Red/Black | White | Green |
---|---|---|---|---|---|---|---|---|---|---|---|
586288 | 16 | 4 | X | X | X | X | |||||
583408 | 14 | 4 | X | X | X | X | |||||
583410 | 14 | 7 | X | X | X | X | X | X | X | X | X |
Revision: 1.000.006
Updated On: Dec. 11, 2023, 9:29 p.m. UTC