SPEC 10005
XHHW-2 Copper Circuit Sizes (14, 12 & 10 AWG) Silicone Free
Power Cable 600 or 1000 Volt Single Conductor Copper, Cross Linked Polyethylene (XLPE). Silicone Free

Construction:
- Conductor:Solid or Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Insulation:Cross Linked Polyethylene (XLPE)
Applications and Features:
APPLICATION
Southwire XHHW-2 copper conductors circuit sizes are primarily used in conduit, or other recognized raceways, and branch circuit wiring, as specified in the National Electrical Code. XHHW-2 copper conductors may be used in wet or dry locations at temperatures not to exceed 90°C. Voltage rating for XHHW-2 conductors is 600 volts or 1000 volts. Suitable for use in Health Care Facilities per Section 517.160 of the National Electrical Code where a dielectric constant of less than 3.5 maybe specified.
FEATURES
- SIS - Sizes 14 AWG through 10 AWG
- RoHS Compliant
Southwire XHHW-2 copper conductors circuit sizes are primarily used in conduit, or other recognized raceways, and branch circuit wiring, as specified in the National Electrical Code. XHHW-2 copper conductors may be used in wet or dry locations at temperatures not to exceed 90°C. Voltage rating for XHHW-2 conductors is 600 volts or 1000 volts. Suitable for use in Health Care Facilities per Section 517.160 of the National Electrical Code where a dielectric constant of less than 3.5 maybe specified.
FEATURES
- SIS - Sizes 14 AWG through 10 AWG
- RoHS Compliant
Specifications:
Sample Print Legend:
14 AWG thru 10 AWG
SOUTHWIRE E30117 (UL) XX AWG (XXXmm2) CU TYPE XHHW-2 600V/1000V OR SIS 600 VOLTS NOM-ANCE
SOUTHWIRE E30117 (UL) XX AWG (XXXmm2) CU TYPE XHHW-2 600V/1000V OR SIS 600 VOLTS NOM-ANCE
Table 1 – Weights and Measurements
Cond. Size | Cond. Number | Strand Count | Diameter Over Conductor | Insul. Thickness | Insulation Color | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. of Strands | inch | mil | inch | lb/1000ft | lb/1000ft | ||
12 | 1 | 7 | 0.088 | 30 | BK | 0.147 | 20 | 24 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 2 – Electrical and Engineering Data
Cond. Size | Cond. Number | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity At 75°C | Allowable Ampacity At 90°C |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | |
12 | 1 | 0.6 | 52 | 1.662 | 2.002 | 0.054 | 25 | 30 |
*Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
* Inductive Reactance is based on non-ferrous conduit with one diameter spacing center-to-center.
* Inductive Reactance is based on non-ferrous conduit with one diameter spacing center-to-center.
Table 3 - Stock Code Colors
Size (Strand) | Black | Red | Blue | White | Brown | Orange | Yellow | Gray | Purple | Green |
12 (Solid) | 550220 | 550221 | 550223 | |||||||
10 (Solid) | 137240 | 550213 | 550215 | 550212 | 550214 | |||||
14 (7) | 112920 | 370932 | 370940 | 370924 | 370981 | 370973 | 370957 | 371005 | 370999 | 370965 |
12 (7) | 112938 | 371039 | 371047 | 371021 | 371088 | 371070 | 371054 | 371104 | 371096 | 371062 |
10 (7) | 112946 | 371138 | 371146 | 371120 | 371187 | 371179 | 371153 | 371203 | 371161 |
Revision: 1.000.049
Updated On: Dec. 31, 2024, 11:06 p.m. UTC
Award Winning Patent Pending Building Wire Selector