SPEC 45410
AL 2000V XLPE Insulation. RHH/RHW-2 PV
Single Conductor Photovoltaic (Type PV) Power Cable 2000 Volt Aluminum Conductor XLPE Insulation. Sizes 6AWG through 1000 kcmil. Heat, Moisture, and Sunlight Resistant RoHS. 90°C

Construction:
- Conductor:AlumaFlex® Compact Stranded Aluminum Alloy (AA-8176)
- Insulation: Cross-linked Polyethylene (XLPE)
Applications and Features:
The cable is available in sizes 6 AWG through 1000 kcmil. The product is approved for use in solar power applications per the NEC article 690 and is rated 90°C for exposed or concealed wiring in wet or dry locations. Individual conductors are stranded aluminum alloy covered with a cross-linked polyethylene (XLPE) insulation and is rated for direct burial. The cable is sunlight resistant, oil resistant PRI and PRII, RoHS compliant, passes -40°C cold bend.
Specifications:
Sample Print Legend:
SOUTHWIRE E316464 MASTER-DESIGN {UL} PV WIRE XXX KCMIL (XXX.XXX{mm2}) COMPACT AL. --- AlumaFlex{R} AA8176 2000V 90{D}C WET OR DRY -40{D}C SUN RES DIRECT BURIAL OR RHH-RHW-2 2000V --- RoHS {MMM/DD/YYYY} {SEQUENTIAL FOOTAGE MARKS} SEQ FEET
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Strand Count | Diameter Over Conductor | Insul. Thickness | Approx. OD | Aluminum Weight | Approx. Weight |
---|---|---|---|---|---|---|---|
AWG/Kcmil | No. of Strands | inch | mil | inch | lb/1000ft | lb/1000ft | |
585843 | 6 | 7 | 0.169 | 85 | 0.349 | 24 | 59 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
Table 2 – Electrical and Engineering Data
Stock Number | Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity At 60°C | Allowable Ampacity At 75°C | Allowable Ampacity At 90°C |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp | |
585843 | 6 | 2.8 | 157 | 0.674 | 0.812 | 0.051 | 40 | 50 | 55 |
* Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.
* Inductive Reactance is based on non-ferrous conduit with one diameter spacing.
* Inductive Reactance is based on non-ferrous conduit with one diameter spacing.
Stock Codes and Colors
Size | Black | Brown | Orange | Yellow | White | Red | Green |
---|---|---|---|---|---|---|---|
AWG/Kcmil | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
6 | 585843 | ||||||
4 | 586673 | ||||||
2 | 586672 | 589171 | |||||
1 | 619879 | 589051 | |||||
1/0 | 591256 | 591241 | |||||
2/0 | 583673 | ||||||
3/0 | 577100 | 669515 | 669516 | 669517 | 577843 | 669518 | |
4/0 | 583678 | 597698 | 607400 | 591242 | |||
250 | 577101 | 577844 | 668535 | ||||
300 | 584290 | 589170 | 675225 | ||||
350 | 582174 | 597996 | 592618 | ||||
400 | 584291 | 596689 | 652801 | ||||
500 | 582267 | 591243 | 591244 | 591245 | 586671 | 588797 | 591246 |
600 | 585499 | 591247 | 588799 | ||||
750 | 586013 | 589375 | 592619 | ||||
1000 | 641387 | 641386 |
Revision: 1.000.003
Updated On: Sept. 23, 2023, 4:33 p.m. UTC