SPEC 80210
35kV AL 100% TRXLPE Full Neutral (Based on Short Circuit) HI-DRI-PLUS® Renewable (Solar or Wind)
Moisture Blocked Aluminum Conductors. TRXLP Insulation. Full Copper Concentric Neutrals. XLPE Jacket
Construction:
- Conductor:Moisture Blocked 1350 H16/H26 Aluminum, Class B Compressed or Compressed Unilay Stranded
- Strand Shield:Semi-conducting Crosslinked Polyethylene
- Insulation:Tree Retardant Crosslinked Polyethylene (TRXLP)
- Insulation Shield:Strippable Semi-conducting Crosslinked Polyethylene
- Concentric Neutral:Annealed Copper Wires Helically Applied Full Concentric Neutral
- Overall Jacket & Water Block:HI-DRI-PLUS® Water Swellable Powder Black Crosslinked Polyethylene (XLPE) with Red Extruded Stripes
Applications and Features:
- Predominately used for renewable projects with wind or solar applications.
- Suitable for use in wet or dry locations, direct burial, underground ducts, and exposure to direct sunlight.
- To be used at conductor temperature not to exceed 105ºC normal operation.
- UL listed MV-105
- The concentric neutral counts and sizes listed in Table 1 are based on the ICEA P-45-482 short circuit calculation of an MV-90 design. The short circuit value in Table 1 is calculated using a higher thermal limit of a crosslinked XLPE jacket MV-105 design.
Specifications:
Sample Print Legend:
{SQFTG} SOUTHWIRE(R) HI-DRI-PLUS(R) (UL) XXX AWG AL 345 MILS TRXLPE TYPE MV-105 35KV 100% INSUL LEVEL -- (NESC) -- SOUTHWIRE {MMM} {YYYY} NON-CONDUCTING JACKET
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Concentric Neutral | Neutral DC Resistance 25°C | Jacket Thickness | Approx. OD | Approx. Weight | Min Bending Radius | Max Pull Tension |
---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | inch | mil | inch | No. x AWG | Ω/1000ft | mil | inch | lb/1000ft | inch | lb | |
629793 | 3/0 (19) | 0.443 | 1.163 | 345 | 1.273 | 18x14 | 0.146 | 50 | 1.501 | 1052 | 12.0 | 1006 |
663864 | 4/0 (19) | 0.498 | 1.218 | 345 | 1.328 | 24x14 | 0.109 | 50 | 1.556 | 1206 | 12.4 | 1269 |
662956 | 4/0 (19) | 0.498 | 1.218 | 345 | 1.328 | 14x12 | 0.118 | 50 | 1.589 | 1217 | 12.7 | 1269 |
607596 | 4/0 (19) | 0.498 | 1.218 | 345 | 1.328 | 23x14 | 0.114 | 50 | 1.610 | 1247 | 12.9 | 1269 |
TBA | 250 (37) | 0.558 | 1.294 | 345 | 1.404 | 27x14 | 0.097 | 75 | 1.682 | 1508 | 13.5 | 1500 |
TBA | 350 (37) | 0.661 | 1.397 | 345 | 1.507 | 24x12 | 0.043 | 75 | 1.819 | 2118 | 14.6 | 2100 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Pulling tension based on pulling eye directly connected to conductor
Table 2 – Electrical and Engineering Data
Cond. Size | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Charging Current | Dielectric Loss | Zero Sequence Impedance | Positive Sequence Impedance | Short Circuit Current @ 30 Cycle | Allowable Ampacity in Duct 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | A/1000ft | W/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
3/0 (19) | 0.105 | 0.132 | 0.063 | 0.050 | 0.32 | 1.93 | 0.186 + j0.740 | 0.132 + j0.050 | 9311 | 210 | 250 |
4/0 (19) | 0.084 | 0.105 | 0.058 | 0.048 | 0.34 | 2.08 | 0.159 + j0.735 | 0.105 + j0.048 | 12415 | 240 | 280 |
4/0 (19) | 0.084 | 0.105 | 0.058 | 0.049 | 0.34 | 2.08 | 0.159 + j0.734 | 0.105 + j0.048 | 11506 | 240 | 280 |
4/0 (19) | 0.084 | 0.105 | 0.058 | 0.048 | 0.34 | 2.08 | 0.159 + j0.735 | 0.105 + j0.048 | 11898 | 240 | 280 |
250 (37) | 0.071 | 0.090 | 0.054 | 0.047 | 0.37 | 2.24 | 0.144 + j0.730 | 0.090 + j0.047 | 13967 | 261 | 302 |
350 (37) | 0.050 | 0.065 | 0.048 | 0.045 | 0.42 | 2.52 | 0.119 + j0.722 | 0.065 + j0.045 | 31232 | 315 | 365 |
*Ampacities for Direct Buried are based on ICEA P-117-734-2016 Single-Conductor Solid Dielectric 15-35kV. Single Circuit Flat Direct Buried Figure 3
*Ampacities for Duct are based on ICEA P-117-734-2016 for Single-Conductor Solid Dielectric 15-35kV. Single Circuit Trefoil Conduit Figure 7.
*Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft.
*Ampacities for Duct are based on ICEA P-117-734-2016 for Single-Conductor Solid Dielectric 15-35kV. Single Circuit Trefoil Conduit Figure 7.
*Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft.
Table 3 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Concentric Neutral | Neutral DC Resistance 25°C | Jacket Thickness | Approx. OD | Approx. Weight | Min Bending Radius | Max Pull Tension |
---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | mm | mm | mm | mm | No. x AWG | Ω/km | mm | mm | kg/km | mm | newton | |
629793 | 3/0 (19) | 11.25 | 29.54 | 8.76 | 32.33 | 18x14 | 0.48 | 1.27 | 38.13 | 1566 | 304.80 | 4477 |
663864 | 4/0 (19) | 12.65 | 30.94 | 8.76 | 33.73 | 24x14 | 0.36 | 1.27 | 39.52 | 1795 | 314.96 | 5647 |
662956 | 4/0 (19) | 12.65 | 30.94 | 8.76 | 33.73 | 14x12 | 0.39 | 1.27 | 40.36 | 1811 | 322.58 | 5647 |
607596 | 4/0 (19) | 12.65 | 30.94 | 8.76 | 33.73 | 23x14 | 0.37 | 1.27 | 40.89 | 1856 | 327.66 | 5647 |
TBA | 250 (37) | 14.17 | 32.87 | 8.76 | 35.66 | 27x14 | 0.32 | 1.91 | 42.72 | 2244 | 342.90 | 6675 |
TBA | 350 (37) | 16.79 | 35.48 | 8.76 | 38.28 | 24x12 | 0.14 | 1.91 | 46.20 | 3152 | 370.84 | 9345 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Pulling tension based on pulling eye directly connected to conductor
Table 4 – Electrical and Engineering Data (Metric)
Cond. Size | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Charging Current | Dielectric Loss | Zero Sequence Impedance* | Positive Sequence Impedance* | Short Circuit Current @ 30 Cycle | Allowable Ampacity in Duct 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | Ω/km | Ω/km | MΩ*km | Ω/km | A/km | W/km | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
3/0 (19) | 0.3445 | 0.43 | 0.0192 | 0.1640 | 1.050 | 6.3320 | 0.186 + j0.740 | 0.132 + j0.050 | 9311 | 210 | 250 |
4/0 (19) | 0.2756 | 0.34 | 0.0177 | 0.1575 | 1.115 | 6.8241 | 0.159 + j0.735 | 0.105 + j0.048 | 12415 | 240 | 280 |
4/0 (19) | 0.2756 | 0.34 | 0.0177 | 0.1608 | 1.115 | 6.8241 | 0.159 + j0.734 | 0.105 + j0.048 | 11506 | 240 | 280 |
4/0 (19) | 0.2756 | 0.34 | 0.0177 | 0.1575 | 1.115 | 6.8241 | 0.159 + j0.735 | 0.105 + j0.048 | 11898 | 240 | 280 |
250 (37) | 0.2329 | 0.30 | 0.0165 | 0.1542 | 1.214 | 7.3491 | 0.144 + j0.730 | 0.090 + j0.047 | 13967 | 261 | 302 |
350 (37) | 0.1640 | 0.21 | 0.0146 | 0.1476 | 1.378 | 8.2677 | 0.119 + j0.722 | 0.065 + j0.045 | 31232 | 315 | 365 |
*Ampacities for Direct Buried are based on ICEA P-117-734-2016 Single-Conductor Solid Dielectric 15-35kV. Single Circuit Flat Direct Buried Figure 3
*Ampacities for Duct are based on ICEA P-117-734-2016 for Single-Conductor Solid Dielectric 15-35kV. Single Circuit Trefoil Conduit Figure 7.
*Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft.
*Ampacities for Duct are based on ICEA P-117-734-2016 for Single-Conductor Solid Dielectric 15-35kV. Single Circuit Trefoil Conduit Figure 7.
*Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft.
Revision: 1.000.017
Updated On: Jan. 18, 2024, 10:07 p.m. UTC
Concentric Neutral Calculator