SPEC 87202
SIMpull™ Couplers: E-LOC Transition Fittings
E-LOC & Double E-LOC Transition Fittings

Construction:
E-LOC TRANSITION FITTINGS
• HDPE to threaded rigid pipe
• HDPE to solvent welded connection
• HDPE to PVC
• Size ranging from 3/4" to 2"
• No additional tools required for installation
DOUBLE E-LOC TRANSITION FITTINGS
• Locking compression HDPE to rigid pipe
• Locking compression HDPE to solvent weld
• Size ranging from 1 1/4" to 2"
• No addition tools required for installation
• HDPE to threaded rigid pipe
• HDPE to solvent welded connection
• HDPE to PVC
• Size ranging from 3/4" to 2"
• No additional tools required for installation
DOUBLE E-LOC TRANSITION FITTINGS
• Locking compression HDPE to rigid pipe
• Locking compression HDPE to solvent weld
• Size ranging from 1 1/4" to 2"
• No addition tools required for installation
Applications and Features:
• E-LOC and Double E-LOC transition fittings provide a threaded transition between any IPS tapered threaded rigid pipe and HDPE or a male solvent weld transition between PVC and HDPE pipe.
• One side of the transition fitting is a compression coupling and the other side is either a glued or threaded coupling allowing for a watertight connection of dissimilar material.
• One side of the transition fitting is a compression coupling and the other side is either a glued or threaded coupling allowing for a watertight connection of dissimilar material.
Specifications:
E-LOC Transition Fittings
| REFERENCE | NOMINAL SIZE | TYPE |
|---|---|---|
| inch | ||
| ELA-105-.750MPT | 0.75 | HDPE to any IPS threaded pipe |
| ELA-131-1.00MPT | 1 | HDPE to any IPS threaded pipe |
| ELA-166-1.25MPT | 1.25 | HDPE to any IPS threaded pipe |
| ELA-190-1.50MPT | 1.5 | HDPE to any IPS threaded pipe |
| ELA-237-2.00MPT | 2 | HDPE to any IPS threaded pipe |
| ELA-105-.750MSW | 0.75 | HDPE to PVC standard or bell end |
| ELA-131-1.00MSW | 1 | HDPE to PVC standard or bell end |
| ELA-166-1.25MSW | 1.25 | HDPE to PVC standard or bell end |
| ELA-190-1.50MSW | 1.5 | HDPE to PVC standard or bell end |
| ELA-237-2.00MSW | 2 | HDPE to PVC standard or bell end |
E-LOC Transition Fittings are not UL-listed
Double E-LOC Transition Fittings
| REFERENCE | NOMINAL SIZE | TYPE |
|---|---|---|
| inch | ||
| DEL-166-1.25MPT | 1.25 | HDPE to any IPS threaded pipe |
| DEL-190-1.50MPT | 1.5 | HDPE to any IPS threaded pipe |
| DEL-237-2.00MPT | 2 | HDPE to any IPS threaded pipe |
| DEL-166-1.25MSW | 1.25 | HDPE to PVC standard or bell end |
| DEL-190-1.50MSW | 1.5 | HDPE to PVC standard or bell end |
| DEL-237-2.00MSW | 2 | HDPE to PVC standard or bell end |
Revision: 1.000.004
Updated On: Dec. 31, 2024, 11:09 p.m. UTC

