SPEC 87200

SIMpull™ Couplers: E-LOC Conduit Coupling

E-LOC & E-LOC Couplings

...

Construction:

• Can join ducts made from dissimilar materials
• Can withstand 200 psi restrained on smooth wall conduit
• Size range from 3/4" through 4"
• Transitions between sizes available
• No additional tooling required for installation

Applications and Features:

• The E-LOC Coupling is a compression coupling that provides a watertight/airtight connection in buried, or restrained applications. The ability to join dissimilar materials, such as PVC, HDPE, fiberglass, or metal, makes the E-LOC a versatile coupling for the telephone, electrical, and cable industries. Patented.
• E-LOC Couplings are available to fit conduit sizes from 3/4" through 4". Easy to install without the need for additional tools or equipment. Watertight to 200 psi restrained on smooth wall conduit. Also seals on ribbed and corrugated duct. Custom lengths and non-standard IPS diameters are available. Allows for transitions between different materials with one coupling.
• E-LOC Transition Couplings have all the great features of an E-LOC Coupling while providing a transition from one size conduit to another. This includes the ability to transition to dissimilar materials such as PVC, HDPE, fiberglass, and metal. Allows for transitions between different sizes and materials with one coupling.
E-LOC Couplings
Stock NumberREFERENCENOMINAL SIZESTANDARD DUCT SIZECOUPLING BODY O.D.LENGTHPIECES PER CARTONWEIGHT PER CARTON
inchinchinchlbs
631229EL-1050.751.050" 3/4" IPS1.3154.510028
631246EL-13111.315" 1" IPS & SCH 4025.255023
604332EL-1661.251.660" 1.25" IPS2.45.255028
607425EL-1901.51.900" 1.5" IPS2.6562519
606706EL-23722.375" 2" IPS3.1762525
649742EL-2872.52.875" 2.5" IPS3.562446
649743EL-35033.500" 3" IPS4.561838
EL-350-833.500" 3" IPS x 8" LG4.581242
EL-350-1233.500" 3" IPS x 12" LG4.5121250
ELR-35033.500" REPAIR SLEEVE4.561838
604418EL-40044.500" 4" IPS5.56361234
*Standard coupling length is 6" unless noted otherwise.
E-LOC Transition Coupling
REFERENCEDESCRIPTION
ELA-166105CPLG, E-LOC TRANS 1.660" x 1.050"
ELA-166131CPLG, E-LOC TRANS 1.660" x 1.315"
ELA-190131CPLG, E-LOC TRANS 1.900" x 1.315"
ELA-190166CPLG, E-LOC TRANS 1.900" x 1.660"
ELA-237131CPLG, E-LOC TRANS 2.375" x 1.315"
ELA-237166CPLG, E-LOC TRANS 2.375" x1.660"
ELA-237190CPLG, E-LOC TRANS 2.375" x 1.900"
ELA-287237CPLG, E-LOC TRANS2.875" x 2.375"
ELA-350190CPLG, E-LOC TRANS 3.500" x 1.900"
ELA-350237CPLG, E-LOCTRANS 3.500" x 2.375"
ELA-350287CPLG, E-LOC TRANS 3.500" x2.875"
ELA-450237CPLG, E-LOC TRANS 4.500" x 2.375"
ELA-450287CPLG, E-LOC TRANS 4.500" x 2.875"
ELA-450350CPLG, E-LOC TRANS 4.500" x 3.500"

Revision: 1.000.001

Updated On: Feb. 20, 2024, 7:55 p.m. UTC