SPEC 87019

Cable-in-Conduit (CIC) AL 15kV UD Primary EPEC-40/SCH 40

...

Construction:

• Conductors: 15kV AL TRXLPE Full Neutral LLDPE JKT
• Conduit: High-Density Polyethylene (HDPE)

Applications and Features:

Southwire’s SIMpull® CIC has been utilized by end users in various applications, including the US Department of Transportation (DOT), the US Department of Energy (DOE), commercial constructions, EV infrastructure expansions, Utility grid-hardening efforts, airports, mass transit, renewables, petrochemical, agriculture, and data centers. Manufactured by continuously extruding HDPE loosely around the cable assembly with no adhesion between the conduit and the cable, thus leaving the cables free in the conduit. Lubrication is applied to the cable, allowing for cables to be pulled out and replaced if necessary.

Specifications:

  • ASTM D3350 Standard Specification for Polyethylene Plastics Pipe and Fittings Materials
  • ASTM D3485 Standard Specification for Coilable High Density Polyethylene (HDPE) Cable in Conduit (CIC)
  • ASTM F2160 Standard Specification for Solid Wall High Density Polyethylene (HDPE) Conduit Based on Controlled Outside Diameter (OD)
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661
  • NEMA TC-7 Smooth-Wall Coilable Electrical Polyethylene Conduit
  • Sample Print Legend:

    {SQFTG} FEET (LOGO) SOUTHWIRE CABLE IN CONDUIT HDPE X" EPEC-40 NEMA TC 7 / SCH40 ASTM F2160 (NESC) {MMM/DD/YYYY} {MACH/SHFT/OP}
    Table 1 – Physical and Electrical Data
    Stock NumberDescriptionCable ColorDuct Nominal SizeDuct Nominal Outside Dia.Duct Min. Wall ThicknessDuct Nominal Inside Dia.Duct Min. Bending RadiusDuct Max. Pull TensionDuct ColorApprox. Cable and Duct Weight
    inchinchinchinchinchlblb/1000ft
    6301351 x #2 AWG STR AL 220 mil 15kV Primary UDBK/RD Stripe1.501.9000.1451.590211700BK/3-RD Stripes888
    6169901 x #2 AWG SOL AL 175 mil 15kV Primary UDBK/RD Stripe1.501.9000.1451.590211700BK/3-RD Stripes826
    6304741 x #2 AWG SOL AL 220 mil 15kV Primary UDBK/RD Stripe1.501.9000.1451.590211700BK/3-RD Stripes865
    6343681 x 4/0 AWG STR AL 220 mi 15kV Primary UDBK/RD Stripe2.002.3750.1542.047262280RD1555
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item

    Cable Specification

    Stock NumberCable Specification
    630135 / 634368 / 630474SPEC 81111
    616990SPEC 81101

    Cell Classification for HDPE Conduit

    PropertyTest MethodValue
    DensityD48830.953 g/cc
    Melt IndexD12380.25 g/10 min
    Flexural ModulusD790168,000 psi
    Tensile StrengthD6383900 yield @ 2 in/min
    SP-NCLS ESCRF2136>1000 hrs
    Hydrostatic Design BasisD2837N/A

  • (PE436580C-BK), (PE436580E-Colors)
  • Revision: 1.000.054

    Updated On: April 8, 2024, 6:32 p.m. UTC

    CIC Labor Saving Calculator
    QR Code