SPEC 87015

Cable-in-Conduit (CIC) AL 600V UD Secondary SCH 40

...

Construction:

• Conductors: Triplex 600 Volt USE-2 Underground Service Entrance per SPEC 83013
• Conduit: High-Density Polyethylene (HDPE)

Applications and Features:

Southwire’s SIMpull® CIC has been utilized by end users in various applications, including the US Department of Transportation (DOT), the US Department of Energy (DOE), commercial constructions, EV infrastructure expansions, Utility grid-hardening efforts, airports, mass transit, renewables, petrochemical, agriculture, and data centers. Manufactured by continuously extruding HDPE loosely around the cable assembly with no adhesion between the conduit and the cable, thus leaving the cables free in the conduit. Lubrication is applied to the cable, allowing for cables to be pulled out and replaced if necessary.

Specifications:

  • ASTM D3350 Standard Specification for Polyethylene Plastics Pipe and Fittings Materials
  • ASTM D3485 Standard Specification for Coilable High Density Polyethylene (HDPE) Cable in Conduit (CIC)
  • ASTM F2160 Standard Specification for Solid Wall High Density Polyethylene (HDPE) Conduit Based on Controlled Outside Diameter (OD)
  • UL 854 Service Entrance Cable
  • UL 1990 Standard for Nonmetallic Underground Conduit with Conductors
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661
  • Sample Print Legend:

    {SQFTG} FEET (LOGO) SOUTHWIRE CABLE IN CONDUIT (UL) HDPE X.XX" SCH40 NEMA TC 7 / ASTM F2160 (NESC) {MMM/DD/YYYY} {MACH/SHFT/OP}
    Table 1 – Physical and Electrical Data
    Stock NumberDescriptionCable ColorDuct Nominal SizeDuct Nominal Outside Dia.Duct Min. Wall ThicknessDuct Nominal Inside Dia.Duct Min. Bending RadiusDuct Max. Pull TensionDuct ColorApprox. Cable and Duct Weight
    inchinchinchinchinchlblb/1000ft
    6328913 x 4 AWG AL UD SecondaryBK, BK, BK/YW1.251.6600.1401.360181420BK/3-RD Stripes484
    6311493 x 1/0 AWG AL UD SecondaryBK, BK, BK/YW1.501.9000.1451.590211700Black888
    6331833 x 4/0 AWG AL UD SecondaryBK, BK, BK/YW2.002.3750.1542.047262280BK/3-RD Stripes1555
    6301962 x 350 AWG 1 x 4/0 AL UD SecondaryBK, BK, BK/YW2.502.8750.2032.445323615BK/3-RD Stripes1832
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item

    Cable Specification

    Stock NumberCable Specification
    632891 / 631149 / 633183SPEC 83013

    Cell Classification for HDPE Conduit

    PropertyTest MethodValue
    DensityD48830.953 g/cc
    Melt IndexD12380.25 g/10 min
    Flexural ModulusD790168,000 psi
    Tensile StrengthD6383900 yield @ 2 in/min
    SP-NCLS ESCRF2136>1000 hrs
    Hydrostatic Design BasisD2837N/A

  • (PE436580C-BK), (PE436580E-Colors)
  • Revision: 1.000.034

    Updated On: April 8, 2024, 3:28 p.m. UTC

    CIC Labor Saving Calculator
    QR Code