SPEC 87004
EPEC 11 (SDR 11) With 1250 lb Mule Tape
Construction:
• High-Density Polyethylene (HDPE)
• 1250 lb Mule Tape
• 1250 lb Mule Tape
Applications and Features:
Designed to house and protect wire and cable products in various underground applications for commercial constructions, EV infrastructure expansions, Utility grid-hardening efforts, airports, mass transit, renewables, petrochemical, agriculture, and data centers. May be installed directly buried or encased in concrete. For above ground applications, HDPE conduit must be encased in a minimum of 2 inches of concrete.
Specifications:
Sample Print Legend:
{SQFTG} FEET (LOGO) SOUTHWIRE CONDUIT HDPE X" EPEC-11 NEMA TC 7 / SDR11 ASTM F2160 {MMM/DD/YYYY} {MACH/SHFT/OP}
Table 1 – Physical and Electrical Data
Stock Number | Duct Nominal Size | Duct Nominal Outside Dia. | Duct Min. Wall Thickness | Duct Nominal Inside Dia. | Duct Min. Bending Radius | Duct Max. Pull Tension | Duct Color | Approx. Cable and Duct Weight |
---|---|---|---|---|---|---|---|---|
inch | inch | inch | inch | inch | lb | lb/1000ft | ||
633091 | 1.00 | 1.315 | 0.097 | 1.055 | 14 | 960 | BK/3-RD Stripes | 169 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Cell Classification for HDPE Conduit
Property | Test Method | Value |
---|---|---|
Density | D4883 | 0.953 g/cc |
Melt Index | D1238 | 0.25 g/10 min |
Flexural Modulus | D790 | 168,000 psi |
Tensile Strength | D638 | 3900 yield @ 2 in/min |
SP-NCLS ESCR | F2136 | >1000 hrs |
Hydrostatic Design Basis | D2837 | N/A |
Revision: 1.000.013
Updated On: April 5, 2024, 3:29 p.m. UTC