SPEC 87250
Standard End Caps

Construction:
• Available in sizes 3/4", 1", 1 1/2", 2" and 2 1/2"
Applications and Features:
• Standard end caps are used to keep contaminates and water out of the duct when the reel is not in use. Standard ends can be used with any cable configuration in duct.
• Adaptable, Push-On
• Style Caps
• Flexible PVC
• Weather-Tight Seal
• Adaptable, Push-On
• Style Caps
• Flexible PVC
• Weather-Tight Seal
Standard End Caps
REFERENCE | SIZE |
---|---|
inch | |
G-1 | 0.75 |
G-2 | 1 |
G-3 | 1.5 |
G-8 | 2 |
G-4 | 2.5 |
Revision: 1.000.000
Updated On: Aug. 18, 2023, 2:41 p.m. UTC