SPEC 87203
SIMpull™ Couplers: Quick Seal Termination Fittings
E-Loc & Double E-Loc Quick Seal Termination Fittings
![...](https://d3sx0rvep9h73z.cloudfront.net/cable_image/SPEC87203.png)
Construction:
E-LOC QUICK SEAL TERMINATION FITTINGS
• HDPE male termination
• Threaded lock-nut connection
• No additional tools required
• Available in 3/4" to 2 1/2"
DOUBLE E-LOC QUICK SEAL TERMINATION FITTINGS
• Locking compression HDPE male termination
• Threaded lock-nut connection
• No additional tools required
• Available in 1 1/4" to 2"
• HDPE male termination
• Threaded lock-nut connection
• No additional tools required
• Available in 3/4" to 2 1/2"
DOUBLE E-LOC QUICK SEAL TERMINATION FITTINGS
• Locking compression HDPE male termination
• Threaded lock-nut connection
• No additional tools required
• Available in 1 1/4" to 2"
Applications and Features:
• Quick Seal Terminations join HDPE to assorted cabinets or meter bases.
• Quick Seal Terminations incorporate E-Loc or Double E-Loc features to create a weather-resistant seal.
• Quick Seal Terminations incorporate E-Loc or Double E-Loc features to create a weather-resistant seal.
Specifications:
E-LOC Quick Seal Termination Fittings
REFERENCE | NOMINAL SIZE | TYPE |
---|---|---|
inch | ||
ETA-105 | 0.75 | HDPE terminal adaptor |
ETA-131 | 1 | HDPE terminal adaptor |
ETA-166 | 1.25 | HDPE terminal adaptor |
ETA-190 | 1.5 | HDPE terminal adaptor |
ETA-237 | 2 | HDPE terminal adaptor |
ETA-287 | 2.5 | HDPE terminal adaptor |
E-LOC Quick Seal Termination Fittings are not UL-Listed
Double E-LOC Quick Seal Termination Fittings
REFERENCE | NOMINAL SIZE | TYPE |
---|---|---|
inch | ||
DETA-166 | 1.25 | Locking compression HDPE terminal adaptor |
DETA-190 | 1.5 | Locking compression HDPE terminal adaptor |
DETA-237 | 2 | Locking compression HDPE terminal adaptor |
Revision: 1.000.002
Updated On: July 3, 2024, 9:54 p.m. UTC