SPEC 87100
COPPER TRACER WIRE

Construction:
• Soft drawn copper solid conductor
• 16 AWG to 8 AWG
• Insulated with Linear Low Density Polyethylene (LLDPE) also known as high molecular weight polyethylene (HMWPE)
• Color options: yellow, blue, red, orange, black, green
• 16 AWG to 8 AWG
• Insulated with Linear Low Density Polyethylene (LLDPE) also known as high molecular weight polyethylene (HMWPE)
• Color options: yellow, blue, red, orange, black, green
Applications and Features:
• Used as tracer wire to locate buried conduit
• 30 volt constructions suitable for direct burial
• 30 or 600 volt depending on insulation thickness
• 30 volt constructions suitable for direct burial
• 30 or 600 volt depending on insulation thickness
Specifications:
30 Volt
SIZE | CONDUCTOR NOMINAL O.D. | INSULATION THICKNESS | OVERALL NOMINAL O.D. | APPROX. WEIGHT |
---|---|---|---|---|
AWG | inch | inch | inch | lbs/1000’ |
16 | 0.0508 | 0.03 | 0.111 | 11 |
14 | 0.0641 | 0.03 | 0.124 | 16 |
12 | 0.0808 | 0.03 | 0.141 | 24 |
10 | 0.1019 | 0.03 | 0.162 | 36 |
8 | 0.128 | 0.03 | 0.189 | 56 |
600 Volt
SIZE | CONDUCTOR NOMINAL O.D. | INSULATION THICKNESS | OVERALL NOMINAL O.D. | APPROX. WEIGHT |
---|---|---|---|---|
AWG | inch | inch | inch | lbs/1000’ |
16 | 0.0508 | 0.045 | 0.141 | 13 |
14 | 0.0641 | 0.045 | 0.154 | 19 |
12 | 0.0808 | 0.045 | 0.171 | 27 |
10 | 0.1019 | 0.045 | 0.192 | 40 |
8 | 0.128 | 0.045 | 0.219 | 60 |
Color Options
Conduit | Fiber Optic Cable | Colors | orange |
---|---|---|---|
CATV/Telephone | orange | ||
Gas | yellow | ||
Electric | black red | ||
Water | blue | ||
Sewer | green |
Revision: