SPEC 87007
EPEC 80 (Schedule 80)
Construction:
High-Density Polyethylene (HDPE)
Applications and Features:
Designed to house and protect wire and cable products in various underground applications for commercial constructions, EV infrastructure expansions, Utility grid-hardening efforts, airports, mass transit, renewables, petrochemical, agriculture, and data centers. May be installed directly buried or encased in concrete as permitted by The National Electrical Code® Article 353. For above ground applications, HDPE conduit must be encased in a minimum of 2 inches of concrete.
Specifications:
Sample Print Legend:
{SQFTG} FEET (LOGO) SOUTHWIRE CONDUIT (UL) HDPE X" SCH80 NEMA TC 7 / ASTM F2160 {MMM/DD/YYYY} {MACH/SHFT/OP}
Table 1 – Physical and Electrical Data
Stock Number | Duct Nominal Size | Duct Nominal Outside Dia. | Duct Min. Wall Thickness | Duct Nominal Inside Dia. | Duct Min. Bending Radius | Duct Max. Pull Tension | Duct Color | Approx. Cable and Duct Weight |
---|---|---|---|---|---|---|---|---|
inch | inch | inch | inch | inch | lb | lb/1000ft | ||
TBA | 0.75 | 1.050 | 0.154 | 0.722 | 12 | 710 | Optional | 149 |
633648 | 1.00 | 1.315 | 0.133 | 0.936 | 14 | 1360 | BK | 219 |
TBA | 1.25 | 1.660 | 0.140 | 1.255 | 18 | 1870 | Optional | 297 |
TBA | 1.50 | 1.900 | 0.200 | 1.476 | 21 | 2275 | Optional | 468 |
632162 | 2.00 | 2.375 | 0.218 | 1.913 | 26 | 3145 | BK | 648 |
TBA | 2.50 | 2.875 | 0.276 | 2.290 | 32 | 4780 | Optional | 989 |
TBA | 3.00 | 3.500 | 0.300 | 3.786 | 39 | 6420 | Optional | 1325 |
632164 | 4.00 | 4.500 | 0.337 | 3.786 | 50 | 9365 | BK | 1936 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Cell Classification for HDPE Conduit
Property | Test Method | Value |
---|---|---|
Density | D4883 | 0.953 g/cc |
Melt Index | D1238 | 0.25 g/10 min |
Flexural Modulus | D790 | 168,000 psi |
Tensile Strength | D638 | 3900 yield @ 2 in/min |
SP-NCLS ESCR | F2136 | >1000 hrs |
Hydrostatic Design Basis | D2837 | N/A |
Revision: 1.000.017
Updated On: April 5, 2024, 3:42 p.m. UTC
CIC Labor Saving Calculator