SPEC 46455
3/C CU 15kV 220 NLEPR 133% AIA PVC MV-105 50% Ground. Silicone Free
Type MV-105 Three Conductor Copper, 220 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level, Tape Shield, 50% Ground Aluminum Interlocked Armor (AIA), Polyvinyl Chloride (PVC) Jacket. Silicone Free. Silicone Free

Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8 (Tinned Copper per ASTM B33 optional)
- Conductor Shield:Semi-conducting cross-linked copolymer
- Insulation:220 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level,
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
- Grounding Conductor:Three separate ground wires with a combined circular mil of 50% of the phase conductor. Class B compressed stranded bare copper per ASTM B3 and ASTM B8 (Tinned Copper per ASTM B33 optional)
- Filler:Non-hydroscopic wax paper filler
- Binder:Polypropylene tape
- Armor:Aluminum Interlocked Armor (AIA)
- Overall Jacket:Polyvinyl Chloride (PVC)
Applications and Features:
Southwire’s 15KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend. For uses in Class I and II, Division 2 hazardous locations per NEC Article 501 and 502.Rated for 1000 lbs./ FT maximum sidewall pressure. The ground is sized to equal 50% of the phase conductor. Silicone free cable.
Specifications:
Sample Print Legend:
{SQFTG_DUAL} SOUTHWIRE{R} POWER CABLE MASTER-DESIGN {UL} 3/C XXX KCMIL CU 220 MILS NL-EPR 15KV 133% INS LEVEL 25%TS GW 3 X X AWG CU MV-105 FOR CT USE SUN. RES. FOR DIRECT BURIAL {NESC}
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Diameter Over Conductor | Diameter Over Insulation | Diameter Over Insulation Shield | Ground | Jacket Thickness1 | Approx. OD | Approx. Weight | Max Pull Tension | Min Bending Radius |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | inch | inch | No. x AWG | mil | inch | lb/1000ft | lb | inch | |
576202 | 750 | 0.968 | 1.464 | 1.524 | 3 x 2/0 | 90 | 3.851 | 12093 | 18000 | 26.9 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Electrical and Engineering Data
Cond. Size | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance* | Positive Sequence Impedance* | Shield Short Circuit Current 6 Cycles | Allowable Ampacity In Duct 90/105°C† | Allowable Ampacity In Air 90/105°C‡ |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
750 | 0.014 | 0.023 | 0.0229 | 0.0324 | 0.349 + j0.233 | 0.024 + j0.032 | 4371 | 545/585 | 670/745 |
* Calculations are based on 5 mil 25 % over lapping copper tape shield / Conductor temperature of 90°C / Shield temperature of 45°C / Earth resistivity of 100 ohms-meter
† Ampacities are based on TABLE 310.60(C)(83) of the 2020 National Electrical Code (20°C Ambient Earth Temperature, Thermal Resistance ROH of 90)
‡ Ampacities are based on TABLE 310.60(C)(71) of the 2020 National Electrical Code (40°C Ambient Air Temperature)
† Ampacities are based on TABLE 310.60(C)(83) of the 2020 National Electrical Code (20°C Ambient Earth Temperature, Thermal Resistance ROH of 90)
‡ Ampacities are based on TABLE 310.60(C)(71) of the 2020 National Electrical Code (40°C Ambient Air Temperature)
Revision: 3.0.00C