SPEC 46002

CU Compressed 2.4kV NLEPR Insulation SIM-PVC Jacket. MV 90

Type MV-90 Single Conductor Copper, No Lead Ethylene Propylene Rubber (NL-EPR) SIMpull Polyvinyl Chloride (PVC) Jacket

...

Construction:

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8 (Tinned Copper per ASTM B33 optional)
  2. Conductor Shield:Semi-conducting cross-linked copolymer
  3. Insulation:No Lead Ethylene Propylene Rubber (NL-EPR)
  4. Overall Jacket:Polyvinyl Chloride (PVC)

Applications and Features:

Southwire’s 2.4KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, direct burial, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation, 130°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend when UL listed. Rated at -25°C for cold bend and cold impact and marked with "LTDD" when CSA listed or dual UL/CSA listed. PVC jacket is made with SIM technology and has a coefficient of friction COF of 0.2. Cable can be installed in conduit without the aid of lubrication. Rated for 1000 lbs./FT maximum sidewall pressure.

Specifications:

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • ASTM B496 Compact Round Concentric-lay-standard copper
  • UL 1072 Medium-Voltage Power Cables
  • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • ICEA S-96-659 (NEMA WC 71) 2001-5000 V Nonshielded Cables
  • CT USE Sizes 1/0 AWG and Larger
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661
  • Sample Print Legend:

    {SQFTG_DUAL} SOUTHWIRE® POWER CABLE {UL} # AWG CU XXX MILS NL-EPR 2400V NONSHIELDED MV-90 SUN. RES. FOR CT USE {NESC}
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeStrand CountDiameter Over ConductorDiameter Over InsulationJacket ThicknessApprox. ODCopper WeightApprox. WeightMax Pull TensionMin Bending RadiusConduit Size
    AWG/KcmilNo. of Strandsinchinchmilinchlb/1000ftlb/1000ftlbinchinch
    6072261/0190.3610.650850.8263265688446.62.5
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Conduit size based on 3 phase 40% fill-factor without ground
    Table 2 – Electrical and Engineering Data
    Cond. SizeDC Resistance @ 25°CAC Resistance @ 90°CInductive Reactance @ 60HzAllowable Ampacity In Duct 90/105°CAllowable Ampacity In Air 90/105°C
    AWG/KcmilΩ/1000ftΩ/1000ftΩ/1000ftAmpAmp
    1/00.1020.1280.0401195/210260/290
    * NEC ampacities are based on:
    * For Duct: Table 310.60(C)(11) Detail 1.
    * For Free Air: Table 310.60(C)(3).
    * Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.

    Revision: 1.000.004

    Updated On: July 11, 2024, 1:31 p.m. UTC