SPEC 85310
600V Tinned Cu Cross Linked Polyethylene Pairs POS
Instrumentation Cable 600 Volt tinned Copper Conductors cross linked polyethylene Insulated Singles with Overall Shield POS. Thermoset chlorinated polyethylene CPE-TS Jacket Heat, Moisture and Sunlight Resistant. For Direct Burial-Sunlight Resistant.

Construction:
- Conductor:Class B tinned stranded copper per ASTM B33
- Insulation:Cross linked polyethylene XLPE. Black/White alpha-numeric print alternate and inverted. 1-ONE, 2-TWO
- Overall Drain Wire:Tinned Copper 22 AWG.
- Overall Shielded:100% coverage aluminum/polyester foil shield with a drain wire.
- Rip Cord:Rip cord under jacket for ease of removal
- Jacket:Black sunlight resistant thermoset chlorinated polyethylene CPE-TS
Applications and Features:
Southwire’s Instrumentation Cables are suitable for installations in wet or dry locations at 90°C for operation and interconnection of protective and signaling devices and for general use in manufacturing, industrial and commercial distribution systems. Cables are constructed with 7 strand tinned copper conductors insulated with fire retardant cross linked polyethylene FR-XLPE insulation. The paired conductors are colored black, white, and alpha-numeric printed. The overall assembly is covered with an aluminum polyester foil with 100% coverage and a tinned drain wire. The cable is suited for use in cable trays, raceways, conduit, aerial (when supported with a messenger). For direct burial and sunlight resistant. The jacket is black thermoset chlorinated polyethylene CPE-TS with a nylon ripcord for easy removal.
Specifications:
Sample Print Legend:
{SQFTG} SOUTHWIRE{R} XX AWG TIN CU 1 PAIR FR-XLPE CDRS SHIELDED 90{D}C WET OR DRY CPE-TS JKT 600V SUN RES
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Number of Pairs | Diameter Over Conductor | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight | Min Bending Radius | DC Resistance @ 25°C |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | pair | inch | mil | mil | inch | lb/1000ft | inch | Ω/1000ft | |
606951 | 18 | 2 | 0.045 | 25 | 45 | 0.289 | 23 | 2.3 | 6.669 |
606952 | 18 | 4 | 0.045 | 25 | 45 | 0.459 | 79 | 3.6 | 6.669 |
606953 | 18 | 16 | 0.045 | 25 | 80 | 0.886 | 299 | 7.0 | 6.669 |
629252 | 16 | 1 | 0.057 | 25 | 45 | 0.316 | 50 | 2.5 | 4.181 |
606957 | 14 | 2 | 0.070 | 30 | 45 | 0.379 | 76 | 3.0 | 2.631 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Note: 1 Pair is not TC-ER Rated
Table 2 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Number of Pairs | Diameter Over Conductor | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight | Min Bending Radius | DC Resistance @ 25°C |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | pair | inch | mm | mm | mm | lb/km | mm | Ω/km | |
606951 | 18 | 2 | 0.045 | 0.64 | 1.14 | 7.34 | 34 | 58.42 | 21.88 |
606952 | 18 | 4 | 0.045 | 0.64 | 1.14 | 11.66 | 118 | 91.44 | 21.88 |
606953 | 18 | 16 | 0.045 | 0.64 | 2.03 | 22.50 | 445 | 177.80 | 21.88 |
629252 | 16 | 1 | 0.057 | 0.64 | 1.14 | 8.03 | 74 | 63.50 | 13.72 |
606957 | 14 | 2 | 0.070 | 0.76 | 1.14 | 9.63 | 113 | 76.20 | 8.63 |
Typical Electrical Specifications for Each Pair
Size | Capacitance | Inductance |
---|---|---|
AWG | pF/ft | µH/ft |
18 | 40.66 | 0.0957 |
16 | 48.51 | 0.0895 |
Revision: 1.000.010
Updated On: June 24, 2025, 11:26 p.m. UTC