SPEC 83018
Quadruplex 600 Volt USE-2 Underground Service Entrance

Construction:
- Conductor:Conductors are stranded, compressed 1350-H16/H26 (3/4 Hard) aluminum
- Insulation:Cross Linked Polyethylene (XLPE)
- Neutral:Cross Linked Polyethylene (XLPE) with three Yellow Extruded Stripes (YES)
For information about our Cable-Rejuvenation Services please visit us at: Cable-Rejuvenation Services
You can email us at: Cable-Rejuvenation Services
Applications and Features:
Conductors are stranded, compressed 1350-H16/H26 (3/4 Hard) aluminum, insulated with cross-linked polyethylene. Neutrals are identified by three yellow extruded stripes. Cables with “YES” neutrals have sequential footage markers. Conductors are durably surface printed for identification. Three-phase conductors and one neutral conductor are cabled together to produce the quadruplex cable configuration. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. UL listed as USE-2 per UL 854 Service-Entrance Cables
Specifications:
Sample Print Legend:
SOUTHWIRE E32071 {UL} AWG XX AL TYPE USE-2 XX MILS XLP INSULATION 600 VOLTS {MMM/DD/YYYY} {SEQUENTIAL FOOTAGE MARKS} SEQ FEET.
Table 1 – Weights and Measurements
| Stock Number | Code Word | Phase Cond. Size | Phase Strand | Dia. Over Phase Conductor | Phase Insul. Thickness | Dia. Over Phase Insulation | Neutral Cond. Size | Neutral Strand | Neutral Insul. Thickness | Approx. OD | Approx. Weight |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. | inch | mil | inch | AWG/Kcmil | No. | mil | inch | lb/1000ft | ||
| 274332 | Tulsa | 4 | 7 | 0.225 | 60 | 0.345 | 4 | 6 | 60 | 0.831 | 250 |
| 274340 | Dyke | 2 | 7 | 0.282 | 60 | 0.402 | 4 | 6 | 60 | 0.972 | 337 |
| 274357 | Wittenberg | 2 | 7 | 0.282 | 60 | 0.402 | 2 | 6 | 60 | 0.972 | 366 |
| 274365 | Notre Dame | 1/0 | 9 | 0.361 | 80 | 0.521 | 2 | 6 | 60 | 1.235 | 534 |
| 274373 | Purdue | 1/0 | 9 | 0.361 | 80 | 0.521 | 1/0 | 7 | 80 | 1.235 | 590 |
| 274381 | Syracuse | 2/0 | 11 | 0.405 | 80 | 0.565 | 1 | 7 | 80 | 1.339 | 659 |
| 274399 | Lafayette | 2/0 | 11 | 0.405 | 80 | 0.565 | 2/0 | 11 | 80 | 1.339 | 714 |
| 274407 | Swarthmore | 3/0 | 17 | 0.456 | 80 | 0.616 | 1/0 | 7 | 80 | 1.455 | 795 |
| 274415 | Davidson | 3/0 | 17 | 0.456 | 80 | 0.616 | 3/0 | 15 | 80 | 1.455 | 863 |
| 274423 | Wake Forest | 4/0 | 18 | 0.512 | 80 | 0.672 | 2/0 | 11 | 80 | 1.588 | 970 |
| 274431 | Earlham | 4/0 | 18 | 0.512 | 80 | 0.672 | 4/0 | 17 | 80 | 1.588 | 1055 |
| 611724 | Rust | 250 | 18 | 0.536 | 95 | 0.726 | 3/0 | 15 | 80 | 1.753 | 1170 |
| 274902 | Slippery Rock | 350 | 30 | 0.661 | 95 | 0.851 | 4/0 | 17 | 80 | 2.006 | 1542 |
| 340844 | Niagara | 350 | 30 | 0.661 | 95 | 0.851 | 350 | 24 | 95 | 2.006 | 1705 |
| 303727 | Wofford | 500 | 37 | 0.789 | 95 | 0.979 | 350 | 24 | 95 | 2.293 | 2174 |
| 144048 | Westminster | 750 | 55 | 0.968 | 110 | 1.188 | 350 | 24 | 95 | 2.797 | 3014 |
All dimensions are nominal and subject to normal manufacturing tolerances
Notes:
1. The actual number of strands may differ for single input wire per ASTM B901
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
1. The actual number of strands may differ for single input wire per ASTM B901
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 2 – Electrical and Engineering Data
| Code Word | Phase Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity in Duct or Buried 75/90°C |
|---|---|---|---|---|---|---|---|
| AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | |
| Tulsa | 4 | 3.3 | 801 | 0.424 | 0.511 | 0.048 | 52 / 60 |
| Dyke | 2 | 3.9 | 1274 | 0.266 | 0.320 | 0.045 | 72 / 80 |
| Wittenberg | 2 | 3.9 | 1274 | 0.266 | 0.320 | 0.045 | 72 / 80 |
| Notre Dame | 1/0 | 6.2 | 2027 | 0.167 | 0.201 | 0.044 | 96 / 108 |
| Purdue | 1/0 | 6.2 | 2027 | 0.167 | 0.201 | 0.044 | 96 / 108 |
| Syracuse | 2/0 | 6.7 | 2555 | 0.133 | 0.159 | 0.043 | 108 / 120 |
| Lafayette | 2/0 | 6.7 | 2555 | 0.133 | 0.159 | 0.043 | 108 / 120 |
| Swarthmore | 3/0 | 7.3 | 3221 | 0.105 | 0.126 | 0.042 | 124 / 140 |
| Davidson | 3/0 | 7.3 | 3221 | 0.105 | 0.126 | 0.042 | 124 / 140 |
| Wake Forest | 4/0 | 7.9 | 4062 | 0.084 | 0.100 | 0.041 | 144 / 164 |
| Earlham | 4/0 | 7.9 | 4062 | 0.084 | 0.100 | 0.041 | 144 / 164 |
| Rust | 250 | 8.8 | 4405 | 0.071 | 0.097 | 0.040 | 200 / 224 |
| Slippery Rock | 350 | 12.0 | 6720 | 0.050 | 0.062 | 0.040 | 200 / 224 |
| Niagara | 350 | 12.0 | 6720 | 0.050 | 0.062 | 0.040 | 200 / 224 |
| Wofford | 500 | 13.8 | 9600 | 0.035 | 0.044 | 0.039 | 248 / 280 |
| Westminster | 750 | 16.8 | 14400 | 0.024 | 0.031 | 0.038 | 308 / 348 |
Notes:
1. Inductive reactance assumes cables are cradled in conduit, and the neutral is carrying no current.
2. Triple parallel inductive reactance calculation assumes the phase conductors are adjacent to one another.
3. Conductors assumed to be reverse lay stranded, compressed construction.
4. Phase spacing assumes cables are touching.
5. Resistances shown are for the Phase conductors only.
6. Ampacity based on 90°C conductor temperature, 20°C ambient, RHO 90, 100% load factor.
1. Inductive reactance assumes cables are cradled in conduit, and the neutral is carrying no current.
2. Triple parallel inductive reactance calculation assumes the phase conductors are adjacent to one another.
3. Conductors assumed to be reverse lay stranded, compressed construction.
4. Phase spacing assumes cables are touching.
5. Resistances shown are for the Phase conductors only.
6. Ampacity based on 90°C conductor temperature, 20°C ambient, RHO 90, 100% load factor.
Revision: 1.000.002
Updated On: Dec. 31, 2024, 11:09 p.m. UTC


