SPEC 83052
PowerGlide Quadruplex 600 Volt Underground Service Entrance
Aluminum Conductor. Cross-linked Polyethylene (XLP) Insulation. HI-SCORE available upon request. Easy to Pull or Push.
Construction:
- Conductor:Conductors are stranded, compressed 1350-H16/H26 (3/4 Hard) aluminum
- Insulation:Cross Linked Polyethylene (XLPE). LLDPE or HDPE based polymer
- Neutral:Cross Linked Polyethylene (XLPE) with three Yellow Extruded Stripes (YES)
- PowerGlide:Engineered spiral-wrapped glide wire that reduces installation friction and maintains bundle integrity
For information about our Cable-Rejuvenation Services please visit us at: Cable-Rejuvenation Services
You can email us at: Cable-Rejuvenation Services
Applications and Features:
Conductors are stranded, compressed 1350-H16/H26 (3/4 Hard) aluminum, insulated with cross-linked polyethylene. Neutrals are identified by three yellow extruded stripes "YES". Cables with “YES” neutrals have sequential footage markers. Conductors are durably surface printed for identification. Two-phase conductors and one neutral conductor are cabled together to produce the triplex cable configuration. Twisted conductors are bound with an engineered spiral-wrapped glide wire that reduces installation friction and maintains bundle integrity. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions
Specifications:
Table 1 – Weights and Measurements
Stock Number | Code Word | Phase Cond. Size | Phase Strand | Dia. Over Phase Conductor | Phase Insul. Thickness | Dia. Over Phase Insulation | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | inch | mil | inch | inch | lb/1000ft | ||
TBA | Purdue | 1/0 | 19 | 0.361 | 80 | 0.521 | 1.263 | 719 |
All dimensions are nominal and subject to normal manufacturing tolerances
Notes:
1. The actual number of strands may differ for single input wire per ASTM B901
1. The actual number of strands may differ for single input wire per ASTM B901
Table 2 – Electrical and Engineering Data
Code Word | Phase Cond. Size | Min Bending Radius | Neutral Rated Breaking Strength | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity in Duct 90°C |
---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | |
Purdue | 1/0 | 6.3 | 2027 | 0.167 | 0.201 | 0.044 | 96 / 108 |
Notes:
1. Inductive reactance assumes cables are cradled in conduit, and the neutral is carrying no current.
2. Triple parallel inductive reactance calculation assumes the phase conductors are adjacent to one another.
3. Conductors assumed to be reverse lay stranded, compressed construction.
4. Phase spacing assumes cables are touching.
5. Resistances shown are for the Phase conductors only.
6. Ampacity based on 90°C conductor temperature, 20°C ambient, RHO 90, 100% load factor.
1. Inductive reactance assumes cables are cradled in conduit, and the neutral is carrying no current.
2. Triple parallel inductive reactance calculation assumes the phase conductors are adjacent to one another.
3. Conductors assumed to be reverse lay stranded, compressed construction.
4. Phase spacing assumes cables are touching.
5. Resistances shown are for the Phase conductors only.
6. Ampacity based on 90°C conductor temperature, 20°C ambient, RHO 90, 100% load factor.
Revision: 1.000.001
Updated On: July 3, 2024, 10:14 p.m. UTC