SPEC 26641
HVTECK CU 3/C 345NLEPR TS PVC AIA PVC 35kV 100% CSA
3 Conductor, 345 Mils No Lead Ethylene Propylene Rubber (NL-EPR), 100% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket

Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Conductor Shield:Semi-conducting cross-linked copolymer
- Insulation:345 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 100% insulation level
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
- Filler:Interstices filled with non-hydroscoping/non-wicking fillers
- Grounding Conductor:Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8
- Binder:Polypropylene tape
- Inner Jacket:PVC inner jacket
- Armour:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Black Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire's 35kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.
Specifications:
Sample Print Legend:
(CSA) SOUTHWIRE (NESC) #P# 3/C [#AWG or #kcmil] CU 345 NLEPR AIA 35kV 100% INS LEVEL 25% TS SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
Table 1 – Weights and Measurements
Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Ground Size | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | inch | inch | mil | inch | AWG | mil | inch | mil | inch | lb/1000ft |
1/0 | 19 | 0.361 | 1.089 | 345 | 1.149 | 6 | 125 | 3.131 | 85 | 3.301 | 4935 |
2/0 | 19 | 0.405 | 1.133 | 345 | 1.193 | 6 | 125 | 3.226 | 85 | 3.396 | 5376 |
3/0 | 19 | 0.456 | 1.184 | 345 | 1.244 | 4 | 125 | 3.336 | 85 | 3.506 | 5916 |
4/0 | 19 | 0.512 | 1.240 | 345 | 1.300 | 4 | 125 | 3.457 | 85 | 3.627 | 6560 |
250 | 37 | 0.558 | 1.294 | 345 | 1.354 | 4 | 125 | 3.573 | 85 | 3.743 | 7158 |
350 | 37 | 0.661 | 1.397 | 345 | 1.457 | 3 | 125 | 3.796 | 85 | 3.966 | 8541 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
Table 2 – Electrical and Engineering Data
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance* | Positive Sequence Impedance* | Phase Short Circuit Current @ 60Hz | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | MΩ/1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | kAmp | Amp | Amp |
1/0 | 23.1 | 2534 | 0.102 | 0.128 | 0.057 | 0.049 | 0.482 + j0.311 | 0.128 + j0.049 | 3560 | 231 | 256 |
2/0 | 23.7 | 3194 | 0.081 | 0.102 | 0.053 | 0.047 | 0.451 + j0.298 | 0.102 + j0.047 | 3696 | 265 | 290 |
3/0 | 24.5 | 4027 | 0.064 | 0.081 | 0.049 | 0.045 | 0.426 + j0.283 | 0.081 + j0.045 | 3854 | 303 | 327 |
4/0 | 25.3 | 5078 | 0.051 | 0.065 | 0.046 | 0.043 | 0.404 + j0.268 | 0.065 + j0.044 | 4027 | 348 | 369 |
250 | 26.2 | 6000 | 0.043 | 0.056 | 0.043 | 0.042 | 0.39 + j0.255 | 0.056 + j0.042 | 4195 | 384 | 408 |
350 | 27.7 | 8400 | 0.031 | 0.041 | 0.039 | 0.040 | 0.364 + j0.232 | 0.042 + j0.04 | 4514 | 468 | 485 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Table 3 – Weights and Measurements (Metric)
Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Ground Size | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | mm | mm | AWG | mm | mm | mm | mm | kg/km |
1/0 | 19 | 9.17 | 27.66 | 8.76 | 29.18 | 6 | 3.18 | 79.53 | 2.16 | 83.85 | 7344 |
2/0 | 19 | 10.29 | 28.78 | 8.76 | 30.30 | 6 | 3.18 | 81.94 | 2.16 | 86.26 | 8000 |
3/0 | 19 | 11.58 | 30.07 | 8.76 | 31.60 | 4 | 3.18 | 84.73 | 2.16 | 89.05 | 8804 |
4/0 | 19 | 13.00 | 31.50 | 8.76 | 33.02 | 4 | 3.18 | 87.81 | 2.16 | 92.13 | 9762 |
250 | 37 | 14.17 | 32.87 | 8.76 | 34.39 | 4 | 3.18 | 90.75 | 2.16 | 95.07 | 10652 |
350 | 37 | 16.79 | 35.48 | 8.76 | 37.01 | 3 | 3.18 | 96.42 | 2.16 | 100.74 | 12710 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
Table 4 – Electrical and Engineering Data (Metric)
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance* | Positive Sequence Impedance* | Phase Short Circuit Current @ 60Hz | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | mm | newton | Ω/km | Ω/km | MΩ/km | Ω/km | Ω/1000ft | Ω/1000ft | kAmp | Amp | Amp |
1/0 | 586.74 | 11276 | 0.3346 | 0.42 | 0.0174 | 0.1608 | 0.482 + j0.311 | 0.128 + j0.049 | 3560 | 231 | 256 |
2/0 | 601.98 | 14213 | 0.2657 | 0.33 | 0.0162 | 0.1542 | 0.451 + j0.298 | 0.102 + j0.047 | 3696 | 265 | 290 |
3/0 | 622.30 | 17920 | 0.2100 | 0.27 | 0.0149 | 0.1476 | 0.426 + j0.283 | 0.081 + j0.045 | 3854 | 303 | 327 |
4/0 | 642.62 | 22597 | 0.1673 | 0.21 | 0.0140 | 0.1411 | 0.404 + j0.268 | 0.065 + j0.044 | 4027 | 348 | 369 |
250 | 665.48 | 26700 | 0.1411 | 0.18 | 0.0131 | 0.1378 | 0.39 + j0.255 | 0.056 + j0.042 | 4195 | 384 | 408 |
350 | 703.58 | 37380 | 0.1017 | 0.13 | 0.0119 | 0.1312 | 0.364 + j0.232 | 0.042 + j0.04 | 4514 | 468 | 485 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Revision: 1.000.000
Updated On: Aug. 18, 2023, 2:39 p.m. UTC