SPEC 26615
HVTECK CU 1/C 345TRXLPE CB PVC AIA PVC 35kV 100% CSA
Single Conductor, 345 Mils Tree Retardant Cross Linked Polyethylene, 100% Insulation Level, Concentric Bond, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket

Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Conductor Shield:Semi-conducting cross-linked copolymer
- Insulation:345 Mils Tree Retardant Cross Linked Polyethylene 100% insulation level
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Concentric Shield:Concentrically applied copper bond / shield wires. Complies with greater than the minimum requirement as per Table 44, CSA Standard C68.10 and Table 16A, Canadian Electrical Code Part 1
- Neutral Separator:Mylar tape
- Inner Jacket:PVC inner jacket
- Armour:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Red Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire's 35kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.
Specifications:
Sample Print Legend:
(CSA) SOUTHWIRE (NESC) #P# 1/C [#AWG or #kcmil] CU 345 TRXLPE AIA 35kV 100% INS LEVEL CB [No. x SIZE] AWG SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Concentric Neutral | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | inch | inch | mil | inch | No. x AWG | mil | inch | mil | inch | lb/1000ft | |
TBA | 1/0 | 19 | 0.361 | 1.089 | 345 | 1.149 | 11 x 14 | 80 | 1.799 | 60 | 1.919 | 1665 |
TBA | 2/0 | 19 | 0.405 | 1.133 | 345 | 1.193 | 11 x 14 | 80 | 1.843 | 60 | 1.963 | 1798 |
TBA | 3/0 | 19 | 0.456 | 1.184 | 345 | 1.244 | 13 x 14 | 80 | 1.894 | 60 | 2.014 | 2082 |
TBA | 4/0 | 19 | 0.512 | 1.240 | 345 | 1.300 | 13 x 14 | 80 | 1.950 | 60 | 2.070 | 2283 |
TBA | 250 | 37 | 0.558 | 1.294 | 345 | 1.354 | 17 x 14 | 80 | 2.004 | 60 | 2.124 | 2520 |
TBA | 350 | 37 | 0.661 | 1.397 | 345 | 1.457 | 21 x 14 | 110 | 2.167 | 60 | 2.287 | 3131 |
674111 | 500 | 37 | 0.789 | 1.525 | 345 | 1.585 | 27 X 14 | 110 | 2.283 | 75 | 2.433 | 3707 |
TBA | 750 | 61 | 0.968 | 1.714 | 345 | 1.774 | 21 x 12 | 110 | 2.518 | 75 | 2.668 | 5014 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
Table 2 – Electrical and Engineering Data
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance* | Positive Sequence Impedance* | Phase Short Circuit Current @ 60Hz | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | MΩ/1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | kAmp | Amp | Amp |
1/0 | 13.4 | 844 | 0.102 | 0.128 | 0.074 | 0.060 | 0.11 + j0.036 | 0.116 + j0.044 | 8577 | 278 | 272 |
2/0 | 13.7 | 1064 | 0.081 | 0.102 | 0.070 | 0.058 | 0.084 + j0.034 | 0.09 + j0.042 | 8577 | 316 | 303 |
3/0 | 14 | 1342 | 0.064 | 0.081 | 0.064 | 0.056 | 0.063 + j0.032 | 0.069 + j0.04 | 10137 | 356 | 333 |
4/0 | 14.4 | 1692 | 0.051 | 0.065 | 0.060 | 0.054 | 0.047 + j0.03 | 0.053 + j0.038 | 10137 | 403 | 367 |
250 | 14.8 | 2000 | 0.043 | 0.056 | 0.057 | 0.052 | 0.038 + j0.029 | 0.044 + j0.037 | 13256 | 455 | 411 |
350 | 16 | 2800 | 0.031 | 0.041 | 0.050 | 0.050 | 0.023 + j0.027 | 0.029 + j0.035 | 16376 | 537 | 459 |
500 | 17 | 4000 | 0.022 | 0.030 | 0.044 | 0.048 | 0.012 + j0.024 | 0.018 + j0.033 | 20275 | 616 | 499 |
750 | 18.6 | 6000 | 0.014 | 0.023 | 0.038 | 0.045 | 0.005 + j0.022 | 0.012 + j0.031 | 26018 | 716 | 557 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Table 3 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Concentric Neutral | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | mm | mm | No. x AWG | mm | mm | mm | mm | kg/km | |
TBA | 1/0 | 19 | 9.17 | 27.66 | 8.76 | 29.18 | 11 x 14 | 2.03 | 45.69 | 1.52 | 48.74 | 2478 |
TBA | 2/0 | 19 | 10.29 | 28.78 | 8.76 | 30.30 | 11 x 14 | 2.03 | 46.81 | 1.52 | 49.86 | 2676 |
TBA | 3/0 | 19 | 11.58 | 30.07 | 8.76 | 31.60 | 13 x 14 | 2.03 | 48.11 | 1.52 | 51.16 | 3098 |
TBA | 4/0 | 19 | 13.00 | 31.50 | 8.76 | 33.02 | 13 x 14 | 2.03 | 49.53 | 1.52 | 52.58 | 3397 |
TBA | 250 | 37 | 14.17 | 32.87 | 8.76 | 34.39 | 17 x 14 | 2.03 | 50.90 | 1.52 | 53.95 | 3750 |
TBA | 350 | 37 | 16.79 | 35.48 | 8.76 | 37.01 | 21 x 14 | 2.79 | 55.04 | 1.52 | 58.09 | 4659 |
674111 | 500 | 37 | 20.04 | 38.73 | 8.76 | 40.26 | 27 X 14 | 2.79 | 57.99 | 1.91 | 61.80 | 5517 |
TBA | 750 | 61 | 24.59 | 43.54 | 8.76 | 45.06 | 21 x 12 | 2.79 | 63.96 | 1.91 | 67.77 | 7462 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
Table 4 – Electrical and Engineering Data (Metric)
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance* | Positive Sequence Impedance* | Phase Short Circuit Current @ 60Hz | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | mm | newton | Ω/km | Ω/km | MΩ/km | Ω/km | Ω/1000ft | Ω/1000ft | kAmp | Amp | Amp |
1/0 | 340.36 | 3756 | 0.3346 | 0.42 | 0.0226 | 0.1969 | 0.11 + j0.036 | 0.116 + j0.044 | 8577 | 278 | 272 |
2/0 | 347.98 | 4735 | 0.2657 | 0.33 | 0.0213 | 0.1903 | 0.084 + j0.034 | 0.09 + j0.042 | 8577 | 316 | 303 |
3/0 | 355.60 | 5972 | 0.2100 | 0.27 | 0.0195 | 0.1837 | 0.063 + j0.032 | 0.069 + j0.04 | 10137 | 356 | 333 |
4/0 | 365.76 | 7529 | 0.1673 | 0.21 | 0.0183 | 0.1772 | 0.047 + j0.03 | 0.053 + j0.038 | 10137 | 403 | 367 |
250 | 375.92 | 8900 | 0.1411 | 0.18 | 0.0174 | 0.1706 | 0.038 + j0.029 | 0.044 + j0.037 | 13256 | 455 | 411 |
350 | 406.40 | 12460 | 0.1017 | 0.13 | 0.0152 | 0.1640 | 0.023 + j0.027 | 0.029 + j0.035 | 16376 | 537 | 459 |
500 | 431.80 | 17800 | 0.0722 | 0.10 | 0.0134 | 0.1575 | 0.012 + j0.024 | 0.018 + j0.033 | 20275 | 616 | 499 |
750 | 472.44 | 26700 | 0.0459 | 0.08 | 0.0116 | 0.1476 | 0.005 + j0.022 | 0.012 + j0.031 | 26018 | 716 | 557 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Revision: 1.000.000
Updated On: Aug. 18, 2023, 2:39 p.m. UTC