SPEC 26536
HVTECK AL 1/C 345TRXLPE CB PVC AIA PVC 28kV 133% CSA
Single Conductor, 345 Mils Tree Retardant Cross Linked Polyethylene, 133% Insulation Level, Concentric Bond, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket

Construction:
- Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
- Conductor Shield:Semi-conducting cross-linked copolymer; A conductor separator is used for cable size larger than or equal to 500 Kcmil
- Insulation:345 Mils Tree Retardant Cross Linked Polyethylene 133% insulation level
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Concentric Shield:Concentrically applied copper bond / shield wires. Complies with greater than the minimum requirement as per Table 44, CSA Standard C68.10 and Table 16A, Canadian Electrical Code Part 1
- Neutral Separator:Mylar tape
- Inner Jacket:PVC inner jacket
- Armour:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Black Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire's 28kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.
Specifications:
Sample Print Legend:
(CSA) SOUTHWIRE (NESC) #P# 1/C [#AWG or #kcmil] CPT AL 345 TRXLPE AIA 28kV 133% INS LEVEL CB [No. x SIZE] AWG SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
Table 1 – Weights and Measurements
| Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Concentric Neutral | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight | Conduit Size* |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. | inch | inch | mil | inch | No. x AWG | mil | inch | mil | inch | lb/1000ft | lb/1000ft | inch |
| 1 | 19 | 0.299 | 1.027 | 345 | 1.087 | 5x12 | 80 | 1.847 | 60 | 1.967 | 170 | 1905 | 5 |
| 1/0 | 19 | 0.336 | 1.064 | 345 | 1.124 | 5x12 | 80 | 1.884 | 60 | 2.004 | 173 | 1982 | 5 |
| 2/0 | 19 | 0.376 | 1.104 | 345 | 1.164 | 7x12 | 80 | 1.924 | 60 | 2.044 | 225 | 2119 | 5.5 |
| 3/0 | 19 | 0.423 | 1.151 | 345 | 1.211 | 7x12 | 110 | 2.031 | 60 | 2.151 | 229 | 2337 | 5.5 |
| 4/0 | 19 | 0.475 | 1.203 | 345 | 1.263 | 7x12 | 110 | 2.083 | 60 | 2.203 | 233 | 2461 | 6 |
| 250 | 37 | 0.52 | 1.256 | 345 | 1.316 | 9x12 | 110 | 2.136 | 60 | 2.256 | 275 | 2624 | 6 |
| 350 | 37 | 0.616 | 1.352 | 345 | 1.412 | 11x12 | 110 | 2.232 | 60 | 2.352 | 321 | 2911 | 6 |
| 500 | 37 | 0.736 | 1.472 | 345 | 1.532 | 13x12 | 110 | 2.352 | 75 | 2.502 | 385 | 3366 | 6.5 |
| 750 | 61 | 0.908 | 1.654 | 345 | 1.714 | 17x12 | 110 | 2.534 | 75 | 2.684 | 467 | 3976 | 7 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 2 – Electrical and Engineering Data
| Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
| 1 | 13.8 | 502 | 0.211 | 0.289 | 0.076 | 0.065 | 0.582+j0.205 | 0.292+j0.069 | 2770 | 193 | 194 |
| 1/0 | 14 | 633 | 0.167 | 0.229 | 0.071 | 0.063 | 0.522+j0.203 | 0.232+j0.066 | 2770 | 221 | 219 |
| 2/0 | 14.3 | 798 | 0.133 | 0.182 | 0.067 | 0.061 | 0.422+j0.133 | 0.186+j0.064 | 3879 | 253 | 246 |
| 3/0 | 15.1 | 1006 | 0.105 | 0.144 | 0.062 | 0.059 | 0.384+j0.132 | 0.148+j0.063 | 3879 | 288 | 275 |
| 4/0 | 15.4 | 1269 | 0.084 | 0.115 | 0.058 | 0.057 | 0.355+j0.130 | 0.119+j0.060 | 3879 | 327 | 305 |
| 250 | 15.8 | 1500 | 0.07 | 0.096 | 0.054 | 0.055 | 0.295+j0.094 | 0.100+j0.059 | 4987 | 367 | 343 |
| 350 | 16.5 | 2100 | 0.051 | 0.07 | 0.049 | 0.052 | 0.239+j0.071 | 0.075+j0.055 | 6095 | 443 | 399 |
| 500 | 17.5 | 3000 | 0.036 | 0.05 | 0.043 | 0.05 | 0.196+j0.057 | 0.056+j0.052 | 7203 | 529 | 451 |
| 750 | 18.8 | 4500 | 0.023 | 0.033 | 0.037 | 0.047 | 0.148+j0.041 | 0.040+j0.049 | 9420 | 633 | 505 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* CEC ampacities are based on:
3-1/C in air copper and aluminum: D17M
3-1/C direct buried copper and aluminum: D17A
* CEC ampacities are based on:
3-1/C in air copper and aluminum: D17M
3-1/C direct buried copper and aluminum: D17A
Table 3 – Weights and Measurements (Metric)
| Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Concentric Neutral | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight | Conduit Size* |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. | mm | mm | mm | mm | No. x AWG | mm | mm | mm | mm | kg/km | kg/km | inch |
| 1 | 19 | 7.59 | 26.09 | 8.76 | 27.61 | 5x12 | 2.03 | 46.91 | 1.52 | 49.96 | 253 | 2835 | 5 |
| 1/0 | 19 | 8.53 | 27.03 | 8.76 | 28.55 | 5x12 | 2.03 | 47.85 | 1.52 | 50.90 | 257 | 2950 | 5 |
| 2/0 | 19 | 9.55 | 28.04 | 8.76 | 29.57 | 7x12 | 2.03 | 48.87 | 1.52 | 51.92 | 335 | 3153 | 5.5 |
| 3/0 | 19 | 10.74 | 29.24 | 8.76 | 30.76 | 7x12 | 2.79 | 51.59 | 1.52 | 54.64 | 341 | 3478 | 5.5 |
| 4/0 | 19 | 12.07 | 30.56 | 8.76 | 32.08 | 7x12 | 2.79 | 52.91 | 1.52 | 55.96 | 347 | 3662 | 6 |
| 250 | 37 | 13.21 | 31.90 | 8.76 | 33.43 | 9x12 | 2.79 | 54.25 | 1.52 | 57.30 | 409 | 3905 | 6 |
| 350 | 37 | 15.65 | 34.34 | 8.76 | 35.86 | 11x12 | 2.79 | 56.69 | 1.52 | 59.74 | 478 | 4332 | 6 |
| 500 | 37 | 18.69 | 37.39 | 8.76 | 38.91 | 13x12 | 2.79 | 59.74 | 1.91 | 63.55 | 573 | 5009 | 6.5 |
| 750 | 61 | 23.06 | 42.01 | 8.76 | 43.54 | 17x12 | 2.79 | 64.36 | 1.91 | 68.17 | 695 | 5917 | 7 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 4 – Electrical and Engineering Data (Metric)
| Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | mm | newton | Ω/km | Ω/km | MΩ*km | Ω/km | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
| 1 | 350.52 | 2234 | 0.6923 | 0.95 | 0.0232 | 0.2133 | 0.582+j0.205 | 0.292+j0.069 | 2770 | 193 | 194 |
| 1/0 | 355.60 | 2817 | 0.5479 | 0.75 | 0.0216 | 0.2067 | 0.522+j0.203 | 0.232+j0.066 | 2770 | 221 | 219 |
| 2/0 | 363.22 | 3551 | 0.4364 | 0.60 | 0.0204 | 0.2001 | 0.422+j0.133 | 0.186+j0.064 | 3879 | 253 | 246 |
| 3/0 | 383.54 | 4477 | 0.3445 | 0.47 | 0.0189 | 0.1936 | 0.384+j0.132 | 0.148+j0.063 | 3879 | 288 | 275 |
| 4/0 | 391.16 | 5647 | 0.2756 | 0.38 | 0.0177 | 0.1870 | 0.355+j0.130 | 0.119+j0.060 | 3879 | 327 | 305 |
| 250 | 401.32 | 6675 | 0.2297 | 0.31 | 0.0165 | 0.1804 | 0.295+j0.094 | 0.100+j0.059 | 4987 | 367 | 343 |
| 350 | 419.10 | 9345 | 0.1673 | 0.23 | 0.0149 | 0.1706 | 0.239+j0.071 | 0.075+j0.055 | 6095 | 443 | 399 |
| 500 | 444.50 | 13350 | 0.1181 | 0.16 | 0.0131 | 0.1640 | 0.196+j0.057 | 0.056+j0.052 | 7203 | 529 | 451 |
| 750 | 477.52 | 20025 | 0.0755 | 0.11 | 0.0113 | 0.1542 | 0.148+j0.041 | 0.040+j0.049 | 9420 | 633 | 505 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* CEC ampacities are based on:
3-1/C in air copper and aluminum: D17M
3-1/C direct buried copper and aluminum: D17A
* CEC ampacities are based on:
3-1/C in air copper and aluminum: D17M
3-1/C direct buried copper and aluminum: D17A
Revision: 1.000.000
Updated On: Dec. 31, 2024, 11:07 p.m. UTC

