SPEC 26535
HVTECK AL 1/C 280TRXLPE CB PVC AIA PVC 28kV 100% CSA
Single Conductor, 280 Mils Tree Retardant Cross Linked Polyethylene, 100% Insulation Level, Concentric Bond, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket

Construction:
- Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
- Conductor Shield:Semi-conducting cross-linked copolymer; A conductor separator is used for cable size larger than or equal to 500 Kcmil
- Insulation:280 Mils Tree Retardant Cross Linked Polyethylene 100% insulation level
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Concentric Shield:Concentrically applied copper bond / shield wires. Complies with greater than the minimum requirement as per Table 44, CSA Standard C68.10 and Table 16A, Canadian Electrical Code Part 1
- Neutral Separator:Mylar tape
- Inner Jacket:PVC inner jacket
- Armour:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Black Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire's 28kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.
Specifications:
Sample Print Legend:
(CSA) SOUTHWIRE (NESC) #P# 1/C [#AWG or #kcmil] CPT AL 280 TRXLPE AIA 28kV 100% INS LEVEL CB [No. x SIZE] AWG SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
Table 1 – Weights and Measurements
Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Concentric Neutral | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | inch | inch | mil | inch | No. x AWG | mil | inch | mil | inch | lb/1000ft |
1 | 19 | 0.298 | 0.896 | 280 | 0.956 | 7 x 14 | 80 | 1.582 | 60 | 1.702 | 1093 |
1/0 | 19 | 0.336 | 0.934 | 280 | 0.994 | 7 x 14 | 80 | 1.620 | 60 | 1.740 | 1151 |
2/0 | 19 | 0.376 | 0.974 | 280 | 1.034 | 11 x 14 | 80 | 1.684 | 60 | 1.804 | 1304 |
3/0 | 19 | 0.422 | 1.020 | 280 | 1.080 | 11 x 14 | 80 | 1.730 | 60 | 1.850 | 1383 |
4/0 | 19 | 0.474 | 1.072 | 280 | 1.132 | 11 x 14 | 80 | 1.782 | 60 | 1.902 | 1475 |
250 | 37 | 0.520 | 1.126 | 280 | 1.186 | 13 x 14 | 80 | 1.836 | 60 | 1.956 | 1595 |
350 | 37 | 0.615 | 1.221 | 280 | 1.281 | 17 x 14 | 80 | 1.931 | 60 | 2.051 | 1935 |
500 | 37 | 0.735 | 1.341 | 280 | 1.401 | 21 x 14 | 110 | 2.111 | 60 | 2.231 | 2380 |
750 | 61 | 0.908 | 1.524 | 280 | 1.584 | 17 x 12 | 110 | 2.328 | 75 | 2.478 | 2991 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
Table 2 – Electrical and Engineering Data
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance* | Positive Sequence Impedance* | Phase Short Circuit Current @ 60Hz | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | MΩ/1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | kAmp | Amp | Amp |
1 | 11.9 | 502 | 0.211 | 0.266 | 0.074 | 0.062 | 0.248 + j0.034 | 0.254 + j0.042 | 5458 | 193 | 194 |
1/0 | 12.1 | 633 | 0.168 | 0.211 | 0.069 | 0.060 | 0.193 + j0.033 | 0.199 + j0.041 | 5458 | 221 | 219 |
2/0 | 12.6 | 798 | 0.133 | 0.167 | 0.064 | 0.058 | 0.149 + j0.031 | 0.155 + j0.039 | 8577 | 253 | 246 |
3/0 | 12.9 | 1006 | 0.105 | 0.133 | 0.059 | 0.056 | 0.115 + j0.029 | 0.121 + j0.037 | 8577 | 288 | 275 |
4/0 | 13.3 | 1269 | 0.084 | 0.105 | 0.055 | 0.054 | 0.087 + j0.027 | 0.093 + j0.035 | 8577 | 327 | 305 |
250 | 13.6 | 1500 | 0.071 | 0.090 | 0.052 | 0.052 | 0.072 + j0.026 | 0.078 + j0.034 | 10137 | 367 | 343 |
350 | 14.3 | 2100 | 0.050 | 0.065 | 0.046 | 0.049 | 0.047 + j0.024 | 0.053 + j0.032 | 13256 | 443 | 399 |
500 | 15.6 | 3000 | 0.035 | 0.046 | 0.040 | 0.047 | 0.028 + j0.022 | 0.034 + j0.03 | 16376 | 529 | 451 |
750 | 17.3 | 4500 | 0.024 | 0.033 | 0.035 | 0.045 | 0.015 + j0.02 | 0.022 + j0.028 | 21062 | 633 | 505 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Table 3 – Weights and Measurements (Metric)
Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Concentric Neutral | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | mm | mm | No. x AWG | mm | mm | mm | mm | kg/km |
1 | 19 | 7.57 | 22.76 | 7.11 | 24.28 | 7 x 14 | 2.03 | 40.18 | 1.52 | 43.23 | 1627 |
1/0 | 19 | 8.53 | 23.72 | 7.11 | 25.25 | 7 x 14 | 2.03 | 41.15 | 1.52 | 44.20 | 1713 |
2/0 | 19 | 9.55 | 24.74 | 7.11 | 26.26 | 11 x 14 | 2.03 | 42.77 | 1.52 | 45.82 | 1941 |
3/0 | 19 | 10.72 | 25.91 | 7.11 | 27.43 | 11 x 14 | 2.03 | 43.94 | 1.52 | 46.99 | 2058 |
4/0 | 19 | 12.04 | 27.23 | 7.11 | 28.75 | 11 x 14 | 2.03 | 45.26 | 1.52 | 48.31 | 2195 |
250 | 37 | 13.21 | 28.60 | 7.11 | 30.12 | 13 x 14 | 2.03 | 46.63 | 1.52 | 49.68 | 2374 |
350 | 37 | 15.62 | 31.01 | 7.11 | 32.54 | 17 x 14 | 2.03 | 49.05 | 1.52 | 52.10 | 2880 |
500 | 37 | 18.67 | 34.06 | 7.11 | 35.59 | 21 x 14 | 2.79 | 53.62 | 1.52 | 56.67 | 3542 |
750 | 61 | 23.06 | 38.71 | 7.11 | 40.23 | 17 x 12 | 2.79 | 59.13 | 1.91 | 62.94 | 4451 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
Table 4 – Electrical and Engineering Data (Metric)
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance* | Positive Sequence Impedance* | Phase Short Circuit Current @ 60Hz | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | mm | newton | Ω/km | Ω/km | MΩ/km | Ω/km | Ω/1000ft | Ω/1000ft | kAmp | Amp | Amp |
1 | 302.26 | 2234 | 0.6923 | 0.87 | 0.0226 | 0.2034 | 0.248 + j0.034 | 0.254 + j0.042 | 5458 | 193 | 194 |
1/0 | 307.34 | 2817 | 0.5512 | 0.69 | 0.0210 | 0.1969 | 0.193 + j0.033 | 0.199 + j0.041 | 5458 | 221 | 219 |
2/0 | 320.04 | 3551 | 0.4364 | 0.55 | 0.0195 | 0.1903 | 0.149 + j0.031 | 0.155 + j0.039 | 8577 | 253 | 246 |
3/0 | 327.66 | 4477 | 0.3445 | 0.44 | 0.0180 | 0.1837 | 0.115 + j0.029 | 0.121 + j0.037 | 8577 | 288 | 275 |
4/0 | 337.82 | 5647 | 0.2756 | 0.34 | 0.0168 | 0.1772 | 0.087 + j0.027 | 0.093 + j0.035 | 8577 | 327 | 305 |
250 | 345.44 | 6675 | 0.2329 | 0.30 | 0.0158 | 0.1706 | 0.072 + j0.026 | 0.078 + j0.034 | 10137 | 367 | 343 |
350 | 363.22 | 9345 | 0.1640 | 0.21 | 0.0140 | 0.1608 | 0.047 + j0.024 | 0.053 + j0.032 | 13256 | 443 | 399 |
500 | 396.24 | 13350 | 0.1148 | 0.15 | 0.0122 | 0.1542 | 0.028 + j0.022 | 0.034 + j0.03 | 16376 | 529 | 451 |
750 | 439.42 | 20025 | 0.0787 | 0.11 | 0.0107 | 0.1476 | 0.015 + j0.02 | 0.022 + j0.028 | 21062 | 633 | 505 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Revision: 1.000.000
Updated On: Aug. 18, 2023, 2:39 p.m. UTC