SPEC 26516

HVTECK CU 1/C 345TRXLPE CB PVC AIA PVC 28kV 133% CSA

Single Conductor, 345 Mils Tree Retardant Cross Linked Polyethylene, 133% Insulation Level, Concentric Bond, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket

...

Construction:

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  2. Conductor Shield:Semi-conducting cross-linked copolymer
  3. Insulation:345 Mils Tree Retardant Cross Linked Polyethylene 133% insulation level
  4. Insulation Shield:Strippable semi-conducting cross-linked copolymer
  5. Concentric Shield:Concentrically applied copper bond / shield wires. Complies with greater than the minimum requirement as per Table 44, CSA Standard C68.10 and Table 16A, Canadian Electrical Code Part 1
  6. Neutral Separator:Mylar tape
  7. Inner Jacket:PVC inner jacket
  8. Armour:Aluminum Interlocked Armour (AIA)
  9. Overall Jacket:Black Polyvinyl Chloride (PVC) Jacket

Applications and Features:

Southwire's 28kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.

Specifications:

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • CSA C22.2 No. 174 Cables in Hazardous Locations
  • CSA C22.2 No. 2556 & No. 0.3 Wire and Cable Test Methods
  • CSA C68.10 Shielded Power Cables for Commercial and Industrial Applications - 5 to 46 KV
  • CSA C68.3 Shielded & Concentric Neutral Power Cable - 5 to 46 kV
  • CSA LTGG [-40°C] - as per C68.10 - for Cold Bend and Impact rating
  • CSA HL - for Hazardous Locations rating
  • CSA SUN RES - for Sunlight Resistant rating
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • ICEA T-29-520 Flame Test (210,000 BTU/Hr)
  • IEEE 383 Flame Test (70,000 btu)
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test (1/0 and Larger)
  • FT1 Flame Test (1,706 BTU/Hr nominal - Vertical Wire Flame Test)
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV
  • Sample Print Legend:

    (CSA) SOUTHWIRE (NESC) #P# 1/C [#AWG or #kcmil] CU 345 TRXLPE AIA 28kV 133% INS LEVEL CB [No. x SIZE] AWG SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
    Table 1 – Weights and Measurements
    Cond. SizeStrandDiameter Over ConductorDiameter Over InsulationInsul. ThicknessDiameter Over Insulation ShieldConcentric NeutralInner Jacket ThicknessDia. Over ArmourOverall Jacket ThicknessApprox. ODApprox. Weight
    AWG/KcmilNo.inchinchmilinchNo. x AWGmilinchmilinchlb/1000ft
    1190.3221.0503451.11011 x 14801.760601.8801555
    1/0190.3611.0893451.14911 x 14801.799601.9191665
    2/0190.4051.1333451.19311 x 14801.843601.9631798
    3/0190.4561.1843451.24413 x 14801.894602.0142082
    4/0190.5121.2403451.30013 x 14801.950602.0702283
    250370.5581.2943451.35417 x 14802.004602.1242520
    350370.6611.3973451.45721 x 141102.167602.2873131
    500370.7891.5253451.58526 x 141102.295752.4453891
    750610.9681.7143451.77421 x 121102.518752.6685014
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
    Table 2 – Electrical and Engineering Data
    Cond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzZero Sequence Impedance*Positive Sequence Impedance*Phase Short Circuit Current @ 60HzAllowable Ampacity In Air 90°CAllowable Ampacity Directly Buried 90°C
    AWG/KcmilinchlbΩ/1000ftΩ/1000ftMΩ/1000ftΩ/1000ftΩ/1000ftΩ/1000ftkAmpAmpAmp
    113.16690.1280.1620.0800.0620.144 + j0.0380.15 + j0.0468577245244
    1/013.48440.1020.1280.0740.0600.11 + j0.0360.116 + j0.0448577278272
    2/013.710640.0810.1020.0700.0580.084 + j0.0340.09 + j0.0428577316303
    3/01413420.0640.0810.0640.0560.063 + j0.0320.069 + j0.0410137356333
    4/014.416920.0510.0650.0600.0540.047 + j0.030.053 + j0.03810137403367
    25014.820000.0430.0560.0570.0520.038 + j0.0290.044 + j0.03713256455411
    3501628000.0310.0410.0500.0500.023 + j0.0270.029 + j0.03516376537459
    50017.140000.0220.0300.0440.0480.012 + j0.0240.018 + j0.03320275616499
    75018.660000.0140.0230.0380.0450.005 + j0.0220.012 + j0.03126018716557
    * Inductive impedance is based on non-ferrous conduit with one diameter spacing.
    Table 3 – Weights and Measurements (Metric)
    Cond. SizeStrandDiameter Over ConductorDiameter Over InsulationInsul. ThicknessDiameter Over Insulation ShieldConcentric NeutralInner Jacket ThicknessDia. Over ArmourOverall Jacket ThicknessApprox. ODApprox. Weight
    AWG/KcmilNo.mmmmmmmmNo. x AWGmmmmmmmmkg/km
    1198.1826.678.7628.1911 x 142.0344.701.5247.752314
    1/0199.1727.668.7629.1811 x 142.0345.691.5248.742478
    2/01910.2928.788.7630.3011 x 142.0346.811.5249.862676
    3/01911.5830.078.7631.6013 x 142.0348.111.5251.163098
    4/01913.0031.508.7633.0213 x 142.0349.531.5252.583397
    2503714.1732.878.7634.3917 x 142.0350.901.5253.953750
    3503716.7935.488.7637.0121 x 142.7955.041.5258.094659
    5003720.0438.738.7640.2626 x 142.7958.291.9162.105790
    7506124.5943.548.7645.0621 x 122.7963.961.9167.777462
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
    Table 4 – Electrical and Engineering Data (Metric)
    Cond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzZero Sequence Impedance*Positive Sequence Impedance*Phase Short Circuit Current @ 60HzAllowable Ampacity In Air 90°CAllowable Ampacity Directly Buried 90°C
    AWG/KcmilmmnewtonΩ/kmΩ/kmMΩ/kmΩ/kmΩ/1000ftΩ/1000ftkAmpAmpAmp
    1332.7429770.41990.530.02440.20340.144 + j0.0380.15 + j0.0468577245244
    1/0340.3637560.33460.420.02260.19690.11 + j0.0360.116 + j0.0448577278272
    2/0347.9847350.26570.330.02130.19030.084 + j0.0340.09 + j0.0428577316303
    3/0355.6059720.21000.270.01950.18370.063 + j0.0320.069 + j0.0410137356333
    4/0365.7675290.16730.210.01830.17720.047 + j0.030.053 + j0.03810137403367
    250375.9289000.14110.180.01740.17060.038 + j0.0290.044 + j0.03713256455411
    350406.40124600.10170.130.01520.16400.023 + j0.0270.029 + j0.03516376537459
    500434.34178000.07220.100.01340.15750.012 + j0.0240.018 + j0.03320275616499
    750472.44267000.04590.080.01160.14760.005 + j0.0220.012 + j0.03126018716557
    * Inductive impedance is based on non-ferrous conduit with one diameter spacing.

    Revision: 1.000.000

    Updated On: Aug. 18, 2023, 2:39 p.m. UTC