SPEC 26515
HVTECK CU 1/C 280TRXLPE CB PVC AIA PVC 28kV 100% CSA
Single Conductor, 280 Mils Tree Retardant Cross Linked Polyethylene, 100% Insulation Level, Concentric Bond, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket

Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Conductor Shield:Semi-conducting cross-linked copolymer
- Insulation:280 Mils Tree Retardant Cross Linked Polyethylene 100% insulation level
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Concentric Shield:Concentrically applied copper bond / shield wires. Complies with greater than the minimum requirement as per Table 44, CSA Standard C68.10 and Table 16A, Canadian Electrical Code Part 1
- Neutral Separator:Mylar tape
- Inner Jacket:PVC inner jacket
- Armour:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Black Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire's 28kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.
Specifications:
Sample Print Legend:
(CSA) SOUTHWIRE (NESC) #P# 1/C [#AWG or #kcmil] CU 280 TRXLPE AIA 28kV 100% INS LEVEL CB [No. x SIZE] AWG SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
Table 1 – Weights and Measurements
Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Concentric Neutral | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | inch | inch | mil | inch | No. x AWG | mil | inch | mil | inch | lb/1000ft |
1 | 19 | 0.322 | 0.920 | 280 | 0.980 | 11 x 14 | 80 | 1.606 | 60 | 1.726 | 1350 |
1/0 | 19 | 0.361 | 0.959 | 280 | 1.019 | 11 x 14 | 80 | 1.669 | 60 | 1.789 | 1489 |
2/0 | 19 | 0.405 | 1.003 | 280 | 1.063 | 11 x 14 | 80 | 1.713 | 60 | 1.833 | 1618 |
3/0 | 19 | 0.456 | 1.054 | 280 | 1.114 | 13 x 14 | 80 | 1.764 | 60 | 1.884 | 1804 |
4/0 | 19 | 0.512 | 1.110 | 280 | 1.170 | 13 x 14 | 80 | 1.820 | 60 | 1.940 | 1996 |
250 | 37 | 0.558 | 1.164 | 280 | 1.224 | 17 x 14 | 80 | 1.874 | 60 | 1.994 | 2316 |
350 | 37 | 0.661 | 1.267 | 280 | 1.327 | 21 x 14 | 80 | 1.977 | 60 | 2.097 | 2790 |
500 | 37 | 0.789 | 1.395 | 280 | 1.455 | 26 x 14 | 110 | 2.165 | 60 | 2.285 | 3582 |
750 | 61 | 0.968 | 1.584 | 280 | 1.644 | 21 x 12 | 110 | 2.388 | 75 | 2.538 | 4752 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
Table 2 – Electrical and Engineering Data
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance* | Positive Sequence Impedance* | Phase Short Circuit Current @ 60Hz | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | MΩ/1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | kAmp | Amp | Amp |
1 | 12 | 669 | 0.128 | 0.162 | 0.071 | 0.060 | 0.144 + j0.035 | 0.15 + j0.043 | 8577 | 245 | 244 |
1/0 | 12.5 | 844 | 0.102 | 0.128 | 0.066 | 0.058 | 0.11 + j0.033 | 0.116 + j0.041 | 8577 | 278 | 272 |
2/0 | 12.8 | 1064 | 0.081 | 0.102 | 0.061 | 0.056 | 0.084 + j0.031 | 0.09 + j0.039 | 8577 | 316 | 303 |
3/0 | 13.1 | 1342 | 0.064 | 0.081 | 0.057 | 0.054 | 0.063 + j0.03 | 0.069 + j0.038 | 10137 | 356 | 333 |
4/0 | 13.5 | 1692 | 0.051 | 0.065 | 0.052 | 0.052 | 0.047 + j0.028 | 0.053 + j0.036 | 10137 | 403 | 367 |
250 | 13.9 | 2000 | 0.043 | 0.056 | 0.050 | 0.051 | 0.038 + j0.027 | 0.044 + j0.035 | 13256 | 455 | 411 |
350 | 14.6 | 2800 | 0.031 | 0.041 | 0.044 | 0.048 | 0.023 + j0.025 | 0.029 + j0.033 | 16376 | 537 | 459 |
500 | 15.9 | 4000 | 0.022 | 0.030 | 0.038 | 0.046 | 0.012 + j0.022 | 0.018 + j0.031 | 20275 | 616 | 499 |
750 | 17.7 | 6000 | 0.014 | 0.023 | 0.033 | 0.044 | 0.005 + j0.021 | 0.012 + j0.029 | 26018 | 716 | 557 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Table 3 – Weights and Measurements (Metric)
Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Concentric Neutral | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | mm | mm | No. x AWG | mm | mm | mm | mm | kg/km |
1 | 19 | 8.18 | 23.37 | 7.11 | 24.89 | 11 x 14 | 2.03 | 40.79 | 1.52 | 43.84 | 2009 |
1/0 | 19 | 9.17 | 24.36 | 7.11 | 25.88 | 11 x 14 | 2.03 | 42.39 | 1.52 | 45.44 | 2216 |
2/0 | 19 | 10.29 | 25.48 | 7.11 | 27.00 | 11 x 14 | 2.03 | 43.51 | 1.52 | 46.56 | 2408 |
3/0 | 19 | 11.58 | 26.77 | 7.11 | 28.30 | 13 x 14 | 2.03 | 44.81 | 1.52 | 47.85 | 2685 |
4/0 | 19 | 13.00 | 28.19 | 7.11 | 29.72 | 13 x 14 | 2.03 | 46.23 | 1.52 | 49.28 | 2970 |
250 | 37 | 14.17 | 29.57 | 7.11 | 31.09 | 17 x 14 | 2.03 | 47.60 | 1.52 | 50.65 | 3447 |
350 | 37 | 16.79 | 32.18 | 7.11 | 33.71 | 21 x 14 | 2.03 | 50.22 | 1.52 | 53.26 | 4152 |
500 | 37 | 20.04 | 35.43 | 7.11 | 36.96 | 26 x 14 | 2.79 | 54.99 | 1.52 | 58.04 | 5331 |
750 | 61 | 24.59 | 40.23 | 7.11 | 41.76 | 21 x 12 | 2.79 | 60.66 | 1.91 | 64.47 | 7072 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
Table 4 – Electrical and Engineering Data (Metric)
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance* | Positive Sequence Impedance* | Phase Short Circuit Current @ 60Hz | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | mm | newton | Ω/km | Ω/km | MΩ/km | Ω/km | Ω/1000ft | Ω/1000ft | kAmp | Amp | Amp |
1 | 304.80 | 2977 | 0.4199 | 0.53 | 0.0216 | 0.1969 | 0.144 + j0.035 | 0.15 + j0.043 | 8577 | 245 | 244 |
1/0 | 317.50 | 3756 | 0.3346 | 0.42 | 0.0201 | 0.1903 | 0.11 + j0.033 | 0.116 + j0.041 | 8577 | 278 | 272 |
2/0 | 325.12 | 4735 | 0.2657 | 0.33 | 0.0186 | 0.1837 | 0.084 + j0.031 | 0.09 + j0.039 | 8577 | 316 | 303 |
3/0 | 332.74 | 5972 | 0.2100 | 0.27 | 0.0174 | 0.1772 | 0.063 + j0.03 | 0.069 + j0.038 | 10137 | 356 | 333 |
4/0 | 342.90 | 7529 | 0.1673 | 0.21 | 0.0158 | 0.1706 | 0.047 + j0.028 | 0.053 + j0.036 | 10137 | 403 | 367 |
250 | 353.06 | 8900 | 0.1411 | 0.18 | 0.0152 | 0.1673 | 0.038 + j0.027 | 0.044 + j0.035 | 13256 | 455 | 411 |
350 | 370.84 | 12460 | 0.1017 | 0.13 | 0.0134 | 0.1575 | 0.023 + j0.025 | 0.029 + j0.033 | 16376 | 537 | 459 |
500 | 403.86 | 17800 | 0.0722 | 0.10 | 0.0116 | 0.1509 | 0.012 + j0.022 | 0.018 + j0.031 | 20275 | 616 | 499 |
750 | 449.58 | 26700 | 0.0459 | 0.08 | 0.0101 | 0.1444 | 0.005 + j0.021 | 0.012 + j0.029 | 26018 | 716 | 557 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Revision: 1.000.000
Updated On: Aug. 18, 2023, 2:39 p.m. UTC