SPEC 26472
HVTECK AL 3/C 320TRXLPE TS PVC AIA PVC 25kV 133% CSA
3 Conductor, 320 Mils Tree Retardant Cross Linked Polyethylene, 133% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket

Construction:
- Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
- Conductor Shield:Semi-conducting cross-linked copolymer; A conductor separator is used for cable size larger than or equal to 500 Kcmil
- Insulation:320 Mils Tree Retardant Cross Linked Polyethylene 133% insulation level
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
- Filler:Interstices filled with non-hydroscoping/non-wicking fillers
- Grounding Conductor:Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8
- Binder:Polypropylene tape
- Inner Jacket:PVC inner jacket
- Armour:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Black Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire's 25kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.
Specifications:
Sample Print Legend:
(CSA) SOUTHWIRE (NESC) #P# 3/C [#AWG or #kcmil] CPT AL 320 TRXLPE AIA 25kV 133% INS LEVEL 25% TS SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
Table 1 – Weights and Measurements
| Stock Number | Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Ground Size | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. | inch | inch | mil | inch | AWG | mil | inch | mil | inch | lb/1000ft | |
| 599541 | 1 | 8 | 0.298 | 0.977 | 320 | 1.037 | 6 | 110 | 2.853 | 75 | 3.003 | 3362 |
| TBA | 1/0 | 19 | 0.336 | 1.014 | 320 | 1.074 | 6 | 110 | 2.939 | 75 | 3.089 | 3577 |
| TBA | 2/0 | 19 | 0.376 | 1.054 | 320 | 1.114 | 6 | 110 | 3.025 | 85 | 3.195 | 3866 |
| TBA | 3/0 | 19 | 0.422 | 1.100 | 320 | 1.160 | 6 | 125 | 3.155 | 85 | 3.325 | 4235 |
| TBA | 4/0 | 19 | 0.474 | 1.152 | 320 | 1.212 | 6 | 125 | 3.267 | 85 | 3.437 | 4558 |
| TBA | 250 | 37 | 0.520 | 1.206 | 320 | 1.266 | 4 | 125 | 3.384 | 85 | 3.554 | 4904 |
| TBA | 350 | 37 | 0.615 | 1.301 | 320 | 1.361 | 4 | 125 | 3.589 | 85 | 3.759 | 5562 |
| TBA | 500 | 37 | 0.735 | 1.421 | 320 | 1.481 | 3 | 125 | 3.848 | 85 | 4.018 | 6483 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 2 – Electrical and Engineering Data
| Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
| 1 | 21.0 | 1506 | 0.211 | 0.266 | 0.076 | 0.051 | 0.629 + j0.342 | 0.266 + j0.049 | 3240 | 158 | 177 |
| 1/0 | 21.6 | 1900 | 0.168 | 0.211 | 0.071 | 0.049 | 0.570 + j0.329 | 0.211 + j0.047 | 3358 | 181 | 200 |
| 2/0 | 22.4 | 2395 | 0.133 | 0.167 | 0.066 | 0.047 | 0.523 + j0.315 | 0.167 + j0.046 | 3482 | 208 | 228 |
| 3/0 | 23.3 | 3020 | 0.105 | 0.133 | 0.062 | 0.045 | 0.485 + j0.300 | 0.133 + j0.044 | 3625 | 239 | 258 |
| 4/0 | 24.1 | 3808 | 0.084 | 0.105 | 0.057 | 0.044 | 0.452 + j0.285 | 0.105 + j0.042 | 3786 | 273 | 292 |
| 250 | 24.9 | 4500 | 0.071 | 0.090 | 0.054 | 0.043 | 0.432 + j0.271 | 0.090 + j0.041 | 3953 | 302 | 321 |
| 350 | 26.3 | 6300 | 0.050 | 0.065 | 0.048 | 0.040 | 0.397 + j0.247 | 0.065 + j0.039 | 4247 | 368 | 385 |
| 500 | 28.1 | 9000 | 0.035 | 0.046 | 0.042 | 0.038 | 0.366 + j0.222 | 0.047 + j0.037 | 4619 | 454 | 462 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* CEC ampacities are based on:
3/C in air copper and aluminum: D17N
3/C direct buried copper and aluminum: D17E
* CEC ampacities are based on:
3/C in air copper and aluminum: D17N
3/C direct buried copper and aluminum: D17E
Table 3 – Weights and Measurements (Metric)
| Stock Number | Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Ground Size | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. | mm | mm | mm | mm | AWG | mm | mm | mm | mm | kg/km | |
| 599541 | 1 | 8 | 7.57 | 24.82 | 8.13 | 26.34 | 6 | 2.79 | 72.47 | 1.91 | 76.28 | 5003 |
| TBA | 1/0 | 19 | 8.53 | 25.76 | 8.13 | 27.28 | 6 | 2.79 | 74.65 | 1.91 | 78.46 | 5323 |
| TBA | 2/0 | 19 | 9.55 | 26.77 | 8.13 | 28.30 | 6 | 2.79 | 76.84 | 2.16 | 81.15 | 5753 |
| TBA | 3/0 | 19 | 10.72 | 27.94 | 8.13 | 29.46 | 6 | 3.18 | 80.14 | 2.16 | 84.46 | 6302 |
| TBA | 4/0 | 19 | 12.04 | 29.26 | 8.13 | 30.78 | 6 | 3.18 | 82.98 | 2.16 | 87.30 | 6783 |
| TBA | 250 | 37 | 13.21 | 30.63 | 8.13 | 32.16 | 4 | 3.18 | 85.95 | 2.16 | 90.27 | 7298 |
| TBA | 350 | 37 | 15.62 | 33.05 | 8.13 | 34.57 | 4 | 3.18 | 91.16 | 2.16 | 95.48 | 8277 |
| TBA | 500 | 37 | 18.67 | 36.09 | 8.13 | 37.62 | 3 | 3.18 | 97.74 | 2.16 | 102.06 | 9648 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 4 – Electrical and Engineering Data (Metric)
| Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | mm | newton | Ω/km | Ω/km | MΩ*km | Ω/km | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
| 1 | 533.40 | 6702 | 0.6923 | 0.87 | 0.0232 | 0.1673 | 0.629 + j0.342 | 0.266 + j0.049 | 3240 | 158 | 177 |
| 1/0 | 548.64 | 8455 | 0.5512 | 0.69 | 0.0216 | 0.1608 | 0.570 + j0.329 | 0.211 + j0.047 | 3358 | 181 | 200 |
| 2/0 | 568.96 | 10658 | 0.4364 | 0.55 | 0.0201 | 0.1542 | 0.523 + j0.315 | 0.167 + j0.046 | 3482 | 208 | 228 |
| 3/0 | 591.82 | 13439 | 0.3445 | 0.44 | 0.0189 | 0.1476 | 0.485 + j0.300 | 0.133 + j0.044 | 3625 | 239 | 258 |
| 4/0 | 612.14 | 16946 | 0.2756 | 0.34 | 0.0174 | 0.1444 | 0.452 + j0.285 | 0.105 + j0.042 | 3786 | 273 | 292 |
| 250 | 632.46 | 20025 | 0.2329 | 0.30 | 0.0165 | 0.1411 | 0.432 + j0.271 | 0.090 + j0.041 | 3953 | 302 | 321 |
| 350 | 668.02 | 28035 | 0.1640 | 0.21 | 0.0146 | 0.1312 | 0.397 + j0.247 | 0.065 + j0.039 | 4247 | 368 | 385 |
| 500 | 713.74 | 40050 | 0.1148 | 0.15 | 0.0128 | 0.1247 | 0.366 + j0.222 | 0.047 + j0.037 | 4619 | 454 | 462 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* CEC ampacities are based on:
3/C in air copper and aluminum: D17N
3/C direct buried copper and aluminum: D17E
* CEC ampacities are based on:
3/C in air copper and aluminum: D17N
3/C direct buried copper and aluminum: D17E
Revision: 1.000.000
Updated On: Dec. 31, 2024, 11:07 p.m. UTC

