SPEC 26451

HVTECK CU 3/C 260TRXLPE TS PVC AIA PVC 25kV 100% CSA

3 Conductor, 260 Mils Tree Retardant Cross Linked Polyethylene, 100% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket

...

Construction:

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  2. Conductor Shield:Semi-conducting cross-linked copolymer
  3. Insulation:260 Mils Tree Retardant Cross Linked Polyethylene 100% insulation level
  4. Insulation Shield:Strippable semi-conducting cross-linked copolymer
  5. Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
  6. Filler:Interstices filled with non-hydroscoping/non-wicking fillers
  7. Grounding Conductor:Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8
  8. Binder:Polypropylene tape
  9. Inner Jacket:PVC inner jacket
  10. Armour:Aluminum Interlocked Armour (AIA)
  11. Overall Jacket:Black Polyvinyl Chloride (PVC) Jacket

Applications and Features:

Southwire's 25kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.

Specifications:

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • CSA C22.2 No. 174 Cables in Hazardous Locations
  • CSA C22.2 No. 2556 & No. 0.3 Wire and Cable Test Methods
  • CSA C68.10 Shielded Power Cables for Commercial and Industrial Applications - 5 to 46 KV
  • CSA C68.3 Shielded & Concentric Neutral Power Cable - 5 to 46 kV
  • CSA LTGG [-40°C] - as per C68.10 - for Cold Bend and Impact rating
  • CSA HL - for Hazardous Locations rating
  • CSA SUN RES - for Sunlight Resistant rating
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • ICEA T-29-520 Flame Test (210,000 BTU/Hr)
  • IEEE 383 Flame Test (70,000 btu)
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • FT1 Flame Test (1,706 BTU/Hr nominal - Vertical Wire Flame Test)
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV (Qualification Test Requirements)
  • Sample Print Legend:

    (CSA) SOUTHWIRE (NESC) #P# 3/C [#AWG or #kcmil] CU 260 TRXLPE AIA 25kV 100% INS LEVEL 25% TS SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeStrandDiameter Over ConductorDiameter Over InsulationInsul. ThicknessDiameter Over Insulation ShieldGroundInner Jacket ThicknessDia. Over ArmourOverall Jacket ThicknessApprox. ODCopper WeightApprox. WeightConduit Size*
    AWG/KcmilNo.inchinchmilinchNo. x AWGmilinchmilinchlb/1000ftlb/1000ftinch
    TBA1190.3220.882600.941x61102.586752.736109830143.5
    6654141190.3220.882600.941x61102.644752.794110935003.5
    TBA1/0190.3620.922600.981x61102.673752.823131433293.5
    TBA2/0190.4050.9632601.0231x61102.766752.916158237044
    TBA3/0190.4561.0142601.0741x41102.876753.026196742154
    TBA4/0190.5121.072601.131x41102.997753.147239047774
    TBA250370.5581.1242601.1841x41253.143853.313276453664.5
    TBA350370.6611.2272601.2871x31253.366853.536376066234.5
    TBA500370.7891.3552601.4151x31253.642853.812519583835
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
    TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
    Table 2 – Electrical and Engineering Data
    Cond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzZero Sequence ImpedancePositive Sequence ImpedancePhase Short Circuit Current @ 6 CyclesAllowable Ampacity In Air 90°CAllowable Ampacity Directly Buried 90°C
    AWG/KcmilinchlbΩ/1000ftΩ/1000ftMΩ*1000ftΩ/1000ftΩ/1000ftΩ/1000ftAmpAmpAmp
    119.220080.1280.1750.0610.0310.545+j0.4180.175+j0.0472943202226
    119.620080.1280.1750.0610.0310.545+j0.4180.175+j0.0472943202226
    1/019.825340.1020.1390.0570.0290.508+j0.4020.139+j0.0453067231256
    2/020.431940.0820.1120.0530.0270.480+j0.3860.112+j0.0443201265290
    3/021.240270.0640.0870.0490.0260.452+j0.3670.087+j0.0423359303327
    4/02250780.0510.070.0450.0240.432+j0.3490.070+j0.0413532348369
    25023.260000.0430.0590.0420.0230.418+j0.3320.059+j0.0393699384408
    35024.884000.0310.0430.0380.0210.394+j0.3030.043+j0.0374019468485
    50026.7120000.0210.030.0330.0190.371+j0.2720.030+j0.0364415565571
    * Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
    * CEC ampacities are based on:
    3/C in air copper and aluminum: D17N
    3/C direct buried copper and aluminum: D17E
    Table 3 – Weights and Measurements (Metric)
    Stock NumberCond. SizeStrandDiameter Over ConductorDiameter Over InsulationInsul. ThicknessDiameter Over Insulation ShieldGroundInner Jacket ThicknessDia. Over ArmourOverall Jacket ThicknessApprox. ODCopper WeightApprox. WeightConduit Size*
    AWG/KcmilNo.mmmmmmmmNo. x AWGmmmmmmmmkg/kmkg/kminch
    TBA1198.1822.356.6023.881x62.7965.681.9169.49163444853.5
    6654141198.1822.356.6023.881x62.7967.161.9170.97165052093.5
    TBA1/0199.1923.376.6024.891x62.7967.891.9171.70195549543.5
    TBA2/01910.2924.466.6025.981x62.7970.261.9174.07235455124
    TBA3/01911.5825.766.6027.281x42.7973.051.9176.86292762734
    TBA4/01913.0027.186.6028.701x42.7976.121.9179.93355771094
    TBA2503714.1728.556.6030.071x43.1879.832.1684.15411379854.5
    TBA3503716.7931.176.6032.691x33.1885.502.1689.81559598564.5
    TBA5003720.0434.426.6035.941x33.1892.512.1696.827731124755
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
    TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
    Table 4 – Electrical and Engineering Data (Metric)
    Cond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzZero Sequence ImpedancePositive Sequence ImpedancePhase Short Circuit Current @ 6 CyclesAllowable Ampacity In Air 90°CAllowable Ampacity Directly Buried 90°C
    AWG/KcmilmmnewtonΩ/kmΩ/kmMΩ*kmΩ/kmΩ/1000ftΩ/1000ftAmpAmpAmp
    1487.6889360.41990.570.01860.10170.545+j0.4180.175+j0.0472943202226
    1497.8489360.41990.570.01860.10170.545+j0.4180.175+j0.0472943202226
    1/0502.92112760.33460.460.01740.09510.508+j0.4020.139+j0.0453067231256
    2/0518.16142130.26900.370.01620.08860.480+j0.3860.112+j0.0443201265290
    3/0538.48179200.21000.290.01490.08530.452+j0.3670.087+j0.0423359303327
    4/0558.80225970.16730.230.01370.07870.432+j0.3490.070+j0.0413532348369
    250589.28267000.14110.190.01280.07550.418+j0.3320.059+j0.0393699384408
    350629.92373800.10170.140.01160.06890.394+j0.3030.043+j0.0374019468485
    500678.18534000.06890.100.01010.06230.371+j0.2720.030+j0.0364415565571
    * Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
    * CEC ampacities are based on:
    3/C in air copper and aluminum: D17N
    3/C direct buried copper and aluminum: D17E

    Revision: 1.000.000

    Updated On: Dec. 31, 2024, 11:07 p.m. UTC