SPEC 26441
HVTECK CU 3/C 260NLEPR TS PVC AIA PVC 25kV 100% CSA
3 Conductor, 260 Mils No Lead Ethylene Propylene Rubber (NL-EPR), 100% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket

Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Conductor Shield:Semi-conducting cross-linked copolymer
- Insulation:260 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 100% insulation level
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
- Filler:Interstices filled with non-hydroscoping/non-wicking fillers
- Grounding Conductor:Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8
- Binder:Polypropylene tape
- Inner Jacket:PVC inner jacket
- Armour:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Black Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire's 25kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.
Specifications:
Sample Print Legend:
(CSA) SOUTHWIRE (NESC) #P# 3/C [#AWG or #kcmil] CU 260 NLEPR AIA 25kV 100% INS LEVEL 25% TS SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Ground Size | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | inch | inch | mil | inch | AWG | mil | inch | mil | inch | lb/1000ft | |
TBA | 1 | 19 | 0.322 | 0.880 | 260 | 0.940 | 6 | 110 | 2.649 | 75 | 2.799 | 3636 |
TBA | 1/0 | 19 | 0.361 | 0.919 | 260 | 0.979 | 6 | 110 | 2.733 | 75 | 2.883 | 3977 |
TBA | 2/0 | 19 | 0.405 | 0.963 | 260 | 1.023 | 6 | 110 | 2.828 | 75 | 2.978 | 4391 |
TBA | 3/0 | 19 | 0.456 | 1.014 | 260 | 1.074 | 4 | 110 | 2.939 | 75 | 3.089 | 4903 |
TBA | 4/0 | 19 | 0.512 | 1.070 | 260 | 1.130 | 4 | 110 | 3.060 | 85 | 3.230 | 5578 |
TBA | 250 | 37 | 0.558 | 1.124 | 260 | 1.184 | 4 | 125 | 3.206 | 85 | 3.376 | 6240 |
647159 | 350 | 37 | 0.661 | 1.207 | 260 | 1.267 | 3 | 125 | 3.400 | 85 | 3.570 | 7610 |
TBA | 500 | 37 | 0.789 | 1.355 | 260 | 1.415 | 3 | 125 | 3.705 | 85 | 3.875 | 9464 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
Table 2 – Electrical and Engineering Data
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance* | Positive Sequence Impedance* | Phase Short Circuit Current @ 60Hz | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | MΩ/1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | kAmp | Amp | Amp |
1 | 19.5 | 2008 | 0.128 | 0.162 | 0.052 | 0.047 | 0.532 + j0.377 | 0.162 + j0.047 | 2912 | 202 | 226 |
1/0 | 20.1 | 2534 | 0.102 | 0.128 | 0.048 | 0.045 | 0.495 + j0.361 | 0.128 + j0.045 | 3033 | 231 | 256 |
2/0 | 20.8 | 3194 | 0.081 | 0.102 | 0.045 | 0.043 | 0.466 + j0.344 | 0.102 + j0.044 | 3169 | 265 | 290 |
3/0 | 21.6 | 4027 | 0.064 | 0.081 | 0.041 | 0.042 | 0.441 + j0.327 | 0.081 + j0.042 | 3327 | 303 | 327 |
4/0 | 22.6 | 5078 | 0.051 | 0.065 | 0.038 | 0.040 | 0.42 + j0.308 | 0.065 + j0.041 | 3501 | 348 | 369 |
250 | 23.6 | 6000 | 0.043 | 0.056 | 0.036 | 0.039 | 0.406 + j0.292 | 0.056 + j0.039 | 3668 | 384 | 408 |
350 | 24.9 | 8400 | 0.031 | 0.041 | 0.032 | 0.037 | 0.381 + j0.265 | 0.041 + j0.037 | 3987 | 468 | 485 |
500 | 27.1 | 12000 | 0.022 | 0.030 | 0.028 | 0.035 | 0.358 + j0.235 | 0.031 + j0.036 | 4384 | 565 | 571 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Table 3 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Ground Size | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | mm | mm | AWG | mm | mm | mm | mm | kg/km | |
TBA | 1 | 19 | 8.18 | 22.35 | 6.60 | 23.88 | 6 | 2.79 | 67.28 | 1.91 | 71.09 | 5411 |
TBA | 1/0 | 19 | 9.17 | 23.34 | 6.60 | 24.87 | 6 | 2.79 | 69.42 | 1.91 | 73.23 | 5918 |
TBA | 2/0 | 19 | 10.29 | 24.46 | 6.60 | 25.98 | 6 | 2.79 | 71.83 | 1.91 | 75.64 | 6535 |
TBA | 3/0 | 19 | 11.58 | 25.76 | 6.60 | 27.28 | 4 | 2.79 | 74.65 | 1.91 | 78.46 | 7296 |
TBA | 4/0 | 19 | 13.00 | 27.18 | 6.60 | 28.70 | 4 | 2.79 | 77.72 | 2.16 | 82.04 | 8301 |
TBA | 250 | 37 | 14.17 | 28.55 | 6.60 | 30.07 | 4 | 3.18 | 81.43 | 2.16 | 85.75 | 9286 |
647159 | 350 | 37 | 16.79 | 30.66 | 6.60 | 32.18 | 3 | 3.18 | 86.36 | 2.16 | 90.68 | 11325 |
TBA | 500 | 37 | 20.04 | 34.42 | 6.60 | 35.94 | 3 | 3.18 | 94.11 | 2.16 | 98.43 | 14084 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
Table 4 – Electrical and Engineering Data (Metric)
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance* | Positive Sequence Impedance* | Phase Short Circuit Current @ 60Hz | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | mm | newton | Ω/km | Ω/km | MΩ/km | Ω/km | Ω/1000ft | Ω/1000ft | kAmp | Amp | Amp |
1 | 495.30 | 8936 | 0.4199 | 0.53 | 0.0158 | 0.1542 | 0.532 + j0.377 | 0.162 + j0.047 | 2912 | 202 | 226 |
1/0 | 510.54 | 11276 | 0.3346 | 0.42 | 0.0146 | 0.1476 | 0.495 + j0.361 | 0.128 + j0.045 | 3033 | 231 | 256 |
2/0 | 528.32 | 14213 | 0.2657 | 0.33 | 0.0137 | 0.1411 | 0.466 + j0.344 | 0.102 + j0.044 | 3169 | 265 | 290 |
3/0 | 548.64 | 17920 | 0.2100 | 0.27 | 0.0125 | 0.1378 | 0.441 + j0.327 | 0.081 + j0.042 | 3327 | 303 | 327 |
4/0 | 574.04 | 22597 | 0.1673 | 0.21 | 0.0116 | 0.1312 | 0.42 + j0.308 | 0.065 + j0.041 | 3501 | 348 | 369 |
250 | 599.44 | 26700 | 0.1411 | 0.18 | 0.0110 | 0.1280 | 0.406 + j0.292 | 0.056 + j0.039 | 3668 | 384 | 408 |
350 | 632.46 | 37380 | 0.1017 | 0.13 | 0.0098 | 0.1214 | 0.381 + j0.265 | 0.041 + j0.037 | 3987 | 468 | 485 |
500 | 688.34 | 53400 | 0.0722 | 0.10 | 0.0085 | 0.1148 | 0.358 + j0.235 | 0.031 + j0.036 | 4384 | 565 | 571 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Revision: 1.000.000
Updated On: Aug. 18, 2023, 2:39 p.m. UTC