SPEC 26411
HVTECK CU 1/C 260TRXLPE TS PVC AIA PVC 25kV 100% CSA
Single Conductor, 260 Mils Tree Retardant Cross Linked Polyethylene, 100% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket

Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Conductor Shield:Semi-conducting cross-linked copolymer
- Insulation:260 Mils Tree Retardant Cross Linked Polyethylene 100% insulation level
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
- Inner Jacket:PVC inner jacket
- Armour:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Black Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire's 25kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.
Specifications:
Sample Print Legend:
(CSA) SOUTHWIRE (NESC) #P# 1/C [#AWG or #kcmil] CU 260 TRXLPE AIA 25kV 100% INS LEVEL 25% TS SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
Table 1 – Weights and Measurements
Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | inch | inch | mil | inch | mil | inch | mil | inch | lb/1000ft |
1 | 19 | 0.322 | 0.880 | 260 | 0.940 | 80 | 1.452 | 50 | 1.552 | 1147 |
1/0 | 19 | 0.361 | 0.919 | 260 | 0.979 | 80 | 1.491 | 50 | 1.591 | 1254 |
2/0 | 19 | 0.405 | 0.963 | 260 | 1.023 | 80 | 1.535 | 60 | 1.655 | 1416 |
3/0 | 19 | 0.456 | 1.014 | 260 | 1.074 | 80 | 1.586 | 60 | 1.706 | 1576 |
4/0 | 19 | 0.512 | 1.070 | 260 | 1.130 | 80 | 1.666 | 60 | 1.786 | 1801 |
250 | 37 | 0.558 | 1.124 | 260 | 1.184 | 80 | 1.720 | 60 | 1.840 | 1979 |
350 | 37 | 0.661 | 1.227 | 260 | 1.287 | 80 | 1.823 | 60 | 1.943 | 2398 |
500 | 37 | 0.789 | 1.355 | 260 | 1.415 | 80 | 1.951 | 60 | 2.071 | 3091 |
750 | 61 | 0.968 | 1.544 | 260 | 1.604 | 110 | 2.200 | 60 | 2.320 | 4209 |
1000 | 61 | 1.117 | 1.693 | 260 | 1.753 | 110 | 2.349 | 75 | 2.499 | 5229 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
Table 2 – Electrical and Engineering Data
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance* | Positive Sequence Impedance* | Phase Short Circuit Current @ 60Hz | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | kAmp | Amp | Amp |
1 | 10.8 | 669 | 0.128 | 0.162 | 0.068 | 0.058 | 0.521 + j0.376 | 0.163 + j0.058 | 2912 | 245 | 244 |
1/0 | 11.1 | 844 | 0.102 | 0.128 | 0.063 | 0.056 | 0.485 + j0.36 | 0.129 + j0.056 | 3033 | 278 | 272 |
2/0 | 11.5 | 1064 | 0.081 | 0.102 | 0.058 | 0.054 | 0.457 + j0.344 | 0.103 + j0.054 | 3169 | 316 | 303 |
3/0 | 11.9 | 1342 | 0.064 | 0.081 | 0.054 | 0.052 | 0.432 + j0.327 | 0.082 + j0.052 | 3327 | 356 | 333 |
4/0 | 12.5 | 1692 | 0.051 | 0.065 | 0.050 | 0.050 | 0.412 + j0.309 | 0.066 + j0.051 | 3501 | 403 | 367 |
250 | 12.8 | 2000 | 0.043 | 0.056 | 0.047 | 0.049 | 0.399 + j0.293 | 0.057 + j0.049 | 3668 | 455 | 411 |
350 | 13.6 | 2800 | 0.031 | 0.041 | 0.042 | 0.046 | 0.375 + j0.266 | 0.042 + j0.047 | 3987 | 537 | 459 |
500 | 14.4 | 4000 | 0.022 | 0.030 | 0.036 | 0.044 | 0.352 + j0.236 | 0.031 + j0.044 | 4384 | 616 | 499 |
750 | 16.2 | 6000 | 0.014 | 0.023 | 0.031 | 0.042 | 0.327 + j0.201 | 0.024 + j0.042 | 4969 | 716 | 557 |
1000 | 17.4 | 8000 | 0.011 | 0.019 | 0.028 | 0.040 | 0.31 + j0.179 | 0.02 + j0.04 | 5431 | 825 | 608 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Table 3 – Weights and Measurements (Metric)
Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | mm | mm | mm | mm | mm | mm | kg/km |
1 | 19 | 8.18 | 22.35 | 6.60 | 23.88 | 2.03 | 36.88 | 1.27 | 39.42 | 1707 |
1/0 | 19 | 9.17 | 23.34 | 6.60 | 24.87 | 2.03 | 37.87 | 1.27 | 40.41 | 1866 |
2/0 | 19 | 10.29 | 24.46 | 6.60 | 25.98 | 2.03 | 38.99 | 1.52 | 42.04 | 2107 |
3/0 | 19 | 11.58 | 25.76 | 6.60 | 27.28 | 2.03 | 40.28 | 1.52 | 43.33 | 2345 |
4/0 | 19 | 13.00 | 27.18 | 6.60 | 28.70 | 2.03 | 42.32 | 1.52 | 45.36 | 2680 |
250 | 37 | 14.17 | 28.55 | 6.60 | 30.07 | 2.03 | 43.69 | 1.52 | 46.74 | 2945 |
350 | 37 | 16.79 | 31.17 | 6.60 | 32.69 | 2.03 | 46.30 | 1.52 | 49.35 | 3569 |
500 | 37 | 20.04 | 34.42 | 6.60 | 35.94 | 2.03 | 49.56 | 1.52 | 52.60 | 4600 |
750 | 61 | 24.59 | 39.22 | 6.60 | 40.74 | 2.79 | 55.88 | 1.52 | 58.93 | 6264 |
1000 | 61 | 28.37 | 43.00 | 6.60 | 44.53 | 2.79 | 59.66 | 1.91 | 63.47 | 7782 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
Table 4 – Electrical and Engineering Data (Metric)
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance* | Positive Sequence Impedance* | Phase Short Circuit Current @ 60Hz | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | mm | newton | Ω/km | Ω/km | MΩ*km | Ω/km | Ω/1000ft | Ω/1000ft | kAmp | Amp | Amp |
1 | 274.32 | 2977 | 0.4199 | 0.53 | 0.0207 | 0.1903 | 0.521 + j0.376 | 0.163 + j0.058 | 2912 | 245 | 244 |
1/0 | 281.94 | 3756 | 0.3346 | 0.42 | 0.0192 | 0.1837 | 0.485 + j0.36 | 0.129 + j0.056 | 3033 | 278 | 272 |
2/0 | 292.10 | 4735 | 0.2657 | 0.33 | 0.0177 | 0.1772 | 0.457 + j0.344 | 0.103 + j0.054 | 3169 | 316 | 303 |
3/0 | 302.26 | 5972 | 0.2100 | 0.27 | 0.0165 | 0.1706 | 0.432 + j0.327 | 0.082 + j0.052 | 3327 | 356 | 333 |
4/0 | 317.50 | 7529 | 0.1673 | 0.21 | 0.0152 | 0.1640 | 0.412 + j0.309 | 0.066 + j0.051 | 3501 | 403 | 367 |
250 | 325.12 | 8900 | 0.1411 | 0.18 | 0.0143 | 0.1608 | 0.399 + j0.293 | 0.057 + j0.049 | 3668 | 455 | 411 |
350 | 345.44 | 12460 | 0.1017 | 0.13 | 0.0128 | 0.1509 | 0.375 + j0.266 | 0.042 + j0.047 | 3987 | 537 | 459 |
500 | 365.76 | 17800 | 0.0722 | 0.10 | 0.0110 | 0.1444 | 0.352 + j0.236 | 0.031 + j0.044 | 4384 | 616 | 499 |
750 | 411.48 | 26700 | 0.0459 | 0.08 | 0.0094 | 0.1378 | 0.327 + j0.201 | 0.024 + j0.042 | 4969 | 716 | 557 |
1000 | 441.96 | 35600 | 0.0361 | 0.06 | 0.0085 | 0.1312 | 0.31 + j0.179 | 0.02 + j0.04 | 5431 | 825 | 608 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Revision: 1.000.000
Updated On: Aug. 18, 2023, 2:39 p.m. UTC