SPEC 26371
HVTECK AL 3/C 175TRXLPE TS PVC AIA PVC 15kV 100% CSA
3 Conductor, 175 Mils Tree Retardant Cross Linked Polyethylene, 100% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket

Construction:
- Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
- Conductor Shield:Semi-conducting cross-linked copolymer; A conductor separator is used for cable size larger than or equal to 500 Kcmil
- Insulation:175 Mils Tree Retardant Cross Linked Polyethylene 100% insulation level
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
- Filler:Interstices filled with non-hydroscoping/non-wicking fillers
- Grounding Conductor:Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8
- Binder:Polypropylene tape
- Inner Jacket:PVC inner jacket
- Armour:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Red Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire's 15kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.
Specifications:
Sample Print Legend:
(CSA) SOUTHWIRE (NESC) #P# 3/C [#AWG or #kcmil] CPT AL 175 TRXLPE AIA 15kV 100% INS LEVEL 25% TS SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
Table 1 – Weights and Measurements
Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Ground Size | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | inch | inch | mil | inch | AWG | mil | inch | mil | inch | lb/1000ft |
2 | 7 | 0.268 | 0.656 | 175 | 0.716 | 8 | 110 | 2.165 | 60 | 2.285 | 2116 |
1 | 19 | 0.298 | 0.686 | 175 | 0.746 | 6 | 110 | 2.230 | 60 | 2.350 | 2253 |
1/0 | 19 | 0.336 | 0.724 | 175 | 0.784 | 6 | 110 | 2.312 | 75 | 2.462 | 2501 |
2/0 | 19 | 0.376 | 0.764 | 175 | 0.824 | 6 | 110 | 2.399 | 75 | 2.549 | 2703 |
3/0 | 19 | 0.422 | 0.810 | 175 | 0.870 | 6 | 110 | 2.498 | 75 | 2.648 | 2942 |
4/0 | 19 | 0.474 | 0.862 | 175 | 0.922 | 6 | 110 | 2.610 | 75 | 2.760 | 3228 |
250 | 37 | 0.520 | 0.916 | 175 | 0.976 | 4 | 110 | 2.727 | 75 | 2.877 | 3517 |
350 | 37 | 0.615 | 1.011 | 175 | 1.071 | 4 | 110 | 2.932 | 75 | 3.082 | 4102 |
500 | 37 | 0.735 | 1.131 | 175 | 1.191 | 3 | 125 | 3.221 | 85 | 3.391 | 5080 |
750 | 61 | 0.908 | 1.314 | 175 | 1.374 | 2 | 125 | 3.617 | 85 | 3.787 | 6443 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
Table 2 – Electrical and Engineering Data
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance* | Positive Sequence Impedance* | Phase Short Circuit Current @ 60Hz | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | MΩ/1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | kAmp | Amp | Amp |
2 | 15.9 | 1194 | 0.267 | 0.336 | 0.060 | 0.045 | 0.71 + j0.47 | 0.336 + j0.045 | 2218 | 135 | 157 |
1 | 16.4 | 1506 | 0.211 | 0.266 | 0.056 | 0.043 | 0.641 + j0.453 | 0.266 + j0.042 | 2311 | 154 | 178 |
1/0 | 17.2 | 1900 | 0.168 | 0.211 | 0.052 | 0.042 | 0.586 + j0.434 | 0.211 + j0.04 | 2429 | 176 | 202 |
2/0 | 17.8 | 2395 | 0.133 | 0.167 | 0.048 | 0.040 | 0.541 + j0.415 | 0.167 + j0.039 | 2552 | 204 | 229 |
3/0 | 18.5 | 3020 | 0.105 | 0.133 | 0.044 | 0.039 | 0.506 + j0.394 | 0.133 + j0.037 | 2695 | 234 | 260 |
4/0 | 19.3 | 3808 | 0.084 | 0.105 | 0.040 | 0.037 | 0.476 + j0.372 | 0.105 + j0.036 | 2856 | 268 | 294 |
250 | 20.1 | 4500 | 0.071 | 0.090 | 0.038 | 0.037 | 0.457 + j0.352 | 0.09 + j0.035 | 3024 | 296 | 323 |
350 | 21.5 | 6300 | 0.050 | 0.065 | 0.033 | 0.035 | 0.425 + j0.319 | 0.065 + j0.033 | 3318 | 363 | 386 |
500 | 23.7 | 9000 | 0.035 | 0.046 | 0.029 | 0.033 | 0.396 + j0.283 | 0.046 + j0.032 | 3689 | 447 | 465 |
750 | 26.5 | 13500 | 0.024 | 0.033 | 0.025 | 0.032 | 0.365 + j0.238 | 0.033 + j0.03 | 4257 | 566 | 563 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Table 3 – Weights and Measurements (Metric)
Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Ground Size | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | mm | mm | AWG | mm | mm | mm | mm | kg/km |
2 | 7 | 6.81 | 16.66 | 4.44 | 18.19 | 8 | 2.79 | 54.99 | 1.52 | 58.04 | 3149 |
1 | 19 | 7.57 | 17.42 | 4.44 | 18.95 | 6 | 2.79 | 56.64 | 1.52 | 59.69 | 3353 |
1/0 | 19 | 8.53 | 18.39 | 4.44 | 19.91 | 6 | 2.79 | 58.72 | 1.91 | 62.53 | 3722 |
2/0 | 19 | 9.55 | 19.41 | 4.44 | 20.93 | 6 | 2.79 | 60.93 | 1.91 | 64.74 | 4023 |
3/0 | 19 | 10.72 | 20.57 | 4.44 | 22.10 | 6 | 2.79 | 63.45 | 1.91 | 67.26 | 4378 |
4/0 | 19 | 12.04 | 21.89 | 4.44 | 23.42 | 6 | 2.79 | 66.29 | 1.91 | 70.10 | 4804 |
250 | 37 | 13.21 | 23.27 | 4.44 | 24.79 | 4 | 2.79 | 69.27 | 1.91 | 73.08 | 5234 |
350 | 37 | 15.62 | 25.68 | 4.44 | 27.20 | 4 | 2.79 | 74.47 | 1.91 | 78.28 | 6104 |
500 | 37 | 18.67 | 28.73 | 4.44 | 30.25 | 3 | 3.18 | 81.81 | 2.16 | 86.13 | 7560 |
750 | 61 | 23.06 | 33.38 | 4.44 | 34.90 | 2 | 3.18 | 91.87 | 2.16 | 96.19 | 9588 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
Table 4 – Electrical and Engineering Data (Metric)
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance* | Positive Sequence Impedance* | Phase Short Circuit Current @ 60Hz | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | mm | newton | Ω/km | Ω/km | MΩ/km | Ω/km | Ω/1000ft | Ω/1000ft | kAmp | Amp | Amp |
2 | 403.86 | 5313 | 0.8760 | 1.10 | 0.0183 | 0.1476 | 0.71 + j0.47 | 0.336 + j0.045 | 2218 | 135 | 157 |
1 | 416.56 | 6702 | 0.6923 | 0.87 | 0.0171 | 0.1411 | 0.641 + j0.453 | 0.266 + j0.042 | 2311 | 154 | 178 |
1/0 | 436.88 | 8455 | 0.5512 | 0.69 | 0.0158 | 0.1378 | 0.586 + j0.434 | 0.211 + j0.04 | 2429 | 176 | 202 |
2/0 | 452.12 | 10658 | 0.4364 | 0.55 | 0.0146 | 0.1312 | 0.541 + j0.415 | 0.167 + j0.039 | 2552 | 204 | 229 |
3/0 | 469.90 | 13439 | 0.3445 | 0.44 | 0.0134 | 0.1280 | 0.506 + j0.394 | 0.133 + j0.037 | 2695 | 234 | 260 |
4/0 | 490.22 | 16946 | 0.2756 | 0.34 | 0.0122 | 0.1214 | 0.476 + j0.372 | 0.105 + j0.036 | 2856 | 268 | 294 |
250 | 510.54 | 20025 | 0.2329 | 0.30 | 0.0116 | 0.1214 | 0.457 + j0.352 | 0.09 + j0.035 | 3024 | 296 | 323 |
350 | 546.10 | 28035 | 0.1640 | 0.21 | 0.0101 | 0.1148 | 0.425 + j0.319 | 0.065 + j0.033 | 3318 | 363 | 386 |
500 | 601.98 | 40050 | 0.1148 | 0.15 | 0.0088 | 0.1083 | 0.396 + j0.283 | 0.046 + j0.032 | 3689 | 447 | 465 |
750 | 673.10 | 60075 | 0.0787 | 0.11 | 0.0076 | 0.1050 | 0.365 + j0.238 | 0.033 + j0.03 | 4257 | 566 | 563 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Revision: 1.000.000
Updated On: Aug. 18, 2023, 2:39 p.m. UTC