SPEC 26362

HVTECK AL 3/C 220NLEPR TS PVC AIA PVC 15kV 133% CSA

3 Conductor, 220 Mils No Lead Ethylene Propylene Rubber (NL-EPR), 133% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket

...

Construction:

  1. Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
  2. Conductor Shield:Semi-conducting cross-linked copolymer; A conductor separator is used for cable size larger than or equal to 500 Kcmil
  3. Insulation:220 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% insulation level
  4. Insulation Shield:Strippable semi-conducting cross-linked copolymer
  5. Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
  6. Filler:Interstices filled with non-hydroscoping/non-wicking fillers
  7. Grounding Conductor:Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8
  8. Binder:Polypropylene tape
  9. Inner Jacket:PVC inner jacket
  10. Armour:Aluminum Interlocked Armour (AIA)
  11. Overall Jacket:Red Polyvinyl Chloride (PVC) Jacket

Applications and Features:

Southwire's 15kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.

Specifications:

  • ASTM B801 Concentric-Lay-Stranded Conductors of 8000 Series Aluminum Alloy
  • ASTM B836 Compact Rounded Stranded Aluminum Conductors
  • CSA C22.2 No. 174 Cables in Hazardous Locations
  • CSA C22.2 No. 2556 & No. 0.3 Wire and Cable Test Methods
  • CSA C68.10 Shielded Power Cables for Commercial and Industrial Applications - 5 to 46 KV
  • CSA C68.3 Shielded & Concentric Neutral Power Cable - 5 to 46 kV
  • CSA LTGG [-40°C] - as per C68.10 - for Cold Bend and Impact rating
  • CSA HL - for Hazardous Locations rating
  • CSA SUN RES - for Sunlight Resistant rating
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • ICEA T-29-520 Flame Test (210,000 BTU/Hr)
  • IEEE 383 Flame Test (70,000 btu)
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • FT1 Flame Test (1,706 BTU/Hr nominal - Vertical Wire Flame Test)
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV (Qualification Test Requirements)
  • Sample Print Legend:

    (CSA) SOUTHWIRE (NESC) #P# 3/C [#AWG or #kcmil] CPT AL 220 NLEPR AIA 15kV 133% INS LEVEL 25% TS SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeStrandDiameter Over ConductorDiameter Over InsulationInsul. ThicknessDiameter Over Insulation ShieldGround SizeInner Jacket ThicknessDia. Over ArmourOverall Jacket ThicknessApprox. ODApprox. Weight
    AWG/KcmilNo.inchinchmilinchAWGmilinchmilinchlb/1000ft
    TBA270.2680.7462200.80681102.360752.5102392
    TBA1190.2980.7762200.83661102.425752.5752546
    TBA1/0190.3360.8142200.87461102.507752.6572726
    TBA2/0190.3760.8542200.91461102.593752.7432929
    TBA3/0190.4220.9002200.96061102.693752.8433176
    TBA4/0190.4740.9522201.01261102.805752.9553463
    TBA250370.5201.0062201.06641102.922753.0723772
    TBA350370.6151.1012201.16141253.157853.3274522
    TBA500370.7351.2212201.28131253.416853.5865371
    669887750580.9081.4162201.47621253.860854.0307182
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Strand count meets minimum number per ASTM
    Table 2 – Electrical and Engineering Data
    Cond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzZero Sequence ImpedancePositive Sequence ImpedancePhase Short Circuit Current @ 6 CyclesAllowable Ampacity In Air 90°CAllowable Ampacity Directly Buried 90°C
    AWG/KcmilinchlbΩ/1000ftΩ/1000ftMΩ*1000ftΩ/1000ftΩ/1000ftΩ/1000ftAmpAmpAmp
    217.611940.2670.3360.0490.0480.711 + j0.4270.336 + j0.0472528135157
    118.015060.2110.2660.0460.0460.640 + j0.4110.266 + j0.0442621154178
    1/018.619000.1680.2110.0430.0440.584 + j0.3940.211 + j0.0432738176202
    2/019.223950.1330.1670.0400.0430.538 + j0.3770.167 + j0.0412862204229
    3/019.930200.1050.1330.0370.0410.501 + j0.3580.133 + j0.0403005234260
    4/020.738080.0840.1050.0300.0400.469 + j0.3390.105 + j0.0383166268294
    25021.545000.0710.0900.0300.0390.450 + j0.3210.090 + j0.0373333296323
    35023.363000.0500.0650.0300.0370.417 + j0.2910.065 + j0.0353628363386
    50025.190000.0350.0460.0200.0300.386 + j0.2600.046 + j0.0333999447465
    75028.2135000.0240.0330.0210.0330.355 + j0.2200.034 + j0.0314566566563
    * Inductive impedance is based on non-ferrous conduit with one diameter spacing.
    Table 3 – Weights and Measurements (Metric)
    Stock NumberCond. SizeStrandDiameter Over ConductorDiameter Over InsulationInsul. ThicknessDiameter Over Insulation ShieldGround SizeInner Jacket ThicknessDia. Over ArmourOverall Jacket ThicknessApprox. ODApprox. Weight
    AWG/KcmilNo.mmmmmmmmAWGmmmmmmmmkg/km
    TBA276.8118.955.5920.4782.7959.941.9163.753560
    TBA1197.5719.715.5921.2362.7961.591.9165.413789
    TBA1/0198.5320.685.5922.2062.7963.681.9167.494057
    TBA2/0199.5521.695.5923.2262.7965.861.9169.674359
    TBA3/01910.7222.865.5924.3862.7968.401.9172.214726
    TBA4/01912.0424.185.5925.7062.7971.251.9175.065154
    TBA2503713.2125.555.5927.0842.7974.221.9178.035613
    TBA3503715.6227.975.5929.4943.1880.192.1684.516729
    TBA5003718.6731.015.5932.5433.1886.772.1691.087993
    6698877505823.0635.975.5937.4923.1898.042.16102.3610688
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Strand count meets minimum number per ASTM
    Table 4 – Electrical and Engineering Data (Metric)
    Cond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzZero Sequence ImpedancePositive Sequence ImpedancePhase Short Circuit Current @ 6 CyclesAllowable Ampacity In Air 90°CAllowable Ampacity Directly Buried 90°C
    AWG/KcmilmmnewtonΩ/kmΩ/kmMΩ*kmΩ/kmΩ/1000ftΩ/1000ftAmpAmpAmp
    2447.0453130.87601.100.01490.15750.711 + j0.4270.336 + j0.0472528135157
    1457.2067020.69230.870.01400.15090.640 + j0.4110.266 + j0.0442621154178
    1/0472.4484550.55120.690.01310.14440.584 + j0.3940.211 + j0.0432738176202
    2/0487.68106580.43640.550.01220.14110.538 + j0.3770.167 + j0.0412862204229
    3/0505.46134390.34450.440.01130.13450.501 + j0.3580.133 + j0.0403005234260
    4/0525.78169460.27560.340.00910.13120.469 + j0.3390.105 + j0.0383166268294
    250546.10200250.23290.300.00910.12800.450 + j0.3210.090 + j0.0373333296323
    350591.82280350.16400.210.00910.12140.417 + j0.2910.065 + j0.0353628363386
    500637.54400500.11480.150.00610.09840.386 + j0.2600.046 + j0.0333999447465
    750716.28600750.07870.110.00640.10830.355 + j0.2200.034 + j0.0314566566563
    * Inductive impedance is based on non-ferrous conduit with one diameter spacing.

    Revision: 1.000.000

    Updated On: Dec. 11, 2023, 9:29 p.m. UTC