SPEC 26351
HVTECK CU 3/C 175TRXLPE TS PVC AIA PVC 15kV 100% CSA
3 Conductor, 175 Mils Tree Retardant Cross Linked Polyethylene, 100% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket

Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Conductor Shield:Semi-conducting cross-linked copolymer
- Insulation:175 Mils Tree Retardant Cross Linked Polyethylene 100% insulation level
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
- Filler:Interstices filled with non-hydroscoping/non-wicking fillers
- Grounding Conductor:Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8
- Binder:Polypropylene tape
- Inner Jacket:PVC inner jacket
- Armour:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Red Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire's 15kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.
Specifications:
Sample Print Legend:
(CSA) SOUTHWIRE (NESC) #P# 3/C [#AWG or #kcmil] CU 175 TRXLPE AIA 15kV 100% INS LEVEL 25% TS SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
Table 1 – Weights and Measurements
| Stock Number | Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Ground Size | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. | inch | inch | mil | inch | AWG | mil | inch | mil | inch | lb/1000ft | lb/1000ft | |
| TBA | 2 | 7 | 0.282 | 0.670 | 175 | 0.730 | 6 | 110 | 2.196 | 60 | 2.316 | 745 | 2533 |
| TBA | 1 | 19 | 0.322 | 0.710 | 175 | 0.770 | 6 | 110 | 2.282 | 75 | 2.432 | 909 | 2879 |
| 673239 | 1/0 | 19 | 0.361 | 0.750 | 175 | 0.810 | 6 | 110 | 2.363 | 75 | 2.513 | 1271 | 3255 |
| TBA | 2/0 | 19 | 0.405 | 0.793 | 175 | 0.853 | 6 | 110 | 2.462 | 75 | 2.612 | 1375 | 3580 |
| TBA | 3/0 | 19 | 0.456 | 0.844 | 175 | 0.904 | 4 | 110 | 2.572 | 75 | 2.722 | 1751 | 4102 |
| TBA | 4/0 | 19 | 0.512 | 0.900 | 175 | 0.960 | 4 | 110 | 2.693 | 75 | 2.843 | 2163 | 4675 |
| TBA | 250 | 37 | 0.558 | 0.954 | 175 | 1.014 | 4 | 110 | 2.809 | 75 | 2.959 | 2526 | 5203 |
| TBA | 350 | 37 | 0.661 | 1.057 | 175 | 1.117 | 3 | 110 | 3.032 | 85 | 3.202 | 3502 | 6548 |
| TBA | 500 | 37 | 0.789 | 1.185 | 175 | 1.245 | 3 | 125 | 3.338 | 85 | 3.508 | 4911 | 8445 |
| TBA | 750 | 61 | 0.968 | 1.374 | 175 | 1.434 | 2 | 125 | 3.747 | 85 | 3.917 | 7301 | 11465 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 2 – Electrical and Engineering Data
| Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
| 2 | 16.2 | 1592 | 0.162 | 0.204 | 0.054 | 0.044 | 0.579 + j0.459 | 0.204 + j0.045 | 2292 | 172 | 201 |
| 1 | 17.0 | 2008 | 0.128 | 0.162 | 0.049 | 0.042 | 0.538 + j0.438 | 0.162 + j0.043 | 2416 | 197 | 228 |
| 1/0 | 17.6 | 2534 | 0.102 | 0.128 | 0.046 | 0.041 | 0.503 + j0.419 | 0.128 + j0.041 | 2537 | 225 | 257 |
| 2/0 | 18.3 | 3194 | 0.081 | 0.102 | 0.042 | 0.039 | 0.476 + j0.399 | 0.102 + j0.040 | 2673 | 260 | 292 |
| 3/0 | 19.1 | 4027 | 0.064 | 0.081 | 0.039 | 0.038 | 0.452 + j0.378 | 0.081 + j0.038 | 2831 | 297 | 330 |
| 4/0 | 19.9 | 5078 | 0.051 | 0.065 | 0.035 | 0.037 | 0.433 + j0.356 | 0.065 + j0.037 | 3005 | 342 | 372 |
| 250 | 20.7 | 6000 | 0.043 | 0.056 | 0.030 | 0.036 | 0.420 + j0.336 | 0.056 + j0.036 | 3172 | 376 | 410 |
| 350 | 22.4 | 8400 | 0.030 | 0.041 | 0.030 | 0.030 | 0.397 + j0.303 | 0.410 + j0.034 | 3491 | 460 | 487 |
| 500 | 24.6 | 12000 | 0.020 | 0.030 | 0.030 | 0.030 | 0.374 + j0.267 | 0.030 + j0.033 | 3888 | 556 | 573 |
| 750 | 27.4 | 18000 | 0.014 | 0.020 | 0.020 | 0.030 | 0.348 + j0.225 | 0.024 + j0.031 | 4473 | 678 | 668 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* CEC ampacities are based on:
3/C in air copper and aluminum: D17N
3/C direct buried copper and aluminum: D17E
* CEC ampacities are based on:
3/C in air copper and aluminum: D17N
3/C direct buried copper and aluminum: D17E
Table 3 – Weights and Measurements (Metric)
| Stock Number | Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Ground Size | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. | mm | mm | mm | mm | AWG | mm | mm | mm | mm | kg/km | kg/km | |
| TBA | 2 | 7 | 7.16 | 17.02 | 4.44 | 18.54 | 6 | 2.79 | 55.78 | 1.52 | 58.83 | 1109 | 3770 |
| TBA | 1 | 19 | 8.18 | 18.03 | 4.44 | 19.56 | 6 | 2.79 | 57.96 | 1.91 | 61.77 | 1353 | 4284 |
| 673239 | 1/0 | 19 | 9.17 | 19.05 | 4.44 | 20.57 | 6 | 2.79 | 60.02 | 1.91 | 63.83 | 1891 | 4844 |
| TBA | 2/0 | 19 | 10.29 | 20.14 | 4.44 | 21.67 | 6 | 2.79 | 62.53 | 1.91 | 66.34 | 2046 | 5328 |
| TBA | 3/0 | 19 | 11.58 | 21.44 | 4.44 | 22.96 | 4 | 2.79 | 65.33 | 1.91 | 69.14 | 2606 | 6104 |
| TBA | 4/0 | 19 | 13.00 | 22.86 | 4.44 | 24.38 | 4 | 2.79 | 68.40 | 1.91 | 72.21 | 3219 | 6957 |
| TBA | 250 | 37 | 14.17 | 24.23 | 4.44 | 25.76 | 4 | 2.79 | 71.35 | 1.91 | 75.16 | 3759 | 7743 |
| TBA | 350 | 37 | 16.79 | 26.85 | 4.44 | 28.37 | 3 | 2.79 | 77.01 | 2.16 | 81.33 | 5212 | 9744 |
| TBA | 500 | 37 | 20.04 | 30.10 | 4.44 | 31.62 | 3 | 3.18 | 84.79 | 2.16 | 89.10 | 7308 | 12568 |
| TBA | 750 | 61 | 24.59 | 34.90 | 4.44 | 36.42 | 2 | 3.18 | 95.17 | 2.16 | 99.49 | 10865 | 17062 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 4 – Electrical and Engineering Data (Metric)
| Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | mm | newton | Ω/km | Ω/km | MΩ*km | Ω/km | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
| 2 | 411.48 | 7084 | 0.5315 | 0.67 | 0.0165 | 0.1444 | 0.579 + j0.459 | 0.204 + j0.045 | 2292 | 172 | 201 |
| 1 | 431.80 | 8936 | 0.4199 | 0.53 | 0.0149 | 0.1378 | 0.538 + j0.438 | 0.162 + j0.043 | 2416 | 197 | 228 |
| 1/0 | 447.04 | 11276 | 0.3346 | 0.42 | 0.0140 | 0.1345 | 0.503 + j0.419 | 0.128 + j0.041 | 2537 | 225 | 257 |
| 2/0 | 464.82 | 14213 | 0.2657 | 0.33 | 0.0128 | 0.1280 | 0.476 + j0.399 | 0.102 + j0.040 | 2673 | 260 | 292 |
| 3/0 | 485.14 | 17920 | 0.2100 | 0.27 | 0.0119 | 0.1247 | 0.452 + j0.378 | 0.081 + j0.038 | 2831 | 297 | 330 |
| 4/0 | 505.46 | 22597 | 0.1673 | 0.21 | 0.0107 | 0.1214 | 0.433 + j0.356 | 0.065 + j0.037 | 3005 | 342 | 372 |
| 250 | 525.78 | 26700 | 0.1411 | 0.18 | 0.0091 | 0.1181 | 0.420 + j0.336 | 0.056 + j0.036 | 3172 | 376 | 410 |
| 350 | 568.96 | 37380 | 0.0984 | 0.13 | 0.0091 | 0.0984 | 0.397 + j0.303 | 0.410 + j0.034 | 3491 | 460 | 487 |
| 500 | 624.84 | 53400 | 0.0656 | 0.10 | 0.0091 | 0.0984 | 0.374 + j0.267 | 0.030 + j0.033 | 3888 | 556 | 573 |
| 750 | 695.96 | 80100 | 0.0459 | 0.07 | 0.0061 | 0.0984 | 0.348 + j0.225 | 0.024 + j0.031 | 4473 | 678 | 668 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* CEC ampacities are based on:
3/C in air copper and aluminum: D17N
3/C direct buried copper and aluminum: D17E
* CEC ampacities are based on:
3/C in air copper and aluminum: D17N
3/C direct buried copper and aluminum: D17E
Revision: 1.000.000
Updated On: Dec. 31, 2024, 11:07 p.m. UTC

