SPEC 26336

HVTECK AL 1/C 220TRXLPE CB PVC AIA PVC 15kV 133% CSA

Single Conductor, 220 Mils Tree Retardant Cross Linked Polyethylene, 133% Insulation Level, Concentric Bond, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket

...

Construction:

  1. Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
  2. Conductor Shield:Semi-conducting cross-linked copolymer; A conductor separator is used for cable size larger than or equal to 500 Kcmil
  3. Insulation:220 Mils Tree Retardant Cross Linked Polyethylene 133% insulation level
  4. Insulation Shield:Strippable semi-conducting cross-linked copolymer
  5. Concentric Shield:Concentrically applied copper bond / shield wires. Complies with greater than the minimum requirement as per Table 44, CSA Standard C68.10 and Table 16A, Canadian Electrical Code Part 1
  6. Neutral Separator:Mylar tape
  7. Inner Jacket:PVC inner jacket
  8. Armour:Aluminum Interlocked Armour (AIA)
  9. Overall Jacket:Red Polyvinyl Chloride (PVC) Jacket

Applications and Features:

Southwire's 15kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.

Specifications:

  • ASTM B801 Concentric-Lay-Stranded Conductors of 8000 Series Aluminum Alloy
  • ASTM B836 Compact Rounded Stranded Aluminum Conductors
  • CSA C22.2 No. 174 Cables in Hazardous Locations
  • CSA C22.2 No. 2556 & No. 0.3 Wire and Cable Test Methods
  • CSA C68.10 Shielded Power Cables for Commercial and Industrial Applications - 5 to 46 KV
  • CSA C68.3 Shielded & Concentric Neutral Power Cable - 5 to 46 kV
  • CSA LTGG [-40°C] - as per C68.10 - for Cold Bend and Impact rating
  • CSA HL - for Hazardous Locations rating
  • CSA SUN RES - for Sunlight Resistant rating
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • ICEA T-29-520 Flame Test (210,000 BTU/Hr)
  • IEEE 383 Flame Test (70,000 btu)
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test (1/0 and Larger)
  • FT1 Flame Test (1,706 BTU/Hr nominal - Vertical Wire Flame Test)
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV
  • Sample Print Legend:

    (CSA) SOUTHWIRE (NESC) #P# 1/C [#AWG or #kcmil] CPT AL 220 TRXLPE AIA 15kV 133% INS LEVEL CB [No. x SIZE] AWG SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
    Table 1 – Weights and Measurements
    Cond. SizeStrandDiameter Over ConductorDiameter Over InsulationInsul. ThicknessDiameter Over Insulation ShieldConcentric NeutralInner Jacket ThicknessDia. Over ArmourOverall Jacket ThicknessApprox. ODApprox. Weight
    AWG/KcmilNo.inchinchmilinchNo. x AWGmilinchmilinchlb/1000ft
    270.2680.7462200.8067 x 14801.432501.532880
    1190.2980.7762200.8367 x 14801.462501.562921
    1/0190.3360.8142200.8747 x 14801.500501.600975
    2/0190.3760.8542200.91411 x 14801.540601.6601122
    3/0190.4220.9002200.96011 x 14801.586601.7061195
    4/0190.4740.9522201.01211 x 14801.662601.7821315
    250370.5201.0062201.06613 x 14801.716601.8361431
    350370.6151.1012201.16117 x 14801.811601.9311665
    500370.7351.2212201.28121 x 14801.931602.0512064
    750610.9081.4042201.46417 x 121102.208602.3282698
    1000611.0601.5562201.61617 x 121102.360752.5103164
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Strand count meets minimum number per ASTM
    Table 2 – Electrical and Engineering Data
    Cond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzZero Sequence Impedance*Positive Sequence Impedance*Phase Short Circuit Current @ 60HzAllowable Ampacity In Air 90°CAllowable Ampacity Directly Buried 90°C
    AWG/KcmilinchlbΩ/1000ftΩ/1000ftMΩ/1000ftΩ/1000ftΩ/1000ftΩ/1000ftkAmpAmpAmp
    210.73980.2670.3360.0690.0620.318 + j0.0350.323 + j0.0435458169176
    110.95020.2110.2660.0640.0600.248 + j0.0320.254 + j0.045458194198
    1/011.26330.1680.2110.0600.0580.193 + j0.030.199 + j0.0385458222223
    2/011.67980.1330.1670.0550.0560.149 + j0.0280.155 + j0.0368577255250
    3/011.910060.1050.1330.0510.0540.115 + j0.0270.121 + j0.0358577290278
    4/012.412690.0840.1050.0470.0520.087 + j0.0250.093 + j0.0338577329309
    25012.815000.0710.0900.0440.0510.072 + j0.0240.078 + j0.03210137370347
    35013.521000.0500.0650.0390.0480.047 + j0.0220.053 + j0.0313256446402
    50014.330000.0350.0460.0340.0450.028 + j0.020.034 + j0.02816376533451
    75016.245000.0240.0330.0290.0430.015 + j0.0180.021 + j0.02621062631500
    100017.560000.0180.0260.0260.0420.008 + j0.0170.015 + j0.02521062707539
    * Inductive impedance is based on non-ferrous conduit with one diameter spacing.
    Table 3 – Weights and Measurements (Metric)
    Cond. SizeStrandDiameter Over ConductorDiameter Over InsulationInsul. ThicknessDiameter Over Insulation ShieldConcentric NeutralInner Jacket ThicknessDia. Over ArmourOverall Jacket ThicknessApprox. ODApprox. Weight
    AWG/KcmilNo.mmmmmmmmNo. x AWGmmmmmmmmkg/km
    276.8118.955.5920.477 x 142.0336.371.2738.911310
    1197.5719.715.5921.237 x 142.0337.131.2739.671371
    1/0198.5320.685.5922.207 x 142.0338.101.2740.641451
    2/0199.5521.695.5923.2211 x 142.0339.121.5242.161670
    3/01910.7222.865.5924.3811 x 142.0340.281.5243.331778
    4/01912.0424.185.5925.7011 x 142.0342.211.5245.261957
    2503713.2125.555.5927.0813 x 142.0343.591.5246.632130
    3503715.6227.975.5929.4917 x 142.0346.001.5249.052478
    5003718.6731.015.5932.5421 x 142.0349.051.5252.103072
    7506123.0635.665.5937.1917 x 122.7956.081.5259.134015
    10006126.9239.525.5941.0517 x 122.7959.941.9163.754709
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Strand count meets minimum number per ASTM
    Table 4 – Electrical and Engineering Data (Metric)
    Cond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzZero Sequence Impedance*Positive Sequence Impedance*Phase Short Circuit Current @ 60HzAllowable Ampacity In Air 90°CAllowable Ampacity Directly Buried 90°C
    AWG/KcmilmmnewtonΩ/kmΩ/kmMΩ/kmΩ/kmΩ/1000ftΩ/1000ftkAmpAmpAmp
    2271.7817710.87601.100.02100.20340.318 + j0.0350.323 + j0.0435458169176
    1276.8622340.69230.870.01950.19690.248 + j0.0320.254 + j0.045458194198
    1/0284.4828170.55120.690.01830.19030.193 + j0.030.199 + j0.0385458222223
    2/0294.6435510.43640.550.01680.18370.149 + j0.0280.155 + j0.0368577255250
    3/0302.2644770.34450.440.01550.17720.115 + j0.0270.121 + j0.0358577290278
    4/0314.9656470.27560.340.01430.17060.087 + j0.0250.093 + j0.0338577329309
    250325.1266750.23290.300.01340.16730.072 + j0.0240.078 + j0.03210137370347
    350342.9093450.16400.210.01190.15750.047 + j0.0220.053 + j0.0313256446402
    500363.22133500.11480.150.01040.14760.028 + j0.020.034 + j0.02816376533451
    750411.48200250.07870.110.00880.14110.015 + j0.0180.021 + j0.02621062631500
    1000444.50267000.05910.090.00790.13780.008 + j0.0170.015 + j0.02521062707539
    * Inductive impedance is based on non-ferrous conduit with one diameter spacing.

    Revision: 1.000.000

    Updated On: Aug. 18, 2023, 2:39 p.m. UTC