SPEC 26301
HVTECK CU 1/C 175NLEPR TS PVC AIA PVC 15kV 100% CSA
Single Conductor, 175 Mils No Lead Ethylene Propylene Rubber (NL-EPR), 100% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket

Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Conductor Shield:Semi-conducting cross-linked copolymer
- Insulation:175 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 100% insulation level
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
- Inner Jacket:PVC inner jacket
- Armour:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Red Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire's 15kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.
Specifications:
Sample Print Legend:
(CSA) SOUTHWIRE (NESC) #P# 1/C [#AWG or #kcmil] CU 175 NLEPR AIA 15kV 100% INS LEVEL 25% TS SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
Table 1 – Weights and Measurements
Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | inch | inch | mil | inch | mil | inch | mil | inch | lb/1000ft |
2 | 7 | 0.282 | 0.670 | 175 | 0.730 | 80 | 1.132 | 50 | 1.232 | 843 |
1 | 19 | 0.322 | 0.710 | 175 | 0.770 | 80 | 1.172 | 50 | 1.272 | 933 |
1/0 | 19 | 0.361 | 0.749 | 175 | 0.809 | 80 | 1.321 | 50 | 1.421 | 1044 |
2/0 | 19 | 0.405 | 0.793 | 175 | 0.853 | 80 | 1.365 | 50 | 1.465 | 1168 |
3/0 | 19 | 0.456 | 0.844 | 175 | 0.904 | 80 | 1.416 | 50 | 1.516 | 1320 |
4/0 | 19 | 0.512 | 0.900 | 175 | 0.960 | 80 | 1.472 | 50 | 1.572 | 1503 |
250 | 37 | 0.558 | 0.954 | 175 | 1.014 | 80 | 1.526 | 60 | 1.646 | 1704 |
350 | 37 | 0.661 | 1.057 | 175 | 1.117 | 80 | 1.653 | 60 | 1.773 | 2139 |
500 | 37 | 0.789 | 1.185 | 175 | 1.245 | 80 | 1.781 | 60 | 1.901 | 2718 |
750 | 61 | 0.968 | 1.374 | 175 | 1.434 | 80 | 1.970 | 60 | 2.090 | 3768 |
1000 | 61 | 1.117 | 1.523 | 175 | 1.583 | 110 | 2.179 | 60 | 2.299 | 4811 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
Table 2 – Electrical and Engineering Data
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance* | Positive Sequence Impedance* | Phase Short Circuit Current @ 60Hz | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | MΩ/1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | kAmp | Amp | Amp |
2 | 8.6 | 530 | 0.162 | 0.204 | 0.044 | 0.056 | 0.566 + j0.46 | 0.205 + j0.057 | 2261 | 215 | 221 |
1 | 8.9 | 669 | 0.128 | 0.162 | 0.041 | 0.053 | 0.525 + j0.439 | 0.163 + j0.053 | 2385 | 245 | 247 |
1/0 | 9.9 | 844 | 0.102 | 0.128 | 0.037 | 0.053 | 0.490+ j0.420 | 0.129 + j0.053 | 2506 | 278 | 275 |
2/0 | 10.2 | 1064 | 0.081 | 0.102 | 0.035 | 0.051 | 0.463 + j0.401 | 0.103 + j0.051 | 2642 | 317 | 306 |
3/0 | 10.6 | 1342 | 0.064 | 0.081 | 0.032 | 0.049 | 0.441 + j0.38 | 0.082 + j0.05 | 2800 | 357 | 335 |
4/0 | 11.0 | 1692 | 0.051 | 0.065 | 0.029 | 0.047 | 0.423 + j0.359 | 0.066 + j0.048 | 2974 | 404 | 369 |
250 | 11.5 | 2000 | 0.043 | 0.056 | 0.027 | 0.047 | 0.411 + j0.339 | 0.057 + j0.047 | 3141 | 456 | 412 |
350 | 12.4 | 2800 | 0.031 | 0.041 | 0.024 | 0.044 | 0.389 + j0.306 | 0.042 + j0.044 | 3460 | 537 | 456 |
500 | 13.3 | 4000 | 0.022 | 0.030 | 0.021 | 0.042 | 0.368 + j0.271 | 0.031 + j0.042 | 3857 | 616 | 497 |
750 | 14.6 | 6000 | 0.014 | 0.023 | 0.018 | 0.039 | 0.344 + j0.228 | 0.024 + j0.039 | 4443 | 706 | 551 |
1000 | 16.0 | 8000 | 0.011 | 0.019 | 0.016 | 0.038 | 0.325 + j0.201 | 0.02 + j0.038 | 4904 | 813 | 596 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Table 3 – Weights and Measurements (Metric)
Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | mm | mm | mm | mm | mm | mm | kg/km |
2 | 7 | 7.16 | 17.02 | 4.44 | 18.54 | 2.03 | 28.75 | 1.27 | 31.29 | 1255 |
1 | 19 | 8.18 | 18.03 | 4.44 | 19.56 | 2.03 | 29.77 | 1.27 | 32.31 | 1388 |
1/0 | 19 | 9.17 | 19.02 | 4.44 | 20.55 | 2.03 | 33.55 | 1.27 | 36.09 | 1554 |
2/0 | 19 | 10.29 | 20.14 | 4.44 | 21.67 | 2.03 | 34.67 | 1.27 | 37.21 | 1738 |
3/0 | 19 | 11.58 | 21.44 | 4.44 | 22.96 | 2.03 | 35.97 | 1.27 | 38.51 | 1964 |
4/0 | 19 | 13.00 | 22.86 | 4.44 | 24.38 | 2.03 | 37.39 | 1.27 | 39.93 | 2237 |
250 | 37 | 14.17 | 24.23 | 4.44 | 25.76 | 2.03 | 38.76 | 1.52 | 41.81 | 2536 |
350 | 37 | 16.79 | 26.85 | 4.44 | 28.37 | 2.03 | 41.99 | 1.52 | 45.03 | 3183 |
500 | 37 | 20.04 | 30.10 | 4.44 | 31.62 | 2.03 | 45.24 | 1.52 | 48.29 | 4045 |
750 | 61 | 24.59 | 34.90 | 4.44 | 36.42 | 2.03 | 50.04 | 1.52 | 53.09 | 5607 |
1000 | 61 | 28.37 | 38.68 | 4.44 | 40.21 | 2.79 | 55.35 | 1.52 | 58.39 | 7160 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
Table 4 – Electrical and Engineering Data (Metric)
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance* | Positive Sequence Impedance* | Phase Short Circuit Current @ 60Hz | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | mm | newton | Ω/km | Ω/km | MΩ/km | Ω/km | Ω/1000ft | Ω/1000ft | kAmp | Amp | Amp |
2 | 218.44 | 2359 | 0.5315 | 0.67 | 0.0134 | 0.1837 | 0.566 + j0.46 | 0.205 + j0.057 | 2261 | 215 | 221 |
1 | 226.06 | 2977 | 0.4199 | 0.53 | 0.0125 | 0.1739 | 0.525 + j0.439 | 0.163 + j0.053 | 2385 | 245 | 247 |
1/0 | 251.46 | 3756 | 0.3346 | 0.42 | 0.0113 | 0.1739 | 0.490+ j0.420 | 0.129 + j0.053 | 2506 | 278 | 275 |
2/0 | 259.08 | 4735 | 0.2657 | 0.33 | 0.0107 | 0.1673 | 0.463 + j0.401 | 0.103 + j0.051 | 2642 | 317 | 306 |
3/0 | 269.24 | 5972 | 0.2100 | 0.27 | 0.0098 | 0.1608 | 0.441 + j0.38 | 0.082 + j0.05 | 2800 | 357 | 335 |
4/0 | 279.40 | 7529 | 0.1673 | 0.21 | 0.0088 | 0.1542 | 0.423 + j0.359 | 0.066 + j0.048 | 2974 | 404 | 369 |
250 | 292.10 | 8900 | 0.1411 | 0.18 | 0.0082 | 0.1542 | 0.411 + j0.339 | 0.057 + j0.047 | 3141 | 456 | 412 |
350 | 314.96 | 12460 | 0.1017 | 0.13 | 0.0073 | 0.1444 | 0.389 + j0.306 | 0.042 + j0.044 | 3460 | 537 | 456 |
500 | 337.82 | 17800 | 0.0722 | 0.10 | 0.0064 | 0.1378 | 0.368 + j0.271 | 0.031 + j0.042 | 3857 | 616 | 497 |
750 | 370.84 | 26700 | 0.0459 | 0.08 | 0.0055 | 0.1280 | 0.344 + j0.228 | 0.024 + j0.039 | 4443 | 706 | 551 |
1000 | 406.40 | 35600 | 0.0361 | 0.06 | 0.0049 | 0.1247 | 0.325 + j0.201 | 0.02 + j0.038 | 4904 | 813 | 596 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Revision: 1.000.000
Updated On: Aug. 18, 2023, 2:39 p.m. UTC