SPEC 26262
HVTECK AL 3/C 140NLEPR TS PVC AIA PVC 8kV 133% CSA
3 Conductor, 140 Mils No Lead Ethylene Propylene Rubber (NL-EPR), 133% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket
![...](https://d3sx0rvep9h73z.cloudfront.net/cable_image/SPEC26262.png)
Construction:
- Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
- Conductor Shield:Semi-conducting cross-linked copolymer; A conductor separator is used for cable size larger than or equal to 500 Kcmil
- Insulation:140 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% insulation level
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
- Filler:Interstices filled with non-hydroscoping/non-wicking fillers
- Grounding Conductor:Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8
- Binder:Polypropylene tape
- Inner Jacket:PVC inner jacket
- Armour:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Orange Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire's 8kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.
Specifications:
Sample Print Legend:
{SQMTR} {CSA} SOUTHWIRE POWER CABLE {NESC} 3/C XXX AWG COMPACT AL.--- {ALUMAFLEX}® AA8176 X.XX mm (140 mils) TR-XLPE AIA 8KV 133% INS LEVEL 25%TS SUN. RES. 90°C FT4 HL (-40°C) LTGG RoHS
Table 1 – Weights and Measurements
Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Ground Size | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | inch | inch | mil | inch | AWG | mil | inch | mil | inch | lb/1000ft |
2 | 7 | 0.268 | 0.586 | 140 | 0.646 | 8 | 80 | 1.955 | 60 | 2.075 | 1651 |
1 | 19 | 0.298 | 0.616 | 140 | 0.676 | 6 | 110 | 2.079 | 60 | 2.199 | 1901 |
1/0 | 19 | 0.336 | 0.654 | 140 | 0.714 | 6 | 110 | 2.161 | 60 | 2.281 | 2061 |
2/0 | 19 | 0.376 | 0.694 | 140 | 0.754 | 6 | 110 | 2.248 | 60 | 2.368 | 2245 |
3/0 | 19 | 0.422 | 0.740 | 140 | 0.800 | 6 | 110 | 2.347 | 75 | 2.497 | 2537 |
4/0 | 19 | 0.474 | 0.792 | 140 | 0.852 | 6 | 110 | 2.460 | 75 | 2.610 | 2804 |
250 | 37 | 0.520 | 0.846 | 140 | 0.906 | 4 | 110 | 2.576 | 75 | 2.726 | 3084 |
350 | 37 | 0.615 | 0.941 | 140 | 1.001 | 4 | 110 | 2.781 | 75 | 2.931 | 3633 |
500 | 37 | 0.735 | 1.061 | 140 | 1.121 | 3 | 110 | 3.041 | 85 | 3.211 | 4479 |
750 | 61 | 0.908 | 1.244 | 140 | 1.304 | 2 | 125 | 3.466 | 85 | 3.636 | 5870 |
1000 | 61 | 1.060 | 1.396 | 140 | 1.456 | 2 | 125 | 3.794 | 85 | 3.964 | 7056 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
Table 2 – Electrical and Engineering Data
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
2 | 14.5 | 1194 | 0.267 | 0.336 | 0.037 | 0.043 | 0.708 + j0.498 | 0.336 + j0.042 | 2032 | 135 | 157 |
1 | 15.4 | 1506 | 0.211 | 0.266 | 0.030 | 0.041 | 0.640 + j0.48 | 0.266 + j0.040 | 2125 | 154 | 178 |
1/0 | 16.0 | 1900 | 0.168 | 0.211 | 0.030 | 0.040 | 0.586 + j0.46 | 0.211 + j0.038 | 2243 | 176 | 202 |
2/0 | 16.6 | 2395 | 0.133 | 0.167 | 0.030 | 0.038 | 0.543 + j0.439 | 0.167 + j0.037 | 2367 | 204 | 229 |
3/0 | 17.5 | 3020 | 0.105 | 0.133 | 0.030 | 0.037 | 0.508 + j0.417 | 0.133 + j0.035 | 2509 | 234 | 260 |
4/0 | 18.3 | 3808 | 0.084 | 0.105 | 0.020 | 0.036 | 0.479 + j0.394 | 0.105 + j0.034 | 2670 | 268 | 294 |
250 | 19.1 | 4500 | 0.071 | 0.090 | 0.020 | 0.030 | 0.461 + j0.372 | 0.090 + j0.033 | 2838 | 296 | 323 |
350 | 20.5 | 6300 | 0.050 | 0.065 | 0.020 | 0.030 | 0.430 + j0.337 | 0.065 + j0.032 | 3132 | 363 | 386 |
500 | 22.5 | 9000 | 0.035 | 0.046 | 0.020 | 0.030 | 0.401 + j0.298 | 0.046 + j0.030 | 3504 | 447 | 465 |
750 | 25.5 | 13500 | 0.020 | 0.030 | 0.014 | 0.030 | 0.371 + j0.250 | 0.033 + j0.029 | 4071 | 566 | 563 |
1000 | 27.7 | 18000 | 0.020 | 0.030 | 0.013 | 0.030 | 0.349 + j0.218 | 0.027 + j0.028 | 4542 | 661 | 638 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* CEC ampacities are based on:
3/C in air copper and aluminum: D17N
3/C direct buried copper and aluminum: D17E
* CEC ampacities are based on:
3/C in air copper and aluminum: D17N
3/C direct buried copper and aluminum: D17E
Table 3 – Weights and Measurements (Metric)
Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Ground Size | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | mm | mm | AWG | mm | mm | mm | mm | kg/km |
2 | 7 | 6.81 | 14.88 | 3.56 | 16.41 | 8 | 2.03 | 49.66 | 1.52 | 52.71 | 2457 |
1 | 19 | 7.57 | 15.65 | 3.56 | 17.17 | 6 | 2.79 | 52.81 | 1.52 | 55.85 | 2829 |
1/0 | 19 | 8.53 | 16.61 | 3.56 | 18.14 | 6 | 2.79 | 54.89 | 1.52 | 57.94 | 3067 |
2/0 | 19 | 9.55 | 17.63 | 3.56 | 19.15 | 6 | 2.79 | 57.10 | 1.52 | 60.15 | 3341 |
3/0 | 19 | 10.72 | 18.80 | 3.56 | 20.32 | 6 | 2.79 | 59.61 | 1.91 | 63.42 | 3775 |
4/0 | 19 | 12.04 | 20.12 | 3.56 | 21.64 | 6 | 2.79 | 62.48 | 1.91 | 66.29 | 4173 |
250 | 37 | 13.21 | 21.49 | 3.56 | 23.01 | 4 | 2.79 | 65.43 | 1.91 | 69.24 | 4589 |
350 | 37 | 15.62 | 23.90 | 3.56 | 25.43 | 4 | 2.79 | 70.64 | 1.91 | 74.45 | 5406 |
500 | 37 | 18.67 | 26.95 | 3.56 | 28.47 | 3 | 2.79 | 77.24 | 2.16 | 81.56 | 6665 |
750 | 61 | 23.06 | 31.60 | 3.56 | 33.12 | 2 | 3.18 | 88.04 | 2.16 | 92.35 | 8736 |
1000 | 61 | 26.92 | 35.46 | 3.56 | 36.98 | 2 | 3.18 | 96.37 | 2.16 | 100.69 | 10500 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
Table 4 – Electrical and Engineering Data (Metric)
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | mm | newton | Ω/km | Ω/km | MΩ*km | Ω/km | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
2 | 368.30 | 5313 | 0.8760 | 1.10 | 0.0113 | 0.1411 | 0.708 + j0.498 | 0.336 + j0.042 | 2032 | 135 | 157 |
1 | 391.16 | 6702 | 0.6923 | 0.87 | 0.0091 | 0.1345 | 0.640 + j0.48 | 0.266 + j0.040 | 2125 | 154 | 178 |
1/0 | 406.40 | 8455 | 0.5512 | 0.69 | 0.0091 | 0.1312 | 0.586 + j0.46 | 0.211 + j0.038 | 2243 | 176 | 202 |
2/0 | 421.64 | 10658 | 0.4364 | 0.55 | 0.0091 | 0.1247 | 0.543 + j0.439 | 0.167 + j0.037 | 2367 | 204 | 229 |
3/0 | 444.50 | 13439 | 0.3445 | 0.44 | 0.0091 | 0.1214 | 0.508 + j0.417 | 0.133 + j0.035 | 2509 | 234 | 260 |
4/0 | 464.82 | 16946 | 0.2756 | 0.34 | 0.0061 | 0.1181 | 0.479 + j0.394 | 0.105 + j0.034 | 2670 | 268 | 294 |
250 | 485.14 | 20025 | 0.2329 | 0.30 | 0.0061 | 0.0984 | 0.461 + j0.372 | 0.090 + j0.033 | 2838 | 296 | 323 |
350 | 520.70 | 28035 | 0.1640 | 0.21 | 0.0061 | 0.0984 | 0.430 + j0.337 | 0.065 + j0.032 | 3132 | 363 | 386 |
500 | 571.50 | 40050 | 0.1148 | 0.15 | 0.0061 | 0.0984 | 0.401 + j0.298 | 0.046 + j0.030 | 3504 | 447 | 465 |
750 | 647.70 | 60075 | 0.0656 | 0.10 | 0.0043 | 0.0984 | 0.371 + j0.250 | 0.033 + j0.029 | 4071 | 566 | 563 |
1000 | 703.58 | 80100 | 0.0656 | 0.10 | 0.0040 | 0.0984 | 0.349 + j0.218 | 0.027 + j0.028 | 4542 | 661 | 638 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* CEC ampacities are based on:
3/C in air copper and aluminum: D17N
3/C direct buried copper and aluminum: D17E
* CEC ampacities are based on:
3/C in air copper and aluminum: D17N
3/C direct buried copper and aluminum: D17E
Revision: 1.000.000
Updated On: July 12, 2024, 5:48 p.m. UTC