SPEC 26236
HVTECK AL 1/C 140TRXLPE CB PVC AIA PVC 8kV 133% CSA
Single Conductor, 140 Mils Tree Retardant Cross Linked Polyethylene, 133% Insulation Level, Concentric Bond, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket

Construction:
- Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
- Conductor Shield:Semi-conducting cross-linked copolymer; A conductor separator is used for cable size larger than or equal to 500 Kcmil
- Insulation:140 Mils Tree Retardant Cross Linked Polyethylene 133% insulation level
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Concentric Shield:Concentrically applied copper bond / shield wires. Complies with greater than the minimum requirement as per Table 44, CSA Standard C68.10 and Table 16A, Canadian Electrical Code Part 1
- Neutral Separator:Mylar tape
- Inner Jacket:PVC inner jacket
- Armour:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Orange Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire's 8kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.
Specifications:
Sample Print Legend:
(CSA) SOUTHWIRE (NESC) #P# 1/C [#AWG or #kcmil] CPT AL 140 TRXLPE AIA 8kV 133% INS LEVEL CB [No. x SIZE] AWG SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
Table 1 – Weights and Measurements
| Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Concentric Neutral | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. | inch | inch | mil | inch | No. x AWG | mil | inch | mil | inch | lb/1000ft |
| 2 | 7 | 0.268 | 0.586 | 140 | 0.646 | 7x14 | 80 | 1.156 | 50 | 1.256 | 706 |
| 1 | 19 | 0.298 | 0.616 | 140 | 0.676 | 7x14 | 80 | 1.186 | 50 | 1.286 | 743 |
| 1/0 | 19 | 0.336 | 0.654 | 140 | 0.714 | 7x14 | 80 | 1.334 | 50 | 1.434 | 804 |
| 2/0 | 19 | 0.376 | 0.694 | 140 | 0.754 | 11x14 | 80 | 1.374 | 50 | 1.474 | 913 |
| 3/0 | 19 | 0.422 | 0.740 | 140 | 0.800 | 11x14 | 80 | 1.420 | 50 | 1.520 | 978 |
| 4/0 | 19 | 0.474 | 0.792 | 140 | 0.852 | 11x14 | 80 | 1.472 | 50 | 1.572 | 1058 |
| 250 | 37 | 0.520 | 0.846 | 140 | 0.906 | 13x14 | 80 | 1.526 | 60 | 1.646 | 1195 |
| 350 | 37 | 0.615 | 0.941 | 140 | 1.001 | 17x14 | 80 | 1.679 | 60 | 1.799 | 1464 |
| 500 | 37 | 0.735 | 1.061 | 140 | 1.121 | 21x14 | 80 | 1.799 | 60 | 1.919 | 1753 |
| 750 | 61 | 0.908 | 1.244 | 140 | 1.304 | 17x12 | 80 | 1.982 | 60 | 2.102 | 2305 |
| 1000 | 61 | 1.060 | 1.396 | 140 | 1.456 | 17x12 | 110 | 2.194 | 60 | 2.314 | 2794 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 2 – Electrical and Engineering Data
| Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
| 2 | 15.1 | 398 | 0.267 | 0.336 | 0.048 | 0.057 | 0.690 + j0.494 | 0.337 + j0.057 | 5458 | 169 | 176 |
| 1 | 15.4 | 502 | 0.211 | 0.266 | 0.045 | 0.055 | 0.622 + j0.476 | 0.267 + j0.054 | 5458 | 194 | 198 |
| 1/0 | 17.2 | 633 | 0.168 | 0.211 | 0.041 | 0.055 | 0.567 + j0.457 | 0.212 + j0.054 | 5458 | 222 | 223 |
| 2/0 | 17.7 | 798 | 0.133 | 0.167 | 0.038 | 0.053 | 0.525 + j0.437 | 0.168 + j0.052 | 8577 | 255 | 250 |
| 3/0 | 18.2 | 1006 | 0.105 | 0.133 | 0.035 | 0.051 | 0.492 + j0.416 | 0.134 + j0.050 | 8577 | 290 | 278 |
| 4/0 | 18.9 | 1269 | 0.084 | 0.105 | 0.032 | 0.049 | 0.464 + j0.394 | 0.106 + j0.048 | 8577 | 329 | 309 |
| 250 | 19.8 | 1500 | 0.071 | 0.090 | 0.030 | 0.048 | 0.447 + j0.373 | 0.091 + j0.047 | 10137 | 370 | 347 |
| 350 | 21.6 | 2100 | 0.050 | 0.065 | 0.026 | 0.046 | 0.417 + j0.339 | 0.066 + j0.045 | 13256 | 446 | 402 |
| 500 | 23.0 | 3000 | 0.035 | 0.046 | 0.022 | 0.044 | 0.391 + j0.301 | 0.047 + j0.042 | 16376 | 533 | 451 |
| 750 | 25.2 | 4500 | 0.024 | 0.033 | 0.019 | 0.041 | 0.363 + j0.254 | 0.034 + j0.039 | 21062 | 631 | 500 |
| 1000 | 27.8 | 6000 | 0.018 | 0.026 | 0.016 | 0.040 | 0.342 + j0.222 | 0.027 + j0.038 | 21062 | 707 | 539 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* CEC ampacities are based on:
3-1/C in air copper and aluminum: D17M
3-1/C direct buried copper and aluminum: D17A
* CEC ampacities are based on:
3-1/C in air copper and aluminum: D17M
3-1/C direct buried copper and aluminum: D17A
Table 3 – Weights and Measurements (Metric)
| Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Concentric Neutral | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. | mm | mm | mm | mm | No. x AWG | mm | mm | mm | mm | kg/km |
| 2 | 7 | 6.81 | 14.88 | 3.56 | 16.41 | 7x14 | 2.03 | 29.36 | 1.27 | 31.90 | 1051 |
| 1 | 19 | 7.57 | 15.65 | 3.56 | 17.17 | 7x14 | 2.03 | 30.12 | 1.27 | 32.66 | 1106 |
| 1/0 | 19 | 8.53 | 16.61 | 3.56 | 18.14 | 7x14 | 2.03 | 33.88 | 1.27 | 36.42 | 1196 |
| 2/0 | 19 | 9.55 | 17.63 | 3.56 | 19.15 | 11x14 | 2.03 | 34.90 | 1.27 | 37.44 | 1359 |
| 3/0 | 19 | 10.72 | 18.80 | 3.56 | 20.32 | 11x14 | 2.03 | 36.07 | 1.27 | 38.61 | 1455 |
| 4/0 | 19 | 12.04 | 20.12 | 3.56 | 21.64 | 11x14 | 2.03 | 37.39 | 1.27 | 39.93 | 1574 |
| 250 | 37 | 13.21 | 21.49 | 3.56 | 23.01 | 13x14 | 2.03 | 38.76 | 1.52 | 41.81 | 1778 |
| 350 | 37 | 15.62 | 23.90 | 3.56 | 25.43 | 17x14 | 2.03 | 42.65 | 1.52 | 45.69 | 2179 |
| 500 | 37 | 18.67 | 26.95 | 3.56 | 28.47 | 21x14 | 2.03 | 45.69 | 1.52 | 48.74 | 2609 |
| 750 | 61 | 23.06 | 31.60 | 3.56 | 33.12 | 17x12 | 2.03 | 50.34 | 1.52 | 53.39 | 3430 |
| 1000 | 61 | 26.92 | 35.46 | 3.56 | 36.98 | 17x12 | 2.79 | 55.73 | 1.52 | 58.78 | 4158 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 4 – Electrical and Engineering Data (Metric)
| Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | mm | newton | Ω/km | Ω/km | MΩ*km | Ω/km | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
| 2 | 383.54 | 1771 | 0.8760 | 1.10 | 0.0146 | 0.1870 | 0.690 + j0.494 | 0.337 + j0.057 | 5458 | 169 | 176 |
| 1 | 391.16 | 2234 | 0.6923 | 0.87 | 0.0137 | 0.1804 | 0.622 + j0.476 | 0.267 + j0.054 | 5458 | 194 | 198 |
| 1/0 | 436.88 | 2817 | 0.5512 | 0.69 | 0.0125 | 0.1804 | 0.567 + j0.457 | 0.212 + j0.054 | 5458 | 222 | 223 |
| 2/0 | 449.58 | 3551 | 0.4364 | 0.55 | 0.0116 | 0.1739 | 0.525 + j0.437 | 0.168 + j0.052 | 8577 | 255 | 250 |
| 3/0 | 462.28 | 4477 | 0.3445 | 0.44 | 0.0107 | 0.1673 | 0.492 + j0.416 | 0.134 + j0.050 | 8577 | 290 | 278 |
| 4/0 | 480.06 | 5647 | 0.2756 | 0.34 | 0.0098 | 0.1608 | 0.464 + j0.394 | 0.106 + j0.048 | 8577 | 329 | 309 |
| 250 | 502.92 | 6675 | 0.2329 | 0.30 | 0.0091 | 0.1575 | 0.447 + j0.373 | 0.091 + j0.047 | 10137 | 370 | 347 |
| 350 | 548.64 | 9345 | 0.1640 | 0.21 | 0.0079 | 0.1509 | 0.417 + j0.339 | 0.066 + j0.045 | 13256 | 446 | 402 |
| 500 | 584.20 | 13350 | 0.1148 | 0.15 | 0.0067 | 0.1444 | 0.391 + j0.301 | 0.047 + j0.042 | 16376 | 533 | 451 |
| 750 | 640.08 | 20025 | 0.0787 | 0.11 | 0.0058 | 0.1345 | 0.363 + j0.254 | 0.034 + j0.039 | 21062 | 631 | 500 |
| 1000 | 706.12 | 26700 | 0.0591 | 0.09 | 0.0049 | 0.1312 | 0.342 + j0.222 | 0.027 + j0.038 | 21062 | 707 | 539 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* CEC ampacities are based on:
3-1/C in air copper and aluminum: D17M
3-1/C direct buried copper and aluminum: D17A
* CEC ampacities are based on:
3-1/C in air copper and aluminum: D17M
3-1/C direct buried copper and aluminum: D17A
Revision: 1.000.000
Updated On: Dec. 31, 2024, 11:07 p.m. UTC

