SPEC 26215
HVTECK CU 1/C 115TRXLPE CB PVC AIA PVC 8kV 100% CSA
Single Conductor, 115 Mils Tree Retardant Cross Linked Polyethylene, 100% Insulation Level, Concentric Bond, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket

Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Conductor Shield:Semi-conducting cross-linked copolymer
- Insulation:115 Mils Tree Retardant Cross Linked Polyethylene 100% insulation level
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Concentric Shield:Concentrically applied copper bond / shield wires. Complies with greater than the minimum requirement as per Table 44, CSA Standard C68.10 and Table 16A, Canadian Electrical Code Part 1
- Neutral Separator:Mylar tape
- Inner Jacket:PVC inner jacket
- Armour:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Orange Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire's 8kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.
Specifications:
Sample Print Legend:
(CSA) SOUTHWIRE (NESC) #P# 1/C [#AWG or #kcmil] CU 115 TRXLPE AIA 8kV 100% INS LEVEL CB [No. x SIZE] AWG SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
Table 1 – Weights and Measurements
| Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Concentric Neutral | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight | Conduit Size* |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. | inch | inch | mil | inch | No. x AWG | mil | inch | mil | inch | lb/1000ft | lb/1000ft | inch |
| 2 | 7 | 0.283 | 0.551 | 115 | 0.611 | 5x12 | 80 | 1.271 | 50 | 1.371 | 336 | 1122 | 3.5 |
| 1 | 19 | 0.322 | 0.59 | 115 | 0.65 | 7x12 | 80 | 1.31 | 50 | 1.41 | 441 | 1264 | 3.5 |
| 1/0 | 19 | 0.362 | 0.63 | 115 | 0.69 | 7x12 | 80 | 1.35 | 50 | 1.45 | 512 | 1373 | 3.5 |
| 2/0 | 19 | 0.405 | 0.673 | 115 | 0.733 | 7x12 | 80 | 1.393 | 50 | 1.493 | 600 | 1502 | 4 |
| 3/0 | 19 | 0.456 | 0.724 | 115 | 0.784 | 9x12 | 80 | 1.444 | 50 | 1.544 | 746 | 1696 | 4 |
| 4/0 | 19 | 0.512 | 0.78 | 115 | 0.84 | 9x12 | 80 | 1.6 | 60 | 1.72 | 885 | 2064 | 4.5 |
| 250 | 37 | 0.558 | 0.834 | 115 | 0.894 | 11x12 | 80 | 1.654 | 60 | 1.774 | 1051 | 2291 | 4.5 |
| 350 | 37 | 0.661 | 0.937 | 115 | 0.997 | 13x12 | 80 | 1.757 | 60 | 1.877 | 1421 | 2770 | 5 |
| 500 | 37 | 0.789 | 1.065 | 115 | 1.125 | 17x12 | 80 | 1.885 | 60 | 2.005 | 1963 | 3448 | 5 |
| 750 | 61 | 0.968 | 1.254 | 115 | 1.314 | 21x12 | 110 | 2.134 | 60 | 2.254 | 2835 | 4647 | 6 |
| 1000 | 61 | 1.117 | 1.403 | 115 | 1.463 | 21x12 | 110 | 2.283 | 75 | 2.433 | 3619 | 5663 | 6.5 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 2 – Electrical and Engineering Data
| Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
| 2 | 9.6 | 530 | 0.162 | 0.221 | 0.037 | 0.058 | 0.522+j0.194 | 0.224+j0.064 | 2770 | 215 | 221 |
| 1 | 9.9 | 669 | 0.128 | 0.175 | 0.034 | 0.056 | 0.420+j0.123 | 0.179+j0.061 | 3879 | 245 | 247 |
| 1/0 | 10.2 | 844 | 0.102 | 0.139 | 0.031 | 0.054 | 0.383+j0.122 | 0.143+j0.059 | 3879 | 278 | 275 |
| 2/0 | 10.5 | 1064 | 0.082 | 0.112 | 0.028 | 0.052 | 0.356+j0.120 | 0.116+j0.057 | 3879 | 317 | 306 |
| 3/0 | 10.8 | 1342 | 0.064 | 0.087 | 0.026 | 0.05 | 0.289+j0.085 | 0.092+j0.055 | 4987 | 357 | 335 |
| 4/0 | 12 | 1692 | 0.051 | 0.07 | 0.024 | 0.05 | 0.271+j0.084 | 0.075+j0.054 | 4987 | 404 | 369 |
| 250 | 12.4 | 2000 | 0.043 | 0.059 | 0.022 | 0.048 | 0.230+j0.064 | 0.065+j0.053 | 6095 | 456 | 412 |
| 350 | 13.1 | 2800 | 0.031 | 0.043 | 0.019 | 0.046 | 0.190+j0.050 | 0.050+j0.050 | 7203 | 537 | 456 |
| 500 | 14 | 4000 | 0.021 | 0.03 | 0.017 | 0.043 | 0.145+j0.036 | 0.038+j0.046 | 9420 | 616 | 497 |
| 750 | 15.8 | 6000 | 0.014 | 0.021 | 0.014 | 0.041 | 0.116+j0.027 | 0.031+j0.043 | 11636 | 706 | 551 |
| 1000 | 17 | 8000 | 0.011 | 0.018 | 0.012 | 0.04 | 0.112+j0.027 | 0.027+j0.042 | 11636 | 813 | 596 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* CEC ampacities are based on:
3-1/C in air copper and aluminum: D17M
3-1/C direct buried copper and aluminum: D17A
* CEC ampacities are based on:
3-1/C in air copper and aluminum: D17M
3-1/C direct buried copper and aluminum: D17A
Table 3 – Weights and Measurements (Metric)
| Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Concentric Neutral | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight | Conduit Size* |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. | mm | mm | mm | mm | No. x AWG | mm | mm | mm | mm | kg/km | kg/km | inch |
| 2 | 7 | 7.19 | 14.00 | 2.92 | 15.52 | 5x12 | 2.03 | 32.28 | 1.27 | 34.82 | 500 | 1670 | 3.5 |
| 1 | 19 | 8.18 | 14.99 | 2.92 | 16.51 | 7x12 | 2.03 | 33.27 | 1.27 | 35.81 | 656 | 1881 | 3.5 |
| 1/0 | 19 | 9.19 | 16.00 | 2.92 | 17.53 | 7x12 | 2.03 | 34.29 | 1.27 | 36.83 | 762 | 2043 | 3.5 |
| 2/0 | 19 | 10.29 | 17.09 | 2.92 | 18.62 | 7x12 | 2.03 | 35.38 | 1.27 | 37.92 | 893 | 2235 | 4 |
| 3/0 | 19 | 11.58 | 18.39 | 2.92 | 19.91 | 9x12 | 2.03 | 36.68 | 1.27 | 39.22 | 1110 | 2524 | 4 |
| 4/0 | 19 | 13.00 | 19.81 | 2.92 | 21.34 | 9x12 | 2.03 | 40.64 | 1.52 | 43.69 | 1317 | 3072 | 4.5 |
| 250 | 37 | 14.17 | 21.18 | 2.92 | 22.71 | 11x12 | 2.03 | 42.01 | 1.52 | 45.06 | 1564 | 3409 | 4.5 |
| 350 | 37 | 16.79 | 23.80 | 2.92 | 25.32 | 13x12 | 2.03 | 44.63 | 1.52 | 47.68 | 2115 | 4122 | 5 |
| 500 | 37 | 20.04 | 27.05 | 2.92 | 28.58 | 17x12 | 2.03 | 47.88 | 1.52 | 50.93 | 2921 | 5131 | 5 |
| 750 | 61 | 24.59 | 31.85 | 2.92 | 33.38 | 21x12 | 2.79 | 54.20 | 1.52 | 57.25 | 4219 | 6915 | 6 |
| 1000 | 61 | 28.37 | 35.64 | 2.92 | 37.16 | 21x12 | 2.79 | 57.99 | 1.91 | 61.80 | 5386 | 8427 | 6.5 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 4 – Electrical and Engineering Data (Metric)
| Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | mm | newton | Ω/km | Ω/km | MΩ*km | Ω/km | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
| 2 | 243.84 | 2359 | 0.5315 | 0.73 | 0.0113 | 0.1903 | 0.522+j0.194 | 0.224+j0.064 | 2770 | 215 | 221 |
| 1 | 251.46 | 2977 | 0.4199 | 0.57 | 0.0104 | 0.1837 | 0.420+j0.123 | 0.179+j0.061 | 3879 | 245 | 247 |
| 1/0 | 259.08 | 3756 | 0.3346 | 0.46 | 0.0094 | 0.1772 | 0.383+j0.122 | 0.143+j0.059 | 3879 | 278 | 275 |
| 2/0 | 266.70 | 4735 | 0.2690 | 0.37 | 0.0085 | 0.1706 | 0.356+j0.120 | 0.116+j0.057 | 3879 | 317 | 306 |
| 3/0 | 274.32 | 5972 | 0.2100 | 0.29 | 0.0079 | 0.1640 | 0.289+j0.085 | 0.092+j0.055 | 4987 | 357 | 335 |
| 4/0 | 304.80 | 7529 | 0.1673 | 0.23 | 0.0073 | 0.1640 | 0.271+j0.084 | 0.075+j0.054 | 4987 | 404 | 369 |
| 250 | 314.96 | 8900 | 0.1411 | 0.19 | 0.0067 | 0.1575 | 0.230+j0.064 | 0.065+j0.053 | 6095 | 456 | 412 |
| 350 | 332.74 | 12460 | 0.1017 | 0.14 | 0.0058 | 0.1509 | 0.190+j0.050 | 0.050+j0.050 | 7203 | 537 | 456 |
| 500 | 355.60 | 17800 | 0.0689 | 0.10 | 0.0052 | 0.1411 | 0.145+j0.036 | 0.038+j0.046 | 9420 | 616 | 497 |
| 750 | 401.32 | 26700 | 0.0459 | 0.07 | 0.0043 | 0.1345 | 0.116+j0.027 | 0.031+j0.043 | 11636 | 706 | 551 |
| 1000 | 431.80 | 35600 | 0.0361 | 0.06 | 0.0037 | 0.1312 | 0.112+j0.027 | 0.027+j0.042 | 11636 | 813 | 596 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* CEC ampacities are based on:
3-1/C in air copper and aluminum: D17M
3-1/C direct buried copper and aluminum: D17A
* CEC ampacities are based on:
3-1/C in air copper and aluminum: D17M
3-1/C direct buried copper and aluminum: D17A
Revision: 1.000.000
Updated On: Dec. 31, 2024, 11:07 p.m. UTC

