SPEC 26211
HVTECK CU 1/C 115TRXLPE TS PVC AIA PVC 8kV 100% CSA
Single Conductor, 115 Mils Tree Retardant Cross Linked Polyethylene, 100% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket
![...](https://d3sx0rvep9h73z.cloudfront.net/cable_image/SPEC26211.png)
Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Conductor Shield:Semi-conducting cross-linked copolymer
- Insulation:115 Mils Tree Retardant Cross Linked Polyethylene 100% insulation level
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
- Inner Jacket:PVC inner jacket
- Armour:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Orange Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire's 8kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.
Specifications:
Sample Print Legend:
(CSA) SOUTHWIRE (NESC) #P# 1/C [#AWG or #kcmil] CU 115 TRXLPE AIA 8kV 100% INS LEVEL 25% TS SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
Table 1 – Weights and Measurements
Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | inch | inch | mil | inch | mil | inch | mil | inch | lb/1000ft | lb/1000ft |
2 | 7 | 0.282 | 0.550 | 115 | 0.610 | 65 | 0.982 | 50 | 1.082 | 216 | 653 |
1 | 19 | 0.322 | 0.590 | 115 | 0.650 | 65 | 1.022 | 50 | 1.122 | 271 | 734 |
1/0 | 19 | 0.361 | 0.629 | 115 | 0.689 | 80 | 1.091 | 50 | 1.191 | 339 | 861 |
2/0 | 19 | 0.405 | 0.673 | 115 | 0.733 | 80 | 1.135 | 50 | 1.235 | 425 | 976 |
3/0 | 19 | 0.456 | 0.724 | 115 | 0.784 | 80 | 1.186 | 50 | 1.286 | 534 | 1120 |
4/0 | 19 | 0.512 | 0.780 | 115 | 0.840 | 80 | 1.352 | 50 | 1.452 | 670 | 1306 |
250 | 37 | 0.558 | 0.834 | 115 | 0.894 | 80 | 1.406 | 50 | 1.506 | 789 | 1465 |
350 | 37 | 0.661 | 0.937 | 115 | 0.997 | 80 | 1.509 | 60 | 1.629 | 1101 | 1881 |
500 | 37 | 0.789 | 1.065 | 115 | 1.125 | 80 | 1.661 | 60 | 1.781 | 1567 | 2471 |
750 | 61 | 0.968 | 1.254 | 115 | 1.314 | 80 | 1.850 | 60 | 1.970 | 2342 | 3483 |
1000 | 61 | 1.117 | 1.403 | 115 | 1.463 | 80 | 1.999 | 60 | 2.119 | 3117 | 4377 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
Table 2 – Electrical and Engineering Data
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
2 | 13.0 | 530 | 0.162 | 0.204 | 0.040 | 0.053 | 0.559 + j0.510 | 0.205 + j0.054 | 1920 | 215 | 221 |
1 | 13.5 | 669 | 0.128 | 0.162 | 0.037 | 0.050 | 0.521 + j0.487 | 0.163 + j0.051 | 2044 | 245 | 247 |
1/0 | 14.3 | 844 | 0.102 | 0.128 | 0.034 | 0.049 | 0.489 + j0.466 | 0.129 + j0.049 | 2165 | 278 | 275 |
2/0 | 14.8 | 1064 | 0.081 | 0.102 | 0.031 | 0.047 | 0.465 + j0.445 | 0.103 + j0.048 | 2302 | 317 | 306 |
3/0 | 15.4 | 1342 | 0.064 | 0.081 | 0.028 | 0.046 | 0.445 + j0.421 | 0.082 + j0.046 | 2459 | 357 | 335 |
4/0 | 17.4 | 1692 | 0.051 | 0.065 | 0.026 | 0.046 | 0.427 + j0.397 | 0.066 + j0.046 | 2633 | 404 | 369 |
250 | 18.1 | 2000 | 0.043 | 0.056 | 0.024 | 0.045 | 0.417 + j0.375 | 0.057 + j0.045 | 2800 | 456 | 412 |
350 | 19.5 | 2800 | 0.031 | 0.041 | 0.021 | 0.042 | 0.397 + j0.337 | 0.042 + j0.042 | 3120 | 537 | 456 |
500 | 21.4 | 4000 | 0.022 | 0.030 | 0.018 | 0.040 | 0.377 + j0.297 | 0.031 + j0.040 | 3516 | 616 | 497 |
750 | 23.6 | 6000 | 0.014 | 0.023 | 0.015 | 0.038 | 0.354 + j0.249 | 0.024 + j0.038 | 4102 | 706 | 551 |
1000 | 25.4 | 8000 | 0.011 | 0.019 | 0.013 | 0.036 | 0.336 + j0.218 | 0.020 + j0.036 | 4563 | 813 | 596 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* CEC ampacities are based on:
3-1/C in air copper and aluminum: D17M
3-1/C direct buried copper and aluminum: D17A
* CEC ampacities are based on:
3-1/C in air copper and aluminum: D17M
3-1/C direct buried copper and aluminum: D17A
Table 3 – Weights and Measurements (Metric)
Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | mm | mm | mm | mm | mm | mm | kg/km | kg/km |
2 | 7 | 7.16 | 13.97 | 2.92 | 15.49 | 1.65 | 24.94 | 1.27 | 27.48 | 321 | 972 |
1 | 19 | 8.18 | 14.99 | 2.92 | 16.51 | 1.65 | 25.96 | 1.27 | 28.50 | 403 | 1092 |
1/0 | 19 | 9.17 | 15.98 | 2.92 | 17.50 | 2.03 | 27.71 | 1.27 | 30.25 | 504 | 1281 |
2/0 | 19 | 10.29 | 17.09 | 2.92 | 18.62 | 2.03 | 28.83 | 1.27 | 31.37 | 632 | 1452 |
3/0 | 19 | 11.58 | 18.39 | 2.92 | 19.91 | 2.03 | 30.12 | 1.27 | 32.66 | 795 | 1667 |
4/0 | 19 | 13.00 | 19.81 | 2.92 | 21.34 | 2.03 | 34.34 | 1.27 | 36.88 | 997 | 1944 |
250 | 37 | 14.17 | 21.18 | 2.92 | 22.71 | 2.03 | 35.71 | 1.27 | 38.25 | 1174 | 2180 |
350 | 37 | 16.79 | 23.80 | 2.92 | 25.32 | 2.03 | 38.33 | 1.52 | 41.38 | 1638 | 2799 |
500 | 37 | 20.04 | 27.05 | 2.92 | 28.58 | 2.03 | 42.19 | 1.52 | 45.24 | 2332 | 3677 |
750 | 61 | 24.59 | 31.85 | 2.92 | 33.38 | 2.03 | 46.99 | 1.52 | 50.04 | 3485 | 5183 |
1000 | 61 | 28.37 | 35.64 | 2.92 | 37.16 | 2.03 | 50.77 | 1.52 | 53.82 | 4639 | 6514 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
Table 4 – Electrical and Engineering Data (Metric)
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | mm | newton | Ω/km | Ω/km | MΩ*km | Ω/km | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
2 | 330.20 | 2359 | 0.5315 | 0.67 | 0.0122 | 0.1739 | 0.559 + j0.510 | 0.205 + j0.054 | 1920 | 215 | 221 |
1 | 342.90 | 2977 | 0.4199 | 0.53 | 0.0113 | 0.1640 | 0.521 + j0.487 | 0.163 + j0.051 | 2044 | 245 | 247 |
1/0 | 363.22 | 3756 | 0.3346 | 0.42 | 0.0104 | 0.1608 | 0.489 + j0.466 | 0.129 + j0.049 | 2165 | 278 | 275 |
2/0 | 375.92 | 4735 | 0.2657 | 0.33 | 0.0094 | 0.1542 | 0.465 + j0.445 | 0.103 + j0.048 | 2302 | 317 | 306 |
3/0 | 391.16 | 5972 | 0.2100 | 0.27 | 0.0085 | 0.1509 | 0.445 + j0.421 | 0.082 + j0.046 | 2459 | 357 | 335 |
4/0 | 441.96 | 7529 | 0.1673 | 0.21 | 0.0079 | 0.1509 | 0.427 + j0.397 | 0.066 + j0.046 | 2633 | 404 | 369 |
250 | 459.74 | 8900 | 0.1411 | 0.18 | 0.0073 | 0.1476 | 0.417 + j0.375 | 0.057 + j0.045 | 2800 | 456 | 412 |
350 | 495.30 | 12460 | 0.1017 | 0.13 | 0.0064 | 0.1378 | 0.397 + j0.337 | 0.042 + j0.042 | 3120 | 537 | 456 |
500 | 543.56 | 17800 | 0.0722 | 0.10 | 0.0055 | 0.1312 | 0.377 + j0.297 | 0.031 + j0.040 | 3516 | 616 | 497 |
750 | 599.44 | 26700 | 0.0459 | 0.08 | 0.0046 | 0.1247 | 0.354 + j0.249 | 0.024 + j0.038 | 4102 | 706 | 551 |
1000 | 645.16 | 35600 | 0.0361 | 0.06 | 0.0040 | 0.1181 | 0.336 + j0.218 | 0.020 + j0.036 | 4563 | 813 | 596 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* CEC ampacities are based on:
3-1/C in air copper and aluminum: D17M
3-1/C direct buried copper and aluminum: D17A
* CEC ampacities are based on:
3-1/C in air copper and aluminum: D17M
3-1/C direct buried copper and aluminum: D17A
Revision: 1.000.000
Updated On: July 12, 2024, 5:43 p.m. UTC