SPEC 26205

HVTECK CU 1/C 115NLEPR CB PVC AIA PVC 8kV 100% CSA

Single Conductor, 115 Mils No Lead Ethylene Propylene Rubber (NL-EPR), 100% Insulation Level, Concentric Bond, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket

...

Construction:

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  2. Conductor Shield:Semi-conducting cross-linked copolymer
  3. Insulation:115 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 100% insulation level
  4. Insulation Shield:Strippable semi-conducting cross-linked copolymer
  5. Concentric Shield:Concentrically applied copper bond / shield wires. Complies with greater than the minimum requirement as per Table 44, CSA Standard C68.10 and Table 16A, Canadian Electrical Code Part 1
  6. Neutral Separator:Mylar tape
  7. Inner Jacket:PVC inner jacket
  8. Armour:Aluminum Interlocked Armour (AIA)
  9. Overall Jacket:Orange Polyvinyl Chloride (PVC) Jacket

Applications and Features:

Southwire's 8kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.

Specifications:

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • CSA C22.2 No. 174 Cables in Hazardous Locations
  • CSA C22.2 No. 2556 & No. 0.3 Wire and Cable Test Methods
  • CSA C68.10 Shielded Power Cables for Commercial and Industrial Applications - 5 to 46 KV
  • CSA C68.3 Shielded & Concentric Neutral Power Cable - 5 to 46 kV
  • CSA LTGG [-40°C] - as per C68.10 - for Cold Bend and Impact rating
  • CSA HL - for Hazardous Locations rating
  • CSA SUN RES - for Sunlight Resistant rating
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • ICEA T-29-520 Flame Test (210,000 BTU/Hr)
  • IEEE 383 Flame Test (70,000 btu)
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test (1/0 and Larger)
  • FT1 Flame Test (1,706 BTU/Hr nominal - Vertical Wire Flame Test)
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV
  • Sample Print Legend:

    (CSA) SOUTHWIRE (NESC) #P# 1/C [#AWG or #kcmil] CU 115 NLEPR AIA 8kV 100% INS LEVEL CB [No. x SIZE] AWG SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
    Table 1 – Weights and Measurements
    Cond. SizeStrandDiameter Over ConductorDiameter Over InsulationInsul. ThicknessDiameter Over Insulation ShieldConcentric NeutralInner Jacket ThicknessDia. Over ArmourOverall Jacket ThicknessApprox. ODApprox. Weight
    AWG/KcmilNo.inchinchmilinchNo. x AWGmilinchmilinchlb/1000ft
    270.2820.5501150.6107 x 14801.126501.226812
    1190.3220.5901150.65011 x 14801.166501.266947
    1/0190.3610.6291150.68911 x 14801.205501.3051041
    2/0190.4050.6731150.73311 x 14801.359501.4591167
    3/0190.4560.7241150.78413 x 14801.410501.5101337
    4/0190.5120.7801150.84013 x 14801.466501.5661511
    250370.5580.8341150.89417 x 14801.520601.6401755
    350370.6610.9371150.99721 x 14801.647601.7672225
    500370.7891.0651151.12526 x 14801.775601.8952850
    750610.9681.2541151.31421 x 12801.998602.1183969
    1000611.1171.4031151.46321 x 121102.207602.3274988
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
    Table 2 – Electrical and Engineering Data
    Cond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzZero Sequence Impedance*Positive Sequence Impedance*Phase Short Circuit Current @ 60HzAllowable Ampacity In Air 90°CAllowable Ampacity Directly Buried 90°C
    AWG/KcmilinchlbΩ/1000ftΩ/1000ftMΩ/1000ftΩ/1000ftΩ/1000ftΩ/1000ftkAmpAmpAmp
    28.55300.1620.2040.0340.0550.186 + j0.030.191 + j0.0375458215221
    18.86690.1280.1620.0310.0530.144 + j0.0270.15 + j0.0358577245247
    1/09.18440.1020.1280.0280.0510.11 + j0.0250.116 + j0.0338577278275
    2/010.210640.0810.1020.0260.0510.084 + j0.0240.089 + j0.0328577317306
    3/010.513420.0640.0810.0240.0490.063 + j0.0230.068 + j0.0310137357335
    4/010.916920.0510.0650.0210.0470.047 + j0.0210.053 + j0.02910137404369
    25011.420000.0430.0560.0200.0460.038 + j0.020.044 + j0.02813256456412
    35012.328000.0310.0410.0180.0440.023 + j0.0190.029 + j0.02716376537456
    50013.240000.0220.0300.0150.0420.012 + j0.0170.018 + j0.02520275616497
    75014.860000.0140.0230.0130.0400.005 + j0.0160.011 + j0.02426018706551
    100016.280000.0110.0190.0110.0390.001 + j0.0150.007 + j0.02326018813596
    * Inductive impedance is based on non-ferrous conduit with one diameter spacing.
    Table 3 – Weights and Measurements (Metric)
    Cond. SizeStrandDiameter Over ConductorDiameter Over InsulationInsul. ThicknessDiameter Over Insulation ShieldConcentric NeutralInner Jacket ThicknessDia. Over ArmourOverall Jacket ThicknessApprox. ODApprox. Weight
    AWG/KcmilNo.mmmmmmmmNo. x AWGmmmmmmmmkg/km
    277.1613.972.9215.497 x 142.0328.601.2731.141208
    1198.1814.992.9216.5111 x 142.0329.621.2732.161409
    1/0199.1715.982.9217.5011 x 142.0330.611.2733.151549
    2/01910.2917.092.9218.6211 x 142.0334.521.2737.061737
    3/01911.5818.392.9219.9113 x 142.0335.811.2738.351990
    4/01913.0019.812.9221.3413 x 142.0337.241.2739.782249
    2503714.1721.182.9222.7117 x 142.0338.611.5241.662612
    3503716.7923.802.9225.3221 x 142.0341.831.5244.883311
    5003720.0427.052.9228.5826 x 142.0345.081.5248.134241
    7506124.5931.852.9233.3821 x 122.0350.751.5253.805907
    10006128.3735.642.9237.1621 x 122.7956.061.5259.117423
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
    Table 4 – Electrical and Engineering Data (Metric)
    Cond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzZero Sequence Impedance*Positive Sequence Impedance*Phase Short Circuit Current @ 60HzAllowable Ampacity In Air 90°CAllowable Ampacity Directly Buried 90°C
    AWG/KcmilmmnewtonΩ/kmΩ/kmMΩ/kmΩ/kmΩ/1000ftΩ/1000ftkAmpAmpAmp
    2215.9023590.53150.670.01040.18040.186 + j0.030.191 + j0.0375458215221
    1223.5229770.41990.530.00940.17390.144 + j0.0270.15 + j0.0358577245247
    1/0231.1437560.33460.420.00850.16730.11 + j0.0250.116 + j0.0338577278275
    2/0259.0847350.26570.330.00790.16730.084 + j0.0240.089 + j0.0328577317306
    3/0266.7059720.21000.270.00730.16080.063 + j0.0230.068 + j0.0310137357335
    4/0276.8675290.16730.210.00640.15420.047 + j0.0210.053 + j0.02910137404369
    250289.5689000.14110.180.00610.15090.038 + j0.020.044 + j0.02813256456412
    350312.42124600.10170.130.00550.14440.023 + j0.0190.029 + j0.02716376537456
    500335.28178000.07220.100.00460.13780.012 + j0.0170.018 + j0.02520275616497
    750375.92267000.04590.080.00400.13120.005 + j0.0160.011 + j0.02426018706551
    1000411.48356000.03610.060.00340.12800.001 + j0.0150.007 + j0.02326018813596
    * Inductive impedance is based on non-ferrous conduit with one diameter spacing.

    Revision: 1.000.000

    Updated On: Aug. 18, 2023, 2:39 p.m. UTC