SPEC 26202
HVTECK CU 1/C 140NLEPR TS PVC AIA PVC 8kV 133% CSA
Single Conductor, 140 Mils No Lead Ethylene Propylene Rubber (NL-EPR), 133% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket

Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Conductor Shield:Semi-conducting cross-linked copolymer
- Insulation:140 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% insulation level
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
- Inner Jacket:PVC inner jacket
- Armour:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Orange Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire's 8kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.
Specifications:
Sample Print Legend:
(CSA) SOUTHWIRE (NESC) #P# 1/C [#AWG or #kcmil] CU 140 NLEPR AIA 8kV 133% INS LEVEL 25% TS SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
Table 1 – Weights and Measurements
Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | inch | inch | mil | inch | mil | inch | mil | inch | lb/1000ft |
2 | 7 | 0.282 | 0.600 | 140 | 0.660 | 65 | 1.032 | 50 | 1.132 | 738 |
1 | 19 | 0.322 | 0.640 | 140 | 0.700 | 80 | 1.102 | 50 | 1.202 | 856 |
1/0 | 19 | 0.361 | 0.679 | 140 | 0.739 | 80 | 1.141 | 50 | 1.241 | 954 |
2/0 | 19 | 0.405 | 0.723 | 140 | 0.783 | 80 | 1.185 | 50 | 1.285 | 1076 |
3/0 | 19 | 0.456 | 0.774 | 140 | 0.834 | 80 | 1.346 | 50 | 1.446 | 1236 |
4/0 | 19 | 0.512 | 0.830 | 140 | 0.890 | 80 | 1.402 | 50 | 1.502 | 1416 |
250 | 37 | 0.558 | 0.884 | 140 | 0.944 | 80 | 1.456 | 50 | 1.556 | 1580 |
350 | 37 | 0.661 | 0.987 | 140 | 1.047 | 80 | 1.559 | 60 | 1.679 | 2008 |
500 | 37 | 0.789 | 1.115 | 140 | 1.175 | 80 | 1.711 | 60 | 1.831 | 2612 |
750 | 61 | 0.968 | 1.304 | 140 | 1.364 | 80 | 1.900 | 60 | 2.020 | 3646 |
1000 | 61 | 1.117 | 1.453 | 140 | 1.513 | 110 | 2.109 | 60 | 2.229 | 4676 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
Table 2 – Electrical and Engineering Data
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance* | Positive Sequence Impedance* | Phase Short Circuit Current @ 60Hz | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | kAmp | Amp | Amp |
2 | 7.9 | 530 | 0.162 | 0.204 | 0.039 | 0.054 | 0.563 + j0.491 | 0.205 + j0.055 | 2044 | 215 | 221 |
1 | 8.4 | 669 | 0.128 | 0.162 | 0.035 | 0.052 | 0.523 + j0.469 | 0.163 + j0.052 | 2168 | 245 | 247 |
1/0 | 8.6 | 844 | 0.102 | 0.128 | 0.032 | 0.050 | 0.49 + j0.449 | 0.129 + j0.05 | 2289 | 278 | 275 |
2/0 | 8.9 | 1064 | 0.081 | 0.102 | 0.030 | 0.048 | 0.465 + j0.428 | 0.103 + j0.048 | 2425 | 317 | 306 |
3/0 | 10.1 | 1342 | 0.064 | 0.081 | 0.027 | 0.048 | 0.443 + j0.405 | 0.082 + j0.048 | 2584 | 357 | 335 |
4/0 | 10.5 | 1692 | 0.051 | 0.065 | 0.025 | 0.046 | 0.426 + j0.382 | 0.066 + j0.047 | 2757 | 404 | 369 |
250 | 10.8 | 2000 | 0.043 | 0.056 | 0.024 | 0.045 | 0.415 + j0.362 | 0.057 + j0.045 | 2924 | 456 | 412 |
350 | 11.7 | 2800 | 0.031 | 0.041 | 0.020 | 0.043 | 0.394 + j0.326 | 0.042 + j0.043 | 3243 | 537 | 456 |
500 | 12.8 | 4000 | 0.022 | 0.030 | 0.018 | 0.041 | 0.374 + j0.287 | 0.031 + j0.041 | 3640 | 616 | 497 |
750 | 14.1 | 6000 | 0.014 | 0.023 | 0.015 | 0.039 | 0.35 + j0.241 | 0.024 + j0.039 | 4226 | 706 | 551 |
1000 | 15.6 | 8000 | 0.011 | 0.019 | 0.013 | 0.038 | 0.332 + j0.212 | 0.02 + j0.037 | 4687 | 813 | 596 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Table 3 – Weights and Measurements (Metric)
Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | mm | mm | mm | mm | mm | mm | kg/km |
2 | 7 | 7.16 | 15.24 | 3.56 | 16.76 | 1.65 | 26.21 | 1.27 | 28.75 | 1098 |
1 | 19 | 8.18 | 16.26 | 3.56 | 17.78 | 2.03 | 27.99 | 1.27 | 30.53 | 1274 |
1/0 | 19 | 9.17 | 17.25 | 3.56 | 18.77 | 2.03 | 28.98 | 1.27 | 31.52 | 1420 |
2/0 | 19 | 10.29 | 18.36 | 3.56 | 19.89 | 2.03 | 30.10 | 1.27 | 32.64 | 1601 |
3/0 | 19 | 11.58 | 19.66 | 3.56 | 21.18 | 2.03 | 34.19 | 1.27 | 36.73 | 1839 |
4/0 | 19 | 13.00 | 21.08 | 3.56 | 22.61 | 2.03 | 35.61 | 1.27 | 38.15 | 2107 |
250 | 37 | 14.17 | 22.45 | 3.56 | 23.98 | 2.03 | 36.98 | 1.27 | 39.52 | 2351 |
350 | 37 | 16.79 | 25.07 | 3.56 | 26.59 | 2.03 | 39.60 | 1.52 | 42.65 | 2988 |
500 | 37 | 20.04 | 28.32 | 3.56 | 29.85 | 2.03 | 43.46 | 1.52 | 46.51 | 3887 |
750 | 61 | 24.59 | 33.12 | 3.56 | 34.65 | 2.03 | 48.26 | 1.52 | 51.31 | 5426 |
1000 | 61 | 28.37 | 36.91 | 3.56 | 38.43 | 2.79 | 53.57 | 1.52 | 56.62 | 6959 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
Table 4 – Electrical and Engineering Data (Metric)
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance* | Positive Sequence Impedance* | Phase Short Circuit Current @ 60Hz | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | mm | newton | Ω/km | Ω/km | MΩ*km | Ω/km | Ω/1000ft | Ω/1000ft | kAmp | Amp | Amp |
2 | 200.66 | 2359 | 0.5315 | 0.67 | 0.0119 | 0.1772 | 0.563 + j0.491 | 0.205 + j0.055 | 2044 | 215 | 221 |
1 | 213.36 | 2977 | 0.4199 | 0.53 | 0.0107 | 0.1706 | 0.523 + j0.469 | 0.163 + j0.052 | 2168 | 245 | 247 |
1/0 | 218.44 | 3756 | 0.3346 | 0.42 | 0.0098 | 0.1640 | 0.49 + j0.449 | 0.129 + j0.05 | 2289 | 278 | 275 |
2/0 | 226.06 | 4735 | 0.2657 | 0.33 | 0.0091 | 0.1575 | 0.465 + j0.428 | 0.103 + j0.048 | 2425 | 317 | 306 |
3/0 | 256.54 | 5972 | 0.2100 | 0.27 | 0.0082 | 0.1575 | 0.443 + j0.405 | 0.082 + j0.048 | 2584 | 357 | 335 |
4/0 | 266.70 | 7529 | 0.1673 | 0.21 | 0.0076 | 0.1509 | 0.426 + j0.382 | 0.066 + j0.047 | 2757 | 404 | 369 |
250 | 274.32 | 8900 | 0.1411 | 0.18 | 0.0073 | 0.1476 | 0.415 + j0.362 | 0.057 + j0.045 | 2924 | 456 | 412 |
350 | 297.18 | 12460 | 0.1017 | 0.13 | 0.0061 | 0.1411 | 0.394 + j0.326 | 0.042 + j0.043 | 3243 | 537 | 456 |
500 | 325.12 | 17800 | 0.0722 | 0.10 | 0.0055 | 0.1345 | 0.374 + j0.287 | 0.031 + j0.041 | 3640 | 616 | 497 |
750 | 358.14 | 26700 | 0.0459 | 0.08 | 0.0046 | 0.1280 | 0.35 + j0.241 | 0.024 + j0.039 | 4226 | 706 | 551 |
1000 | 396.24 | 35600 | 0.0361 | 0.06 | 0.0040 | 0.1247 | 0.332 + j0.212 | 0.02 + j0.037 | 4687 | 813 | 596 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Revision: 1.000.000
Updated On: Aug. 18, 2023, 2:39 p.m. UTC