SPEC 26162
HVTECK AL 3/C 115NLEPR TS PVC AIA PVC 5kV 133% CSA
3 Conductor, 115 Mils No Lead Ethylene Propylene Rubber (NL-EPR), 133% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket

Construction:
- Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
- Conductor Shield:Semi-conducting cross-linked copolymer; A conductor separator is used for cable size larger than or equal to 500 Kcmil
- Insulation:115 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% insulation level
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
- Filler:Interstices filled with non-hydroscoping/non-wicking fillers
- Grounding Conductor:Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8
- Binder:Polypropylene tape
- Inner Jacket:PVC inner jacket
- Armour:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Orange Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire's 5kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.
Specifications:
Sample Print Legend:
(CSA) SOUTHWIRE (NESC) #P# 3/C [#AWG or #kcmil] CPT AL 115 NLEPR AIA 5kV 133% INS LEVEL 25% TS SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
Table 1 – Weights and Measurements
| Stock Number | Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Ground | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight | Conduit Size* |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. | inch | inch | mil | inch | No. x AWG | mil | inch | mil | inch | lb/1000ft | lb/1000ft | inch | |
| TBA | 2 | 7 | 0.268 | 0.536 | 115 | 0.596 | 1x8 | 80 | 1.783 | 60 | 1.903 | 203 | 1284 | 2.5 |
| TBA | 1 | 19 | 0.299 | 0.567 | 115 | 0.627 | 1x6 | 80 | 1.85 | 60 | 1.97 | 240 | 1417 | 2.5 |
| TBA | 1/0 | 19 | 0.336 | 0.604 | 115 | 0.664 | 1x6 | 80 | 1.93 | 60 | 2.05 | 249 | 1545 | 2.5 |
| TBA | 2/0 | 19 | 0.376 | 0.644 | 115 | 0.704 | 1x6 | 110 | 2.077 | 60 | 2.197 | 259 | 1714 | 3 |
| TBA | 3/0 | 19 | 0.423 | 0.691 | 115 | 0.751 | 1x6 | 110 | 2.178 | 60 | 2.298 | 271 | 1899 | 3 |
| TBA | 4/0 | 19 | 0.475 | 0.743 | 115 | 0.803 | 1x6 | 110 | 2.29 | 75 | 2.44 | 284 | 2182 | 3 |
| TBA | 250 | 37 | 0.52 | 0.796 | 115 | 0.856 | 1x4 | 110 | 2.405 | 75 | 2.555 | 344 | 2449 | 3.5 |
| TBA | 350 | 37 | 0.616 | 0.892 | 115 | 0.952 | 1x4 | 110 | 2.612 | 75 | 2.762 | 368 | 2916 | 3.5 |
| TBA | 500 | 37 | 0.736 | 1.012 | 115 | 1.072 | 1x3 | 110 | 2.872 | 75 | 3.022 | 436 | 3612 | 4 |
| TBA | 750 | 61 | 0.908 | 1.194 | 115 | 1.254 | 1x2 | 125 | 3.295 | 85 | 3.465 | 519 | 4803 | 4.5 |
| 137966 | 750 | 58 | 0.908 | 1.206 | 115 | 1.266 | 1x2 | 125 | 3.398 | 85 | 3.568 | 531 | 5840 | 4.5 |
| TBA | 1000 | 61 | 1.117 | 1.403 | 115 | 1.463 | 1x2 | 125 | 3.746 | 85 | 3.916 | 571 | 5925 | 5 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 2 – Electrical and Engineering Data
| Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
| 2 | 13.3 | 1194 | 0.266 | 0.365 | 0.029 | 0.025 | 0.719+j0.563 | 0.365+j0.041 | 1878 | 135 | 157 |
| 1 | 13.8 | 1506 | 0.211 | 0.289 | 0.027 | 0.023 | 0.647+j0.545 | 0.289+j0.038 | 1974 | 154 | 178 |
| 1/0 | 14.4 | 1900 | 0.167 | 0.229 | 0.025 | 0.022 | 0.591+j0.525 | 0.229+j0.037 | 2088 | 176 | 202 |
| 2/0 | 15.4 | 2395 | 0.133 | 0.182 | 0.023 | 0.021 | 0.547+j0.505 | 0.182+j0.035 | 2212 | 204 | 229 |
| 3/0 | 16.1 | 3020 | 0.105 | 0.144 | 0.021 | 0.019 | 0.512+j0.482 | 0.144+j0.034 | 2358 | 234 | 260 |
| 4/0 | 17.1 | 3808 | 0.084 | 0.115 | 0.019 | 0.018 | 0.485+j0.458 | 0.115+j0.033 | 2519 | 268 | 294 |
| 250 | 17.9 | 4500 | 0.07 | 0.096 | 0.018 | 0.017 | 0.467+j0.435 | 0.096+j0.032 | 2683 | 296 | 323 |
| 350 | 19.3 | 6300 | 0.051 | 0.07 | 0.016 | 0.016 | 0.440+j0.397 | 0.070+j0.031 | 2981 | 363 | 386 |
| 500 | 21.2 | 9000 | 0.036 | 0.05 | 0.013 | 0.015 | 0.415+j0.355 | 0.050+j0.029 | 3352 | 447 | 465 |
| 750 | 24.3 | 13500 | 0.023 | 0.033 | 0.011 | 0.013 | 0.387+j0.302 | 0.033+j0.028 | 3916 | 566 | 563 |
| 750 | 25 | 13500 | 0.023 | 0.033 | 0.012 | 0.014 | 0.386+j0.299 | 0.033+j0.028 | 3954 | 566 | 563 |
| 1000 | 27.4 | 18000 | 0.017 | 0.025 | 0.009 | 0.012 | 0.362+j0.255 | 0.025+j0.028 | 4564 | 661 | 638 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* CEC ampacities are based on:
3/C in air copper and aluminum: D17N
3/C direct buried copper and aluminum: D17E
* CEC ampacities are based on:
3/C in air copper and aluminum: D17N
3/C direct buried copper and aluminum: D17E
Table 3 – Weights and Measurements (Metric)
| Stock Number | Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Ground | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight | Conduit Size* |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. | mm | mm | mm | mm | No. x AWG | mm | mm | mm | mm | kg/km | kg/km | inch | |
| TBA | 2 | 7 | 6.81 | 13.61 | 2.92 | 15.14 | 1x8 | 2.03 | 45.29 | 1.52 | 48.34 | 302 | 1911 | 2.5 |
| TBA | 1 | 19 | 7.59 | 14.40 | 2.92 | 15.93 | 1x6 | 2.03 | 46.99 | 1.52 | 50.04 | 357 | 2109 | 2.5 |
| TBA | 1/0 | 19 | 8.53 | 15.34 | 2.92 | 16.87 | 1x6 | 2.03 | 49.02 | 1.52 | 52.07 | 371 | 2299 | 2.5 |
| TBA | 2/0 | 19 | 9.55 | 16.36 | 2.92 | 17.88 | 1x6 | 2.79 | 52.76 | 1.52 | 55.80 | 385 | 2551 | 3 |
| TBA | 3/0 | 19 | 10.74 | 17.55 | 2.92 | 19.08 | 1x6 | 2.79 | 55.32 | 1.52 | 58.37 | 403 | 2826 | 3 |
| TBA | 4/0 | 19 | 12.07 | 18.87 | 2.92 | 20.40 | 1x6 | 2.79 | 58.17 | 1.91 | 61.98 | 423 | 3247 | 3 |
| TBA | 250 | 37 | 13.21 | 20.22 | 2.92 | 21.74 | 1x4 | 2.79 | 61.09 | 1.91 | 64.90 | 512 | 3645 | 3.5 |
| TBA | 350 | 37 | 15.65 | 22.66 | 2.92 | 24.18 | 1x4 | 2.79 | 66.34 | 1.91 | 70.15 | 548 | 4339 | 3.5 |
| TBA | 500 | 37 | 18.69 | 25.70 | 2.92 | 27.23 | 1x3 | 2.79 | 72.95 | 1.91 | 76.76 | 649 | 5375 | 4 |
| TBA | 750 | 61 | 23.06 | 30.33 | 2.92 | 31.85 | 1x2 | 3.18 | 83.69 | 2.16 | 88.01 | 772 | 7148 | 4.5 |
| 137966 | 750 | 58 | 23.06 | 30.63 | 2.92 | 32.16 | 1x2 | 3.18 | 86.31 | 2.16 | 90.63 | 790 | 8691 | 4.5 |
| TBA | 1000 | 61 | 28.37 | 35.64 | 2.92 | 37.16 | 1x2 | 3.18 | 95.15 | 2.16 | 99.47 | 850 | 8817 | 5 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 4 – Electrical and Engineering Data (Metric)
| Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | mm | newton | Ω/km | Ω/km | MΩ*km | Ω/km | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
| 2 | 337.82 | 5313 | 0.8727 | 1.20 | 0.0088 | 0.0820 | 0.719+j0.563 | 0.365+j0.041 | 1878 | 135 | 157 |
| 1 | 350.52 | 6702 | 0.6923 | 0.95 | 0.0082 | 0.0755 | 0.647+j0.545 | 0.289+j0.038 | 1974 | 154 | 178 |
| 1/0 | 365.76 | 8455 | 0.5479 | 0.75 | 0.0076 | 0.0722 | 0.591+j0.525 | 0.229+j0.037 | 2088 | 176 | 202 |
| 2/0 | 391.16 | 10658 | 0.4364 | 0.60 | 0.0070 | 0.0689 | 0.547+j0.505 | 0.182+j0.035 | 2212 | 204 | 229 |
| 3/0 | 408.94 | 13439 | 0.3445 | 0.47 | 0.0064 | 0.0623 | 0.512+j0.482 | 0.144+j0.034 | 2358 | 234 | 260 |
| 4/0 | 434.34 | 16946 | 0.2756 | 0.38 | 0.0058 | 0.0591 | 0.485+j0.458 | 0.115+j0.033 | 2519 | 268 | 294 |
| 250 | 454.66 | 20025 | 0.2297 | 0.31 | 0.0055 | 0.0558 | 0.467+j0.435 | 0.096+j0.032 | 2683 | 296 | 323 |
| 350 | 490.22 | 28035 | 0.1673 | 0.23 | 0.0049 | 0.0525 | 0.440+j0.397 | 0.070+j0.031 | 2981 | 363 | 386 |
| 500 | 538.48 | 40050 | 0.1181 | 0.16 | 0.0040 | 0.0492 | 0.415+j0.355 | 0.050+j0.029 | 3352 | 447 | 465 |
| 750 | 617.22 | 60075 | 0.0755 | 0.11 | 0.0034 | 0.0427 | 0.387+j0.302 | 0.033+j0.028 | 3916 | 566 | 563 |
| 750 | 635.00 | 60075 | 0.0755 | 0.11 | 0.0037 | 0.0459 | 0.386+j0.299 | 0.033+j0.028 | 3954 | 566 | 563 |
| 1000 | 695.96 | 80100 | 0.0558 | 0.08 | 0.0027 | 0.0394 | 0.362+j0.255 | 0.025+j0.028 | 4564 | 661 | 638 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* CEC ampacities are based on:
3/C in air copper and aluminum: D17N
3/C direct buried copper and aluminum: D17E
* CEC ampacities are based on:
3/C in air copper and aluminum: D17N
3/C direct buried copper and aluminum: D17E
Revision: 1.000.000
Updated On: Dec. 31, 2024, 11:07 p.m. UTC

