SPEC 26151
HVTECK CU 3/C 90TRXLPE TS PVC AIA PVC 5kV 100% CSA
3 Conductor, 90 Mils Tree Retardant Cross Linked Polyethylene, 100% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket

Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Conductor Shield:Semi-conducting cross-linked copolymer
- Insulation:90 Mils Tree Retardant Cross Linked Polyethylene 100% insulation level
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
- Filler:Non-wicking, non-hygroscopic and flame retardant polypropylene filler
- Grounding Conductor:Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8
- Binder:Polypropylene tape
- Inner Jacket:PVC inner jacket
- Armour:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Orange Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire's 5kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.
Specifications:
Sample Print Legend:
(CSA) SOUTHWIRE (NESC) #P# 3/C [#AWG or #kcmil] CU 90 TRXLPE AIA 5kV 100% INS LEVEL 25% TS SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Ground Size | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | inch | inch | mil | inch | AWG | mil | inch | mil | inch | lb/1000ft | |
TBA | 2 | 7 | 0.282 | 0.500 | 90 | 0.560 | 6 | 80 | 1.768 | 60 | 1.888 | 1817 |
TBA | 1 | 19 | 0.322 | 0.540 | 90 | 0.600 | 6 | 80 | 1.855 | 60 | 1.975 | 2160 |
TBA | 1/0 | 19 | 0.361 | 0.579 | 90 | 0.639 | 6 | 80 | 1.939 | 60 | 2.059 | 2457 |
TBA | 2/0 | 19 | 0.405 | 0.623 | 90 | 0.683 | 6 | 110 | 2.094 | 60 | 2.214 | 2938 |
TBA | 3/0 | 19 | 0.456 | 0.674 | 90 | 0.734 | 4 | 110 | 2.204 | 60 | 2.324 | 3392 |
TBA | 4/0 | 19 | 0.512 | 0.730 | 90 | 0.790 | 4 | 110 | 2.325 | 75 | 2.475 | 4017 |
TBA | 250 | 37 | 0.558 | 0.784 | 90 | 0.844 | 4 | 110 | 2.442 | 75 | 2.592 | 4530 |
590630 | 350 | 35 | 0.661 | 0.842 | 90 | 0.902 | 2 | 110 | 2.562 | 75 | 2.712 | 5732 |
TBA | 500 | 37 | 0.789 | 1.015 | 90 | 1.075 | 3 | 110 | 2.941 | 75 | 3.091 | 7500 |
590631 | 750 | 61 | 0.968 | 1.144 | 90 | 1.204 | 1 | 125 | 3.250 | 85 | 3.420 | 10572 |
TBA | 1000 | 61 | 1.117 | 1.353 | 90 | 1.413 | 1 | 125 | 3.701 | 85 | 3.871 | 13357 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
Table 2 – Electrical and Engineering Data
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance* | Positive Sequence Impedance* | Phase Short Circuit Current @ 60Hz | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | MΩ/1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | kAmp | Amp | Amp |
2 | 13.2 | 1592 | 0.162 | 0.204 | 0.038 | 0.038 | 0.567 + j0.548 | 0.204 + j0.039 | 1734 | 172 | 201 |
1 | 13.8 | 2008 | 0.128 | 0.162 | 0.035 | 0.037 | 0.529 + j0.523 | 0.162 + j0.037 | 1858 | 197 | 228 |
1/0 | 14.4 | 2534 | 0.102 | 0.128 | 0.031 | 0.035 | 0.499 + j0.5 | 0.128 + j0.036 | 1979 | 225 | 257 |
2/0 | 15.4 | 3194 | 0.081 | 0.102 | 0.029 | 0.034 | 0.475 + j0.476 | 0.102 + j0.035 | 2116 | 260 | 292 |
3/0 | 16.2 | 4027 | 0.064 | 0.081 | 0.026 | 0.033 | 0.456 + j0.45 | 0.081 + j0.034 | 2274 | 297 | 330 |
4/0 | 17.3 | 5078 | 0.051 | 0.065 | 0.024 | 0.032 | 0.44 + j0.423 | 0.065 + j0.032 | 2447 | 342 | 372 |
250 | 18.1 | 6000 | 0.043 | 0.056 | 0.023 | 0.032 | 0.43 + j0.399 | 0.056 + j0.032 | 2614 | 376 | 410 |
350 | 18.9 | 8400 | 0.031 | 0.041 | 0.020 | 0.030 | 0.41 + j0.358 | 0.041 + j0.031 | 2934 | 460 | 487 |
500 | 21.6 | 12000 | 0.022 | 0.030 | 0.017 | 0.029 | 0.39 + j0.314 | 0.03 + j0.029 | 3330 | 556 | 573 |
750 | 23.9 | 18000 | 0.014 | 0.023 | 0.014 | 0.028 | 0.366 + j0.261 | 0.023 + j0.028 | 3916 | 678 | 668 |
1000 | 27.0 | 24000 | 0.011 | 0.019 | 0.013 | 0.027 | 0.347 + j0.227 | 0.02 + j0.027 | 4377 | 798 | 772 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Table 3 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Ground Size | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | mm | mm | AWG | mm | mm | mm | mm | kg/km | |
TBA | 2 | 7 | 7.16 | 12.70 | 2.29 | 14.22 | 6 | 2.03 | 44.91 | 1.52 | 47.96 | 2704 |
TBA | 1 | 19 | 8.18 | 13.72 | 2.29 | 15.24 | 6 | 2.03 | 47.12 | 1.52 | 50.17 | 3214 |
TBA | 1/0 | 19 | 9.17 | 14.71 | 2.29 | 16.23 | 6 | 2.03 | 49.25 | 1.52 | 52.30 | 3656 |
TBA | 2/0 | 19 | 10.29 | 15.82 | 2.29 | 17.35 | 6 | 2.79 | 53.19 | 1.52 | 56.24 | 4372 |
TBA | 3/0 | 19 | 11.58 | 17.12 | 2.29 | 18.64 | 4 | 2.79 | 55.98 | 1.52 | 59.03 | 5048 |
TBA | 4/0 | 19 | 13.00 | 18.54 | 2.29 | 20.07 | 4 | 2.79 | 59.06 | 1.91 | 62.87 | 5978 |
TBA | 250 | 37 | 14.17 | 19.91 | 2.29 | 21.44 | 4 | 2.79 | 62.03 | 1.91 | 65.84 | 6741 |
590630 | 350 | 35 | 16.79 | 21.39 | 2.29 | 22.91 | 2 | 2.79 | 65.07 | 1.91 | 68.88 | 8530 |
TBA | 500 | 37 | 20.04 | 25.78 | 2.29 | 27.30 | 3 | 2.79 | 74.70 | 1.91 | 78.51 | 11161 |
590631 | 750 | 61 | 24.59 | 29.06 | 2.29 | 30.58 | 1 | 3.18 | 82.55 | 2.16 | 86.87 | 15733 |
TBA | 1000 | 61 | 28.37 | 34.37 | 2.29 | 35.89 | 1 | 3.18 | 94.01 | 2.16 | 98.32 | 19877 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
Table 4 – Electrical and Engineering Data (Metric)
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance* | Positive Sequence Impedance* | Phase Short Circuit Current @ 60Hz | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | mm | newton | Ω/km | Ω/km | MΩ/km | Ω/km | Ω/1000ft | Ω/1000ft | kAmp | Amp | Amp |
2 | 335.28 | 7084 | 0.5315 | 0.67 | 0.0116 | 0.1247 | 0.567 + j0.548 | 0.204 + j0.039 | 1734 | 172 | 201 |
1 | 350.52 | 8936 | 0.4199 | 0.53 | 0.0107 | 0.1214 | 0.529 + j0.523 | 0.162 + j0.037 | 1858 | 197 | 228 |
1/0 | 365.76 | 11276 | 0.3346 | 0.42 | 0.0094 | 0.1148 | 0.499 + j0.5 | 0.128 + j0.036 | 1979 | 225 | 257 |
2/0 | 391.16 | 14213 | 0.2657 | 0.33 | 0.0088 | 0.1115 | 0.475 + j0.476 | 0.102 + j0.035 | 2116 | 260 | 292 |
3/0 | 411.48 | 17920 | 0.2100 | 0.27 | 0.0079 | 0.1083 | 0.456 + j0.45 | 0.081 + j0.034 | 2274 | 297 | 330 |
4/0 | 439.42 | 22597 | 0.1673 | 0.21 | 0.0073 | 0.1050 | 0.44 + j0.423 | 0.065 + j0.032 | 2447 | 342 | 372 |
250 | 459.74 | 26700 | 0.1411 | 0.18 | 0.0070 | 0.1050 | 0.43 + j0.399 | 0.056 + j0.032 | 2614 | 376 | 410 |
350 | 480.06 | 37380 | 0.1017 | 0.13 | 0.0061 | 0.0984 | 0.41 + j0.358 | 0.041 + j0.031 | 2934 | 460 | 487 |
500 | 548.64 | 53400 | 0.0722 | 0.10 | 0.0052 | 0.0951 | 0.39 + j0.314 | 0.03 + j0.029 | 3330 | 556 | 573 |
750 | 607.06 | 80100 | 0.0459 | 0.08 | 0.0043 | 0.0919 | 0.366 + j0.261 | 0.023 + j0.028 | 3916 | 678 | 668 |
1000 | 685.80 | 106800 | 0.0361 | 0.06 | 0.0040 | 0.0886 | 0.347 + j0.227 | 0.02 + j0.027 | 4377 | 798 | 772 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Revision: 1.000.000
Updated On: Aug. 18, 2023, 2:39 p.m. UTC