SPEC 26121
HVTECK AL 1/C 90NLEPR TS PVC AIA PVC 5kV 100% CSA
Single Conductor, 90 Mils No Lead Ethylene Propylene Rubber (NL-EPR), 100% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket

Construction:
- Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
- Conductor Shield:Semi-conducting cross-linked copolymer; A conductor separator is used for cable size larger than or equal to 500 Kcmil
- Insulation:90 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 100% insulation level
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
- Inner Jacket:PVC inner jacket
- Armour:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Orange Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire's 5kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.
Specifications:
Sample Print Legend:
(CSA) SOUTHWIRE (NESC) #P# 1/C [#AWG or #kcmil] CPT AL 90 NLEPR AIA 5kV 100% INS LEVEL 25% TS SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
Table 1 – Weights and Measurements
| Stock Number | Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. | inch | inch | mil | inch | mil | inch | mil | inch | lb/1000ft | |
| TBA | 2 | 7 | 0.268 | 0.486 | 90 | 0.546 | 65 | 0.918 | 50 | 1.018 | 458 |
| TBA | 1 | 19 | 0.298 | 0.516 | 90 | 0.576 | 65 | 0.948 | 50 | 1.048 | 493 |
| TBA | 1/0 | 19 | 0.336 | 0.554 | 90 | 0.614 | 65 | 0.986 | 50 | 1.086 | 537 |
| TBA | 2/0 | 19 | 0.376 | 0.594 | 90 | 0.654 | 65 | 1.026 | 50 | 1.126 | 589 |
| TBA | 3/0 | 19 | 0.422 | 0.640 | 90 | 0.700 | 80 | 1.102 | 50 | 1.202 | 684 |
| TBA | 4/0 | 19 | 0.474 | 0.692 | 90 | 0.752 | 80 | 1.154 | 50 | 1.254 | 760 |
| TBA | 250 | 37 | 0.520 | 0.746 | 90 | 0.806 | 80 | 1.208 | 50 | 1.308 | 835 |
| TBA | 350 | 37 | 0.615 | 0.841 | 90 | 0.901 | 80 | 1.413 | 50 | 1.513 | 1004 |
| TBA | 500 | 37 | 0.735 | 0.961 | 90 | 1.021 | 80 | 1.533 | 60 | 1.653 | 1259 |
| 585169 | 750 | 58 | 0.908 | 1.144 | 90 | 1.224 | 80 | 1.736 | 60 | 1.86 | 1777 |
| TBA | 750 | 61 | 0.908 | 1.144 | 90 | 1.204 | 80 | 1.740 | 60 | 1.860 | 1663 |
| TBA | 1000 | 61 | 1.060 | 1.296 | 90 | 1.356 | 80 | 1.892 | 60 | 2.012 | 2101 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 2 – Electrical and Engineering Data
| Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
| 2 | 12.2 | 398 | 0.267 | 0.336 | 0.027 | 0.052 | 0.683 + j0.541 | 0.337 + j0.052 | 1722 | 169 | 176 |
| 1 | 12.6 | 502 | 0.211 | 0.266 | 0.025 | 0.051 | 0.617 + j0.522 | 0.267 + j0.049 | 1815 | 194 | 198 |
| 1/0 | 13.0 | 633 | 0.168 | 0.211 | 0.023 | 0.049 | 0.567 + j0.501 | 0.212 + j0.047 | 1933 | 222 | 223 |
| 2/0 | 13.5 | 798 | 0.133 | 0.167 | 0.021 | 0.047 | 0.526 + j0.480 | 0.168 + j0.045 | 2057 | 255 | 250 |
| 3/0 | 14.4 | 1006 | 0.105 | 0.133 | 0.019 | 0.046 | 0.495 + j0.456 | 0.134 + j0.044 | 2199 | 290 | 278 |
| 4/0 | 15.0 | 1269 | 0.084 | 0.105 | 0.017 | 0.044 | 0.468 + j0.431 | 0.106 + j0.042 | 2360 | 329 | 309 |
| 250 | 15.7 | 1500 | 0.071 | 0.090 | 0.016 | 0.043 | 0.454 + j0.408 | 0.091 + j0.041 | 2528 | 370 | 347 |
| 350 | 18.2 | 2100 | 0.050 | 0.065 | 0.014 | 0.042 | 0.425 + j0.369 | 0.066 + j0.041 | 2822 | 446 | 402 |
| 500 | 19.8 | 3000 | 0.035 | 0.046 | 0.012 | 0.040 | 0.400 + j0.326 | 0.047 + j0.039 | 3194 | 533 | 451 |
| 750 | 22.3 | 4500 | 0.023 | 0.035 | 0.016 | 0.015 | 0.382 + j0.316 | 0.034 + j0.039 | 3761 | 495 | 500 |
| 750 | 22.3 | 4500 | 0.024 | 0.033 | 0.010 | 0.038 | 0.374 + j0.273 | 0.034 + j0.037 | 3761 | 631 | 500 |
| 1000 | 24.1 | 6000 | 0.018 | 0.026 | 0.009 | 0.036 | 0.353 + j0.237 | 0.027 + j0.035 | 4232 | 707 | 539 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* CEC ampacities are based on:
3-1/C in air copper and aluminum: D17M
3-1/C direct buried copper and aluminum: D17A
* CEC ampacities are based on:
3-1/C in air copper and aluminum: D17M
3-1/C direct buried copper and aluminum: D17A
Table 3 – Weights and Measurements (Metric)
| Stock Number | Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. | mm | mm | mm | mm | mm | mm | mm | mm | kg/km | |
| TBA | 2 | 7 | 6.81 | 12.34 | 2.29 | 13.87 | 1.65 | 23.32 | 1.27 | 25.86 | 682 |
| TBA | 1 | 19 | 7.57 | 13.11 | 2.29 | 14.63 | 1.65 | 24.08 | 1.27 | 26.62 | 734 |
| TBA | 1/0 | 19 | 8.53 | 14.07 | 2.29 | 15.60 | 1.65 | 25.04 | 1.27 | 27.58 | 799 |
| TBA | 2/0 | 19 | 9.55 | 15.09 | 2.29 | 16.61 | 1.65 | 26.06 | 1.27 | 28.60 | 877 |
| TBA | 3/0 | 19 | 10.72 | 16.26 | 2.29 | 17.78 | 2.03 | 27.99 | 1.27 | 30.53 | 1018 |
| TBA | 4/0 | 19 | 12.04 | 17.58 | 2.29 | 19.10 | 2.03 | 29.31 | 1.27 | 31.85 | 1131 |
| TBA | 250 | 37 | 13.21 | 18.95 | 2.29 | 20.47 | 2.03 | 30.68 | 1.27 | 33.22 | 1243 |
| TBA | 350 | 37 | 15.62 | 21.36 | 2.29 | 22.89 | 2.03 | 35.89 | 1.27 | 38.43 | 1494 |
| TBA | 500 | 37 | 18.67 | 24.41 | 2.29 | 25.93 | 2.03 | 38.94 | 1.52 | 41.99 | 1874 |
| 585169 | 750 | 58 | 23.06 | 29.06 | 2.29 | 31.09 | 2.03 | 44.09 | 1.52 | 47.24 | 2644 |
| TBA | 750 | 61 | 23.06 | 29.06 | 2.29 | 30.58 | 2.03 | 44.20 | 1.52 | 47.24 | 2475 |
| TBA | 1000 | 61 | 26.92 | 32.92 | 2.29 | 34.44 | 2.03 | 48.06 | 1.52 | 51.10 | 3127 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 4 – Electrical and Engineering Data (Metric)
| Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | mm | newton | Ω/km | Ω/km | MΩ*km | Ω/km | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
| 2 | 309.88 | 1771 | 0.8760 | 1.10 | 0.0082 | 0.1706 | 0.683 + j0.541 | 0.337 + j0.052 | 1722 | 169 | 176 |
| 1 | 320.04 | 2234 | 0.6923 | 0.87 | 0.0076 | 0.1673 | 0.617 + j0.522 | 0.267 + j0.049 | 1815 | 194 | 198 |
| 1/0 | 330.20 | 2817 | 0.5512 | 0.69 | 0.0070 | 0.1608 | 0.567 + j0.501 | 0.212 + j0.047 | 1933 | 222 | 223 |
| 2/0 | 342.90 | 3551 | 0.4364 | 0.55 | 0.0064 | 0.1542 | 0.526 + j0.480 | 0.168 + j0.045 | 2057 | 255 | 250 |
| 3/0 | 365.76 | 4477 | 0.3445 | 0.44 | 0.0058 | 0.1509 | 0.495 + j0.456 | 0.134 + j0.044 | 2199 | 290 | 278 |
| 4/0 | 381.00 | 5647 | 0.2756 | 0.34 | 0.0052 | 0.1444 | 0.468 + j0.431 | 0.106 + j0.042 | 2360 | 329 | 309 |
| 250 | 398.78 | 6675 | 0.2329 | 0.30 | 0.0049 | 0.1411 | 0.454 + j0.408 | 0.091 + j0.041 | 2528 | 370 | 347 |
| 350 | 462.28 | 9345 | 0.1640 | 0.21 | 0.0043 | 0.1378 | 0.425 + j0.369 | 0.066 + j0.041 | 2822 | 446 | 402 |
| 500 | 502.92 | 13350 | 0.1148 | 0.15 | 0.0037 | 0.1312 | 0.400 + j0.326 | 0.047 + j0.039 | 3194 | 533 | 451 |
| 750 | 566.42 | 20025 | 0.0755 | 0.11 | 0.0049 | 0.0492 | 0.382 + j0.316 | 0.034 + j0.039 | 3761 | 495 | 500 |
| 750 | 566.42 | 20025 | 0.0787 | 0.11 | 0.0030 | 0.1247 | 0.374 + j0.273 | 0.034 + j0.037 | 3761 | 631 | 500 |
| 1000 | 612.14 | 26700 | 0.0591 | 0.09 | 0.0027 | 0.1181 | 0.353 + j0.237 | 0.027 + j0.035 | 4232 | 707 | 539 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* CEC ampacities are based on:
3-1/C in air copper and aluminum: D17M
3-1/C direct buried copper and aluminum: D17A
* CEC ampacities are based on:
3-1/C in air copper and aluminum: D17M
3-1/C direct buried copper and aluminum: D17A
Revision: 1.000.000
Updated On: Dec. 31, 2024, 11:07 p.m. UTC

