SPEC 26115

HVTECK CU 1/C 90TRXLPE CB PVC AIA PVC 5kV 100% CSA

Single Conductor, 90 Mils Tree Retardant Cross Linked Polyethylene, 100% Insulation Level, Concentric Bond, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket

...

Construction:

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  2. Conductor Shield:Semi-conducting cross-linked copolymer
  3. Insulation:90 Mils Tree Retardant Cross Linked Polyethylene 100% insulation level
  4. Insulation Shield:Strippable semi-conducting cross-linked copolymer
  5. Concentric Shield:Concentrically applied copper bond / shield wires. Complies with greater than the minimum requirement as per Table 44, CSA Standard C68.10 and Table 16A, Canadian Electrical Code Part 1
  6. Neutral Separator:Mylar tape
  7. Inner Jacket:PVC inner jacket
  8. Armour:Aluminum Interlocked Armour (AIA)
  9. Overall Jacket:Orange Polyvinyl Chloride (PVC) Jacket

Applications and Features:

Southwire's 5kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.

Specifications:

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • CSA C22.2 No. 174 Cables in Hazardous Locations
  • CSA C22.2 No. 2556 & No. 0.3 Wire and Cable Test Methods
  • CSA C68.10 Shielded Power Cables for Commercial and Industrial Applications - 5 to 46 KV
  • CSA C68.3 Shielded & Concentric Neutral Power Cable - 5 to 46 kV
  • CSA LTGG [-40°C] - as per C68.10 - for Cold Bend and Impact rating
  • CSA HL - for Hazardous Locations rating
  • CSA SUN RES - for Sunlight Resistant rating
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • ICEA T-29-520 Flame Test (210,000 BTU/Hr)
  • IEEE 383 Flame Test (70,000 btu)
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test (1/0 and Larger)
  • FT1 Flame Test (1,706 BTU/Hr nominal - Vertical Wire Flame Test)
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV (Qualification Test Requirements)
  • Sample Print Legend:

    (CSA) SOUTHWIRE (NESC) #P# 1/C [#AWG or #kcmil] CU 90 TRXLPE AIA 5kV 100% INS LEVEL CB [No. x SIZE] AWG SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeStrandDiameter Over ConductorDiameter Over InsulationInsul. ThicknessDiameter Over Insulation ShieldConcentric NeutralInner Jacket ThicknessDia. Over ArmourOverall Jacket ThicknessApprox. ODApprox. Weight
    AWG/KcmilNo.inchinchmilinchNo. x AWGmilinchmilinchlb/1000ft
    TBA270.2820.500900.5607 x 14801.076501.176767
    TBA1190.3220.540900.60011 x 14801.116501.216901
    TBA1/0190.3610.579900.63911 x 14801.155501.255994
    TBA2/0190.4050.623900.68311 x 14801.199501.2991106
    TBA3/0190.4560.674900.73413 x 14801.360501.4601285
    TBA4/0190.5120.730900.79013 x 14801.416501.5161456
    TBA250370.5580.784900.84417 x 14801.470501.5701667
    TBA350370.6610.887900.94721 x 14801.573601.6932131
    587711500370.7891.015901.07526 x 14801.725601.8452782
    TBA500370.7891.015901.07526 x 14801.725601.8452782
    589126750610.9681.204901.26421 x 12801.800601.9203391
    TBA750610.9681.204901.26421 x 12801.948602.0683891
    TBA1000611.1171.353901.41321 x 121102.157602.2774900
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
    Table 2 – Electrical and Engineering Data
    Cond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzZero Sequence Impedance*Positive Sequence Impedance*Phase Short Circuit Current @ 60HzAllowable Ampacity In Air 90°CAllowable Ampacity Directly Buried 90°C
    AWG/KcmilinchlbΩ/1000ftΩ/1000ftMΩ*1000ftΩ/1000ftΩ/1000ftΩ/1000ftkAmpAmpAmp
    28.25300.1620.2040.0380.0540.186 + j0.0280.191 + j0.0365458215221
    18.56690.1280.1620.0350.0520.144 + j0.0250.149 + j0.0338577245247
    1/08.78440.1020.1280.0310.0500.11 + j0.0240.115 + j0.0328577278275
    2/09.010640.0810.1020.0290.0480.084 + j0.0230.09 + j0.0318577317306
    3/010.213420.0640.0810.0260.0480.063 + j0.0210.068 + j0.02910137357335
    4/010.616920.0510.0650.0240.0470.047 + j0.020.052 + j0.02810137404369
    25010.920000.0430.0560.0230.0450.038 + j0.0190.044 + j0.02713256456412
    35011.828000.0310.0410.0200.0430.023 + j0.0180.029 + j0.02616376537456
    5000.040000.0220.0300.0170.0410.012 + j0.0160.018 + j0.02420275616497
    50012.940000.0220.0300.0170.0410.012 + j0.0160.018 + j0.02420275616497
    75013.460000.0140.0230.0140.0390.005 + j0.0150.011 + j0.02326018706551
    75014.460000.0140.0230.0140.0390.005 + j0.0150.011 + j0.02326018706551
    100015.980000.0110.0190.0130.0380.001 + j0.0140.007 + j0.02226018813596
    * Inductive impedance is based on non-ferrous conduit with one diameter spacing.
    Table 3 – Weights and Measurements (Metric)
    Stock NumberCond. SizeStrandDiameter Over ConductorDiameter Over InsulationInsul. ThicknessDiameter Over Insulation ShieldConcentric NeutralInner Jacket ThicknessDia. Over ArmourOverall Jacket ThicknessApprox. ODApprox. Weight
    AWG/KcmilNo.mmmmmmmmNo. x AWGmmmmmmmmkg/km
    TBA277.1612.702.2914.227 x 142.0327.331.2729.871141
    TBA1198.1813.722.2915.2411 x 142.0328.351.2730.891341
    TBA1/0199.1714.712.2916.2311 x 142.0329.341.2731.881479
    TBA2/01910.2915.822.2917.3511 x 142.0330.451.2732.991646
    TBA3/01911.5817.122.2918.6413 x 142.0334.541.2737.081912
    TBA4/01913.0018.542.2920.0713 x 142.0335.971.2738.512167
    TBA2503714.1719.912.2921.4417 x 142.0337.341.2739.882481
    TBA3503716.7922.532.2924.0521 x 142.0339.951.5243.003171
    5877115003720.0425.782.2927.3026 x 142.0343.821.5246.864140
    TBA5003720.0425.782.2927.3026 x 142.0343.821.5246.864140
    5891267506124.5930.582.2932.1121 x 122.0345.721.5248.775046
    TBA7506124.5930.582.2932.1121 x 122.0349.481.5252.535790
    TBA10006128.3734.372.2935.8921 x 122.7954.791.5257.847292
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
    Table 4 – Electrical and Engineering Data (Metric)
    Cond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzZero Sequence Impedance*Positive Sequence Impedance*Phase Short Circuit Current @ 60HzAllowable Ampacity In Air 90°CAllowable Ampacity Directly Buried 90°C
    AWG/KcmilmmnewtonΩ/kmΩ/kmMΩ*kmΩ/kmΩ/1000ftΩ/1000ftkAmpAmpAmp
    2208.2823590.53150.670.01160.17720.186 + j0.0280.191 + j0.0365458215221
    1215.9029770.41990.530.01070.17060.144 + j0.0250.149 + j0.0338577245247
    1/0220.9837560.33460.420.00940.16400.11 + j0.0240.115 + j0.0328577278275
    2/0228.6047350.26570.330.00880.15750.084 + j0.0230.09 + j0.0318577317306
    3/0259.0859720.21000.270.00790.15750.063 + j0.0210.068 + j0.02910137357335
    4/0269.2475290.16730.210.00730.15420.047 + j0.020.052 + j0.02810137404369
    250276.8689000.14110.180.00700.14760.038 + j0.0190.044 + j0.02713256456412
    350299.72124600.10170.130.00610.14110.023 + j0.0180.029 + j0.02616376537456
    5000.00178000.07220.100.00520.13450.012 + j0.0160.018 + j0.02420275616497
    500327.66178000.07220.100.00520.13450.012 + j0.0160.018 + j0.02420275616497
    750340.36267000.04590.080.00430.12800.005 + j0.0150.011 + j0.02326018706551
    750365.76267000.04590.080.00430.12800.005 + j0.0150.011 + j0.02326018706551
    1000403.86356000.03610.060.00400.12470.001 + j0.0140.007 + j0.02226018813596
    * Inductive impedance is based on non-ferrous conduit with one diameter spacing.

    Revision: 1.000.000

    Updated On: Aug. 18, 2023, 2:39 p.m. UTC