SPEC 26342
HVTECK CU 3/C 220NLEPR TS PVC AIA PVC 15kV 133% CSA
3 Conductor, 220 Mils No Lead Ethylene Propylene Rubber (NL-EPR), 133% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket
Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Conductor Shield:Semi-conducting cross-linked copolymer
- Insulation:220 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% insulation level
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
- Filler:Interstices filled with non-hydroscoping/non-wicking fillers
- Grounding Conductor:Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8
- Binder:Polypropylene tape
- Inner Jacket:PVC inner jacket
- Armour:Aluminum Interlocked Armour (AIA). (Optional galvanized steel armour GSIA available upon request)
- Overall Jacket:Red Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire's 15kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.
Specifications:
Sample Print Legend:
(CSA) SOUTHWIRE (NESC) #P# 3/C [#AWG or #kcmil] CU 220 NLEPR AIA 15kV 133% INS LEVEL 25% TS SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Ground Size | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | inch | inch | mil | inch | AWG | mil | inch | mil | inch | lb/1000ft | lb/1000ft | |
665338^ | 750 | 61 | 0.968 | 1.464 | 220 | 1.524 | 2 | 125 | 3.955 | 85 | 4.125 | 7586 | 12172 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
^ Black outer jacket
† 3-#1awg grounds equal to 50% of the phase conductor
^ Black outer jacket
† 3-#1awg grounds equal to 50% of the phase conductor
Table 2 – Electrical and Engineering Data
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
750 | 28.9 | 18000 | 0.014 | 0.023 | 0.020 | 0.032 | 0.339 + j0.210 | 0.024 + j0.032 | 4752 | 678 | 668 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Table 3 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Ground Size | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | mm | mm | AWG | mm | mm | mm | mm | kg/km | kg/km | |
665338^ | 750 | 61 | 24.59 | 37.19 | 5.59 | 38.71 | 2 | 3.18 | 100.46 | 2.16 | 104.77 | 11289 | 18114 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
^ Black outer jacket
† 3-#1awg grounds equal to 50% of the phase conductor
^ Black outer jacket
† 3-#1awg grounds equal to 50% of the phase conductor
Table 4 – Electrical and Engineering Data (Metric)
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | mm | newton | Ω/km | Ω/km | MΩ*km | Ω/km | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
750 | 734.06 | 80100 | 0.0459 | 0.08 | 0.0061 | 0.1050 | 0.339 + j0.210 | 0.024 + j0.032 | 4752 | 678 | 668 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Revision: 1.000.000
Updated On: Dec. 11, 2023, 9:29 p.m. UTC