SPEC 26171
HVTECK AL 3/C 90TRXLPE TS PVC AIA PVC 5kV 100% CSA
3 Conductor, 90 Mils Tree Retardant Cross Linked Polyethylene, 100% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket.

Construction:
- Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
- Conductor Shield:Semi-conducting cross-linked copolymer; A conductor separator is used for cable size larger than or equal to 500 Kcmil
- Insulation:90 Mils Tree Retardant Cross Linked Polyethylene 100% insulation level
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
- Filler:Interstices filled with non-hydroscoping/non-wicking fillers
- Grounding Conductor:Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8
- Binder:Polypropylene tape
- Inner Jacket:PVC inner jacket
- Armour:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Orange Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire's 5kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.
Specifications:
Sample Print Legend:
(CSA) SOUTHWIRE (NESC) #P# 3/C [#AWG or #kcmil] CPT AL 90 TRXLPE AIA 5kV 100% INS LEVEL 25% TS SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
Table 1 – Weights and Measurements
Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Ground Size | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | inch | inch | mil | inch | AWG | mil | inch | mil | inch | lb/1000ft |
500 | 37 | 0.735 | 0.961 | 90 | 1.021 | 3 | 110 | 2.825 | 75 | 2.975 | 3962 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 2 – Electrical and Engineering Data
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
500 | 20.8 | 9000 | 0.035 | 0.046 | 0.020 | 0.030 | 0.410 + j0.326 | 0.046 + j0.028 | 3194 | 447 | 465 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* CEC ampacities are based on:
3/C in air copper and aluminum: D17N
3/C direct buried copper and aluminum: D17E
* CEC ampacities are based on:
3/C in air copper and aluminum: D17N
3/C direct buried copper and aluminum: D17E
Table 3 – Weights and Measurements (Metric)
Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Ground Size | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | mm | mm | AWG | mm | mm | mm | mm | kg/km |
500 | 37 | 18.67 | 24.41 | 2.29 | 25.93 | 3 | 2.79 | 71.76 | 1.91 | 75.57 | 5896 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 4 – Electrical and Engineering Data (Metric)
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | mm | newton | Ω/km | Ω/km | MΩ*km | Ω/km | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
500 | 528.32 | 40050 | 0.1148 | 0.15 | 0.0061 | 0.0984 | 0.410 + j0.326 | 0.046 + j0.028 | 3194 | 447 | 465 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* CEC ampacities are based on:
3/C in air copper and aluminum: D17N
3/C direct buried copper and aluminum: D17E
* CEC ampacities are based on:
3/C in air copper and aluminum: D17N
3/C direct buried copper and aluminum: D17E
Revision: 1.000.003
Updated On: May 1, 2025, 7:39 p.m. UTC